您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST 7171 - Ball cages made of aluminium, with safety ring
Steinel Normalien
3 Guide units
Powered by
CAD模型選擇
{steinel/fuehrungselemente_3/st_7171.prj},{NB=ST7171.32X054},{BESTNR=ST7171.32X054},{D4=44.400},{L3=4.100},{B1=2.000},{D1=32},{D2=40},{L2=54},{BM=Aluminium mit Sicherungsring},{WG=0.065},{FUNC=Guiding, Stamping, Blanking, Forming},{D3=38},{HRING=1.750}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
L2
Length
[mm]
BM
Comment
ⁿ/ₐ
WG
Weight
[kg]
ST7171.15X030
ST7171.15X030
15
21
30
Aluminium with locking ri...
0.014
ST7171.15X038
ST7171.15X038
15
21
38
Aluminium with locking ri...
0.017
ST7171.15X043
ST7171.15X043
15
21
43
Aluminium with locking ri...
0.021
ST7171.15X054
ST7171.15X054
15
21
54
Aluminium with locking ri...
0.027
ST7171.15X063
ST7171.15X063
15
21
63
Aluminium with locking ri...
0.031
ST7171.16X030
ST7171.16X030
16
22
30
Aluminium with locking ri...
0.014
ST7171.16X038
ST7171.16X038
16
22
38
Aluminium with locking ri...
0.017
ST7171.16X043
ST7171.16X043
16
22
43
Aluminium with locking ri...
0.021
ST7171.16X054
ST7171.16X054
16
22
54
Aluminium with locking ri...
0.027
ST7171.16X063
ST7171.16X063
16
22
63
Aluminium with locking ri...
0.031
ST7171.19X030
ST7171.19X030
19
25
30
Aluminium with locking ri...
0.015
ST7171.19X038
ST7171.19X038
19
25
38
Aluminium with locking ri...
0.020
ST7171.19X043
ST7171.19X043
19
25
43
Aluminium with locking ri...
0.023
ST7171.19X054
ST7171.19X054
19
25
54
Aluminium with locking ri...
0.030
ST7171.19X063
ST7171.19X063
19
25
63
Aluminium with locking ri...
0.035
ST7171.19X074
ST7171.19X074
19
25
74
Aluminium with locking ri...
0.042
ST7171.20X030
ST7171.20X030
20
26
30
Aluminium with locking ri...
0.015
ST7171.20X038
ST7171.20X038
20
26
38
Aluminium with locking ri...
0.020
ST7171.20X043
ST7171.20X043
20
26
43
Aluminium with locking ri...
0.023
ST7171.20X054
ST7171.20X054
20
26
54
Aluminium with locking ri...
0.030
ST7171.20X063
ST7171.20X063
20
26
63
Aluminium with locking ri...
0.035
ST7171.20X074
ST7171.20X074
20
26
74
Aluminium with locking ri...
0.042
ST7171.24X030
ST7171.24X030
24
30
30
Aluminium with locking ri...
0.019
ST7171.24X038
ST7171.24X038
24
30
38
Aluminium with locking ri...
0.025
ST7171.24X043
ST7171.24X043
24
30
43
Aluminium with locking ri...
0.030
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表