您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 227.7 - Spoked handwheels
Elesa
GENERAL CATALOGUE
Operating Elements
Spoked handwheels
GN 227.7
Powered by
CAD模型選擇
{elesa/general_catalogue/01/1_spoke_handwheels/gn_227_7/gn227_7.prj},{NB=Spoked handwheels GN 227.7-200-VK14-SWK},{CODE=GN.23526},{DESCRIPTION=GN 227.7-200-VK14-SWK},{DIM01=200},{DIM02=35},{DIM03=14},{DIM04=16.0},{DIM05=20},{DIM06=40.5},{DIM07=3},{DIM08=2.0},{WEIGHT=750},{D1=200},{S2=16.00},{D2=35},{L1=20},{L2=40.5},{GR=1},{COLOR=0.38,0.38,0.38,0.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
ⁿ/ₐ
DIM02
d2
ⁿ/ₐ
DIM03
s1
ⁿ/ₐ
DIM04
s2
ⁿ/ₐ
DIM05
l1
ⁿ/ₐ
DIM06
l2 ±1
ⁿ/ₐ
DIM07
Spokes
ⁿ/ₐ
DIM08
Sheet thickness
ⁿ/ₐ
WEIGHT
Weight
[g]
Spoked handwheels GN 227....
GN.23501
GN 227.7-125-VK11-RTK
125
28
11
12.7
17
31.0
3
1.2
240
Spoked handwheels GN 227....
GN.23516
GN 227.7-150-VK12-SWK
150
30
12
13.8
18
33.5
3
1.2
360
Spoked handwheels GN 227....
GN.23506
GN 227.7-125-VK11-SWK
125
28
11
12.7
17
31.0
3
1.5
240
Spoked handwheels GN 227....
GN.23521
GN 227.7-200-VK14-RTK
200
35
14
16.0
20
40.5
3
1.5
750
Spoked handwheels GN 227....
GN.23511
GN 227.7-150-VK12-RTK
150
30
12
13.8
18
33.5
3
2.0
360
Spoked handwheels GN 227....
GN.23526
GN 227.7-200-VK14-SWK
200
35
14
16.0
20
40.5
3
2.0
750
Spoked handwheels GN 227....
GN.23531
GN 227.7-250-VK17-RTK
250
36
17
19.2
23
47.0
4
2.0
1100
Spoked handwheels GN 227....
GN.23536
GN 227.7-250-VK17-SWK
250
36
17
19.2
23
47.0
4
2.0
1100
Spoked handwheels GN 227....
GN.23541
GN 227.7-300-VK19-RTK
300
42
19
21.8
28
59.0
5
2.0
1600
Spoked handwheels GN 227....
GN.23546
GN 227.7-300-VK19-SWK
300
42
19
21.8
28
59.0
5
2.0
1600
Spoked handwheels GN 227....
GN.23551
GN 227.7-400-VK24-RTK
400
48
24
27.0
30
66.0
5
2.5
3100
Spoked handwheels GN 227....
GN.23556
GN 227.7-400-VK24-SWK
400
48
24
27.0
30
66.0
5
2.5
3100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表