您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
DIN 950-A - Spoked handwheels
Elesa
GENERAL CATALOGUE
Operating Elements
Spoked handwheels
DIN 950
Powered by
CAD模型選擇
{elesa/general_catalogue/01/1_spoke_handwheels/din_950_combi/din_950.prj},{NB=Spoked handwheels DIN 950-GG-140-K14-A},{D1=140.000},{D2=16.000},{A=16.000},{B1=19.000},{B2=13.000},{C=7.000},{D3=28.000},{D4=30.000},{D5=33.000},{H1=18.000},{H2=16.000},{L1=18.000},{L2=21.000},{R1=7.000},{R2=14.000},{R3=3.500},{R4=16.000},{R5=8.500},{R6=4.000},{ARME=3.000},{T=16.300},{B3=5.000},{R8=0.250},{CODE=GN.11433},{DESCRIPTION=DIN 950-GG-140-K14-A},{DIM01=140},{DIM02=14},{DIM03=30},{DIM04=17},{DIM05=19},{DIM06=39},{DIM07=3},{WEIGHT=933},{DIM061=19},{TIP=2.000},{LB=5.000},{LT=2.300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
[mm]
DIM02
d2
[mm]
DIM03
d3
[mm]
DIM04
b
[mm]
DIM05
l1
[mm]
DIM06
l2
[mm]
DIM07
Spokes nr.
ⁿ/ₐ
WEIGHT
Weight
[g]
Spoked handwheels DIN 950...
GN.11401
DIN 950-GG-80-B10-A
80
10
24
14
16
29
3
312
Spoked handwheels DIN 950...
GN.11403
DIN 950-GG-80-K10-A
80
10
24
14
16
29
3
302
Spoked handwheels DIN 950...
GN.11405
DIN 950-GG-80-B12-A
80
12
24
14
16
29
3
305
Spoked handwheels DIN 950...
GN.11407
DIN 950-GG-80-K12-A
80
12
24
14
16
29
3
295
Spoked handwheels DIN 950...
GN.11411
DIN 950-GG-100-B10-A
100
10
26
15
17
33
3
509
Spoked handwheels DIN 950...
GN.11413
DIN 950-GG-100-K10-A
100
10
26
15
17
33
3
506
Spoked handwheels DIN 950...
GN.11415
DIN 950-GG-100-B12-A
100
12
26
15
17
33
3
504
Spoked handwheels DIN 950...
GN.11417
DIN 950-GG-100-K12-A
100
12
26
15
17
33
3
501
Spoked handwheels DIN 950...
GN.11421
DIN 950-GG-125-B12-A
125
12
28
16
18
36
3
699
Spoked handwheels DIN 950...
GN.11423
DIN 950-GG-125-K12-A
125
12
28
16
18
36
3
695
Spoked handwheels DIN 950...
GN.11425
DIN 950-GG-125-B14-A
125
14
28
16
18
36
3
695
Spoked handwheels DIN 950...
GN.11427
DIN 950-GG-125-K14-A
125
14
28
16
18
36
3
691
Spoked handwheels DIN 950...
GN.11431
DIN 950-GG-140-B14-A
140
14
30
17
19
39
3
939
Spoked handwheels DIN 950...
GN.11433
DIN 950-GG-140-K14-A
140
14
30
17
19
39
3
933
Spoked handwheels DIN 950...
GN.11435
DIN 950-GG-140-B16-A
140
16
30
17
19
39
3
925
Spoked handwheels DIN 950...
GN.11437
DIN 950-GG-140-K16-A
140
16
30
17
19
39
3
919
Spoked handwheels DIN 950...
GN.11441
DIN 950-GG-160-B14-A
160
14
33
18
20
40
3
1087
Spoked handwheels DIN 950...
GN.11443
DIN 950-GG-160-K14-A
160
14
33
18
20
40
3
1081
Spoked handwheels DIN 950...
GN.11445
DIN 950-GG-160-B16-A
160
16
33
18
20
40
3
1081
Spoked handwheels DIN 950...
GN.11447
DIN 950-GG-160-K16-A
160
16
33
18
20
40
3
1073
Spoked handwheels DIN 950...
GN.11461
DIN 950-GG-200-B18-A
200
18
38
22
24
45
3
2173
Spoked handwheels DIN 950...
GN.11463
DIN 950-GG-200-K18-A
200
18
38
22
24
45
3
2163
Spoked handwheels DIN 950...
GN.11465
DIN 950-GG-200-B20-A
200
20
38
22
24
45
3
2165
Spoked handwheels DIN 950...
GN.11467
DIN 950-GG-200-K20-A
200
20
38
22
24
45
3
2155
Spoked handwheels DIN 950...
GN.11481
DIN 950-GG-250-B22-A
250
22
45
26
28
50
5
3805
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表