您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
SPA/04 - V-BELT pulleys for tapper bushes
Chiaravalli
Open transmission
V-belt pulleys
Pulleys for trapezodial V belts
FOR TAPER BUSHES
SPA
Powered by
CAD模型選擇
{chiaravalli/open_transmission/v_belt_pulleys/pulleys_for_trapezodial_v_belts/for_taper_bushes/spa/4_grooves.prj},{NB=91202004},{CODE=91202004},{PM=SPA200-04},{NG=4},{P=200},{O=205.5},{EXEC=2},{BUSH=3020},{BM=75},{E=-},{F=65},{J=165},{K=-},{L=51},{M=14},{N=-},{WEIGHT=8.1},{MAT=CAST-IRON G20},{PX=200},{EX=0},{JX=165},{KX=0.000},{MX=14.000},{NX=0.000},{BUSHX=3020},{R1=0.000},{R2=0.000},{E1=MIN},{OX=205.500},{RA=0.000},{RB=0.000},{L1=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
PRODUCT CODE
ⁿ/ₐ
PM
PRODUCT MODEL
ⁿ/ₐ
NG
Grooves
ⁿ/ₐ
P
[mm]
O
[mm]
EXEC
TYPE
ⁿ/ₐ
BUSH
Taper bush
ⁿ/ₐ
BM
Max bore
ⁿ/ₐ
E
[mm]
F
[mm]
J
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
WEIGHT
Weight
[kg]
MAT
Material
ⁿ/ₐ
91200904
91200904
SPA90-4
4
90
96
8
1615
42
-
65
59
27
38
-
-
1.25
CAST-IRON G20
91200954
91200954
SPA95-04
4
95
100.5
8
1615
42
-
65
63
27
38
-
-
1.5
CAST-IRON G20
91201004
91201004
SPA100-04
4
100
105.5
2
1615
42
-
65
66
-
38
27
-
1.75
CAST-IRON G20
91201064
91201064
SPA106-04
4
106
111.5
8
2012
50
-
65
72
33
32
-
-
1.66
CAST-IRON G20
91201124
91201124
SPA112-04
4
112
117.5
8
2012
50
-
65
78
33
32
-
-
1.9
CAST-IRON G20
91201184
91201184
SPA118-04
4
118
123.5
2
2012
50
-
65
84
-
32
33
-
2.22
CAST-IRON G20
91201254
91201254
SPA125-04
4
125
130.5
2
2012
50
-
65
91
-
32
33
-
2.63
CAST-IRON G20
91201324
91201324
SPA132-04
4
132
137.5
2
2517
60
-
65
98
-
45
20
-
2.79
CAST-IRON G20
91201404
91201404
SPA140-04
4
140
145.5
2
2517
60
-
65
106
-
45
20
-
3.35
CAST-IRON G20
91201504
91201504
SPA150-04
4
150
155.5
2
2517
60
-
65
116
-
45
20
-
4.05
CAST-IRON G20
91201604
91201604
SPA160-04
4
160
165.5
2
2517
60
-
65
125
-
45
20
-
4.9
CAST-IRON G20
91201704
91201704
SPA170-04
4
170
175.5
2
2517
60
-
65
135
-
45
20
-
5.75
CAST-IRON G20
91201804
91201804
SPA180-04
4
180
185.5
2
2517
60
-
65
146
-
45
20
-
6.65
CAST-IRON G20
91201904
91201904
SPA190-04
4
190
195.5
2
2517
60
-
65
156
-
45
20
-
7.55
CAST-IRON G20
91202004
91202004
SPA200-04
4
200
205.5
2
3020
75
-
65
165
-
51
14
-
8.1
CAST-IRON G20
91202124
91202124
SPA212-04
4
212
217.5
2
3020
75
-
65
177
-
51
14
-
9.55
CAST-IRON G20
91202244
91202244
SPA224-04
4
224
229.5
2
3020
75
-
65
189
-
51
14
-
11.06
CAST-IRON G20
91202364
91202364
SPA236-04
4
236
241.5
6
3020
75
20
65
202
-
51
14
159
9.85
CAST-IRON G20
91202504
91202504
SPA250-04
4
250
255.5
5
3020
75
-
65
215
7
51
7
159
9.95
CAST-IRON G20
91202804
91202804
SPA280-04
4
280
285.5
5
3020
75
-
65
245
7
51
7
159
11.4
CAST-IRON G20
91203004
91203004
SPA300-04
4
300
305.5
5
3020
75
-
65
265
7
51
7
159
12.25
CAST-IRON G20
91203154
91203154
SPA315-04
4
315
320.5
5
3020
75
-
65
280
7
51
7
159
12.95
CAST-IRON G20
91203354
91203354
SPA335-04
4
335
340.5
5
3020
75
-
65
300
7
51
7
159
13.5
CAST-IRON G20
91203554
91203554
SPA355-04
4
355
360.5
5
3020
75
-
65
320
7
51
7
159
14.48
CAST-IRON G20
91204004
91204004
SPA400-04
4
400
405.5
5
3020
75
-
65
365
7
51
7
159
16.42
CAST-IRON G20
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表