您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Hoka
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hoka
Sound attenuator (reducer) flanges 500 - HoKa Sound attenuator (reducer) with flanges, length 500 mm
Hoka
Sound attenuator
Powered by
CAD模型選擇
{hoka/rohrschalldaempfer/rohrschalldaempfer_flansch_500_asmtab.prj},{NB=Rohrschalldampfer PE, Innendurchmesser = 400-600 - 10012924(LOD=M-300)},{CNSORDERNO=10012924},{CNSPRICE=691.60},{CNSMASSEXACT=0},{DA1=400},{DA2=600},{L=700},{MCODE=2.rs2:0400.0500.600},{ART=HoKa PE Rohrschalldämpfer mit Flansch Ø 400/600 mm Kulissenlänge 500 mm},{ARTE=HoKa PE silencer with flanges Ø 400/600 mm - length 500 mm},{ARTF=HoKa PE amortisseur phonique Ø 400/600 mm avec bride - longueur 500 mm},{CNSMAT=PE},{FAR=schwarz},{INFO=Info text},{INFO1=pe},{PPATH=assemblies/rohrschalldaempfer_flansch_500_asmtpl.prj},{LODDEST=M},{LODLEVEL=300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
ART
Article
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
DA1
Diameter
[mm]
DA2
Diameter
[mm]
L
Length
[mm]
ASTEXT
Specification text
ⁿ/ₐ
HINT
Remark
ⁿ/ₐ
Sound attenuator PVC, inn...
10010261
HoKa PVC sound attenuator...
PVC
RAL 7011
110
315
700
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10000546
HoKa PVC sound attenuator...
PVC
RAL 7011
125
315
700
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10008825
HoKa PVC sound attenuator...
PVC
RAL 7011
140
355
700
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10009208
HoKa PVC sound attenuator...
PVC
RAL 7011
160
355
700
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10009719
HoKa PVC sound attenuator...
PVC
RAL 7011
180
400
700
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10016230
HoKa PVC sound attenuator...
PVC
RAL 7011
200
400
700
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10011617
HoKa PVC sound attenuator...
PVC
RAL 7011
225
450
700
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10011992
HoKa PVC sound attenuator...
PVC
RAL 7011
250
450
700
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10013218
HoKa PVC sound attenuator...
PVC
RAL 7011
280
500
700
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10014020
HoKa PVC sound attenuator...
PVC
RAL 7011
315
500
700
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10016436
HoKa PVC sound attenuator...
PVC
RAL 7011
355
500
700
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10016438
HoKa PVC sound attenuator...
PVC
RAL 7011
400
600
700
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PE, inne...
10000994
HoKa PE silencer with fla...
PE
black
110
315
700
HOKA PE-HD sound attenuat...
The specified dimensions ...
Sound attenuator PE, inne...
10001295
HoKa PE silencer with fla...
PE
black
125
315
700
HOKA PE-HD sound attenuat...
The specified dimensions ...
Sound attenuator PE, inne...
10002724
HoKa PE silencer with fla...
PE
black
140
355
700
HOKA PE-HD sound attenuat...
The specified dimensions ...
Sound attenuator PE, inne...
10003406
HoKa PE silencer with fla...
PE
black
160
355
700
HOKA PE-HD sound attenuat...
The specified dimensions ...
Sound attenuator PE, inne...
10004061
HoKa PE silencer with fla...
PE
black
180
400
700
HOKA PE-HD sound attenuat...
The specified dimensions ...
Sound attenuator PE, inne...
10005435
HoKa PE silencer with fla...
PE
black
200
400
700
HOKA PE-HD sound attenuat...
The specified dimensions ...
Sound attenuator PE, inne...
10005697
HoKa PE silencer with fla...
PE
black
225
450
700
HOKA PE-HD sound attenuat...
The specified dimensions ...
Sound attenuator PE, inne...
10006287
HoKa PE silencer with fla...
PE
black
250
450
700
HOKA PE-HD sound attenuat...
The specified dimensions ...
Sound attenuator PE, inne...
10006871
HoKa PE silencer with fla...
PE
black
280
500
700
HOKA PE-HD sound attenuat...
The specified dimensions ...
Sound attenuator PE, inne...
10010307
HoKa PE silencer with fla...
PE
black
315
500
700
HOKA PE-HD sound attenuat...
The specified dimensions ...
Sound attenuator PE, inne...
10010934
HoKa PE silencer with fla...
PE
black
355
500
700
HOKA PE-HD sound attenuat...
The specified dimensions ...
Sound attenuator PE, inne...
10012924
HoKa PE silencer with fla...
PE
black
400
600
700
HOKA PE-HD sound attenuat...
The specified dimensions ...
Sound attenuator PP, inne...
10000038
HoKa PP silencer with fla...
PP
RAL 7032
110
315
700
HOKA PP-H sound attenuato...
The specified dimensions ...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表