您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Ejector Sleeves - Conventional and Nitrided I.D.
D-M-E
DME NORTH AMERICAN CAD LIBRARY
MOLD COMPONENTS
PART EJECTION COMPONENTS
EJECTOR SLEEVES
Powered by
CAD模型選擇
{dme/product_structure/mold_components/part_ejection_components/ejector_sleeves/es.prj},{NB=S47 M-4},{CN=S47},{TYPE=Conventional},{MSIZE='M-4','M-5','M-6','M-7','M-8','M-9','M-10','M-11','M-12'},{M=M-4},{B=3/4},{B1N=0.750},{G=1},{G1N=1.000},{H=1 1/4},{H1N=1.250},{K=1/4},{K1N=0.250},{L1N=2.250}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
B
Pin dia.
[Inch]
G
Pin dia.
[Inch]
H
Head diameter
[Inch]
K
Head thickness
[Inch]
S13 M-3
S13
Conventional
3/32
3/16
3/8
3/16
S15 M-3
S15
Conventional
1/8
7/32
13/32
3/16
S17 M-4
S17
Conventional
5/32
1/4
7/16
3/16
S21 M-4
S21
Conventional
3/16
5/16
1/2
1/4
S23 M-4
S23
Conventional
7/32
11/32
9/16
1/4
S25 M-4
S25
Conventional
1/4
3/8
5/8
1/4
S29 M-4
S29
Conventional
5/16
7/16
11/16
1/4
S33 M-4
S33
Conventional
3/8
1/2
3/4
1/4
S37 M-4
S37
Conventional
7/16
5/8
7/8
1/4
S39 M-4
S39
Conventional
1/2
11/16
15/16
1/4
S41 M-4
S41
Conventional
9/16
3/4
1
1/4
S45 M-4
S45
Conventional
5/8
7/8
1 1/8
1/4
S47 M-4
S47
Conventional
3/4
1
1 1/4
1/4
SND13 M-3
SND13
Nitrided I.D.
3/32
3/16
3/8
3/16
SND15 M-3
SND15
Nitrided I.D.
1/8
7/32
13/32
3/16
SND17 M-4
SND17
Nitrided I.D.
5/32
1/4
7/16
3/16
SND21 M-4
SND21
Nitrided I.D.
3/16
5/16
1/2
1/4
SND23 M-4
SND23
Nitrided I.D.
7/32
11/32
9/16
1/4
SND25 M-4
SND25
Nitrided I.D.
1/4
3/8
5/8
1/4
SND29 M-4
SND29
Nitrided I.D.
5/16
7/16
11/16
1/4
SND33 M-4
SND33
Nitrided I.D.
3/8
1/2
3/4
1/4
SND37 M-4
SND37
Nitrided I.D.
7/16
5/8
7/8
1/4
SND39 M-4
SND39
Nitrided I.D.
1/2
11/16
15/16
1/4
SND41 M-4
SND41
Nitrided I.D.
9/16
3/4
1
1/4
SND45 M-4
SND45
Nitrided I.D.
5/8
7/8
1 1/8
1/4
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Multiple rotary joint
Metalwork
21.07.2022
Metric Ejector Sleeves JIS - JIS Standard Material H-13 (SKD61), Nitrided
D-M-E
24.05.2024
Hotwork Ejector Pins - Straight Type
D-M-E
24.05.2024
7 7/8 x 7 7/8 - D-M-E Standard A-Series Mold Bases 7 7/8 x 7 7/8
D-M-E
10.12.2019
Mold and die springs Blue IN - Medium duty (color coded blue)
D-M-E
24.05.2024
Core Pins - Top Quality Hotwork Die Steel - Two Hardness Ranges
D-M-E
24.05.2024
7 7/8 x 7 7/8 - D-M-E Standard B-Series Mold Bases 7 7/8 x 7 7/8
D-M-E
10.12.2019
MBA 0808 - D-M-E MoldBasics Series Mold Bases 7.875 x 7.875
D-M-E
24.05.2024
"THX" Thru Hard Ejector Pins
D-M-E
24.05.2024
UF Quick-Change U-Style Frame - MUD Quick-Change Systems
D-M-E
08.08.2017
Hotwork Ejector Pins Shoulder Type - Shoulder Type
D-M-E
24.05.2024
Self Lubricating Straight Bushings - for Leader Pins and Guided Ejection
D-M-E
24.05.2024
SYNTESI Shut-off valve
Metalwork
21.07.2022
SSU Standard Solid Inserts - Quick Change Companion Inserts
D-M-E
24.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表