Small flange type
NISSEI Corporation
Made in China
Induction gearmotor
GTR MIDI SERIES(0.1kW to 2.2kW)
0.55kW~2.2kW
Induction gearmotor
Parallel shaft (G3 series)
Powered by
CAD模型選擇
{nissei/products_ch/induction_g_m/gtr_midi_01kw_22kw/075kw_22kw/standard_gearmotor/parallel_shaft_g3_series/g3_small_flange_asmtab.prj},{NB=G3K32S40-WC08TNDEV2()},{VT=200/50,200/60,220/60(V/Hz)},{MCT=0.75kW},{B=Waterproof 200V with Brake},{RT=1/40},{OSH=32},{TOIT=E-BOX},{PTB=},{CNSORDERNO1=G3K32S40-WC08TNDEV2},{CNSORDERNO2=},{PPATH=g3_asmtpl.prj},{CNSJ1=},{CNSJ2=},{CNSK1=},{CNSK2=},{CNSK3=},{CNSC1=},{CNSC2=},{CNSC3=},{HEM=WC},{ATT=Small flange type},{RT2='1/40'},{GH=GK32},{GHL=0.0},{HOOK=-},{SPC=SP032},{SPL=0.0},{MRC=-},{MRL1=-},{BR=N},{MTC=075},{MT=HE075},{MTL=150},{MTE=075V},{MEL=127.5},{BW=-},{BV=N},{TOITX='E'},{HO=0},{A=0.000},{CNSOLD=-},{XH=0},{TREE=K}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
VT
Voltage
ⁿ/ₐ
MCT
Motor capacity
ⁿ/ₐ
B
Brake
ⁿ/ₐ
RT
Ratio
ⁿ/ₐ
OSH
Output shaft
ⁿ/ₐ
TOIT
Type of Input (Terminal)
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
G3K28N5-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/5
28
T-BOX
G3K28N5-MN05TBCTB2
G3K28N10-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/10
28
T-BOX
G3K28N10-MN05TBCTB2
G3K28N15-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/15
28
T-BOX
G3K28N15-MN05TBCTB2
G3K28N20-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/20
28
T-BOX
G3K28N20-MN05TBCTB2
G3K28N25-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/25
28
T-BOX
G3K28N25-MN05TBCTB2
G3K32N30-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/30
32
T-BOX
G3K32N30-MN05TBCTB2
G3K32N40-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/40
32
T-BOX
G3K32N40-MN05TBCTB2
G3K32N50-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/50
32
T-BOX
G3K32N50-MN05TBCTB2
G3K32N60-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/60
32
T-BOX
G3K32N60-MN05TBCTB2
G3K32N80-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/80
32
T-BOX
G3K32N80-MN05TBCTB2
G3K32N100-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/100
32
T-BOX
G3K32N100-MN05TBCTB2
G3K28N5-MN05TBCTJ2
220/50(V/Hz)
0.55kW
Manual release 200V with ...
1/5
28
T-BOX
G3K28N5-MN05TBCTJ2
G3K28N10-MN05TBCTJ2
220/50(V/Hz)
0.55kW
Manual release 200V with ...
1/10
28
T-BOX
G3K28N10-MN05TBCTJ2
G3K28N15-MN05TBCTJ2
220/50(V/Hz)
0.55kW
Manual release 200V with ...
1/15
28
T-BOX
G3K28N15-MN05TBCTJ2
G3K28N20-MN05TBCTJ2
220/50(V/Hz)
0.55kW
Manual release 200V with ...
1/20
28
T-BOX
G3K28N20-MN05TBCTJ2
G3K28N25-MN05TBCTJ2
220/50(V/Hz)
0.55kW
Manual release 200V with ...
1/25
28
T-BOX
G3K28N25-MN05TBCTJ2
G3K32N30-MN05TBCTJ2
220/50(V/Hz)
0.55kW
Manual release 200V with ...
1/30
32
T-BOX
G3K32N30-MN05TBCTJ2
G3K32N40-MN05TBCTJ2
220/50(V/Hz)
0.55kW
Manual release 200V with ...
1/40
32
T-BOX
G3K32N40-MN05TBCTJ2
G3K32N50-MN05TBCTJ2
220/50(V/Hz)
0.55kW
Manual release 200V with ...
1/50
32
T-BOX
G3K32N50-MN05TBCTJ2
G3K32N60-MN05TBCTJ2
220/50(V/Hz)
0.55kW
Manual release 200V with ...
1/60
32
T-BOX
G3K32N60-MN05TBCTJ2
G3K32N80-MN05TBCTJ2
220/50(V/Hz)
0.55kW
Manual release 200V with ...
1/80
32
T-BOX
G3K32N80-MN05TBCTJ2
G3K32N100-MN05TBCTJ2
220/50(V/Hz)
0.55kW
Manual release 200V with ...
1/100
32
T-BOX
G3K32N100-MN05TBCTJ2
G3K28N5-WN05TBCEV2
220/50(V/Hz)
0.55kW
Waterproof 200V with Brak...
1/5
28
E-BOX
G3K28N5-WN05TBCEV2
G3K28N10-WN05TBCEV2
220/50(V/Hz)
0.55kW
Waterproof 200V with Brak...
1/10
28
E-BOX
G3K28N10-WN05TBCEV2
G3K28N15-WN05TBCEV2
220/50(V/Hz)
0.55kW
Waterproof 200V with Brak...
1/15
28
E-BOX
G3K28N15-WN05TBCEV2
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表