您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
SKF-9175 - Ball Bearings - Standard, Double Sealed
Reid Supply
Power Transmission
Rotary
Bearings
Ball Bearings
Standard, Double Sealed
Powered by
CAD模型選擇
{reidsupply/l1_d00000000/l2_d01000000/l3_d01050000/l4_d01050300/p040335/skf-9175.prj},{NB=SKF-9190},{PN=SKF-9190},{AMERSID=1045393},{APACID=-},{EMEAID=-},{D=0.7500},{DD=1.7500},{B=0.625},{A1=0.0625},{F=1.009},{G=0.136},{H=0.042},{J=1.9219},{K=1.092},{L=0.405},{M=0.233},{N=10-32},{R=0.035},{BASICLOADRATINGD=2595},{BASICLOADRATINGS=1010},{BASICLOADRATINGW=0.28},{NSKETCH1=0.160},{URL=https://www.reidsupply.com/en-us/p/ball-bearings/skf-9190}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
D
d Inside Diameter
[Inch]
DD
D Housing Outside Diameter
[Inch]
B
B Housing Length
[Inch]
A1
A Housing Offset
[Inch]
F
F Bushing Outside Diameter
[Inch]
G
G Retaining Ring Offset
[Inch]
H
H Retaining Ring Lenght
[Inch]
J
J Retaining Ring Diameter
[Inch]
K
K Bushing Length
[Inch]
L
L Housing Offset
[Inch]
M
M Set Screw Location
[Inch]
N
N Set Screw Thread Size
ⁿ/ₐ
R
R Radius
[Inch]
BASICLOADRATINGD
Basic Load Rating Dynamic
ⁿ/ₐ
BASICLOADRATINGS
Basic Load Rating Static
ⁿ/ₐ
BASICLOADRATINGW
Basic Load Rating Weight
ⁿ/ₐ
SKF-9175
SKF-9175
1045390
-
-
0.6250
1.7500
0.625
0.0625
1.009
0.136
0.042
1.9219
1.092
0.405
0.233
10-32
0.035
2595
1010
0.36
SKF-9180
SKF-9180
1045391
-
-
0.6250
1.7500
0.625
0.0625
1.009
0.136
0.042
1.9219
1.092
0.405
0.233
10-32
0.035
2595
1010
0.36
SKF-9185
SKF-9185
1045392
-
-
0.7500
1.7500
0.625
0.0625
1.009
0.136
0.042
1.9219
1.092
0.405
0.233
10-32
0.035
2595
1010
0.28
SKF-9190
SKF-9190
1045393
-
-
0.7500
1.7500
0.625
0.0625
1.009
0.136
0.042
1.9219
1.092
0.405
0.233
10-32
0.035
2595
1010
0.28
SKF-9195
SKF-9195
1045394
-
-
1.0000
2.0000
0.625
0.0625
1.306
0.136
0.042
2.1563
1.179
0.492
0.261
10-32
0.035
2970
1350
0.36
SKF-9200
SKF-9200
1045395
-
-
1.0000
2.0000
0.625
0.0625
1.306
0.136
0.042
2.1563
1.179
0.492
0.261
10-32
0.035
2970
1350
0.36
SKF-9205
SKF-9205
1045396
-
-
1.2500
2.5625
0.750
0.0625
1.672
0.190
0.065
2.7656
1.417
0.605
0.261
1/4-28
0.035
5360
2620
0.71
SKF-9210
SKF-9210
1045397
-
-
1.2500
2.5625
0.750
0.0625
1.672
0.190
0.065
2.7656
1.417
0.605
0.261
1/4-28
0.035
5360
2620
0.71
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表