您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
SKF-158 - Linear Rails & Channels - V-Groove Rail
Essentra Components
Bearings & Power Transmission
Linear Motion Components
Linear Shafts, Rails & Blocks
Linear Channels, Rails & Tracks
Linear Rails & Channels
Linear Rails & Channels - V-Groove Rail
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d07000000/l3_d07030000/l4_d07030100/l5_d07030101/p040985/skf-158.prj},{NB=SKF-258},{PN=SKF-258},{AMERSID=1047266},{APACID=-},{EMEAID=-},{UCN=SKF-125},{A=35.500},{B=7.700},{C=80},{D=90},{E=59},{F=70},{G=45.800},{H=60},{J=12.100},{K=M8},{L=17},{M=23},{N=29.900},{P=4},{Q=21},{R=14.700},{S=11.000},{T=6.500},{U=125.000},{V=62.500},{W=2.000},{NOH=16},{K1=6.800},{W1=2000.000},{D1PLANE1=15.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
UCN
Use with Clamp Number
ⁿ/ₐ
B
B Rail to Wheel Height
[mm]
M
M Rail Bottom Width
[mm]
N
N Rail Overall Width
[mm]
P
P Rail Flange Height
[mm]
Q
Q Rail Overall Height
[mm]
R
R Rail Wheel Center
[mm]
S
S Rail Counterbore Size
[mm]
T
T Rail Hole Size
[mm]
U
U Rail Hole Spacing Center to Center
[mm]
V
V Rail Hole Spacing From Rail Edge
[mm]
W
W Rail Length
ⁿ/ₐ
SKF-158
SKF-158
1047263
-
-
SKF-115
3.750
18
24.900
2
17
10.800
9.500
5.500
62.500
31.250
1000
SKF-159
SKF-159
1047264
-
-
SKF-115
3.750
18
24.900
2
17
10.800
9.500
5.500
62.500
31.250
2000
SKF-257
SKF-257
1047265
-
-
SKF-125
7.700
23
29.900
4
21
14.700
11.000
6.500
125.000
62.500
1.000
SKF-258
SKF-258
1047266
-
-
SKF-125
7.700
23
29.900
4
21
14.700
11.000
6.500
125.000
62.500
2.000
SKF-259
SKF-259
1047267
-
-
SKF-125
7.700
23
29.900
4
21
14.700
11.000
6.500
125.000
62.500
3.000
SKF-357
SKF-357
1047268
-
-
SKF-135
12.350
36
42.900
7
29
22.800
20.000
11.000
250.000
125.000
1.000
SKF-358
SKF-358
1047269
-
-
SKF-135
12.350
36
42.900
7
29
22.800
20.000
11.000
250.000
125.000
2.000
SKF-359
SKF-359
1047270
-
-
SKF-135
12.350
36
42.900
7
29
22.800
20.000
11.000
250.000
125.000
3.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表