Sideflex Rubber Top Plastic Chain with Roller Chain - 1873 Series
LILAI Chain
Plastic Table Top Chain With Rubber Top
HF1873 Series Buckle chain curved conveyor chain plate with rubber
Powered by
CAD모델 선택
{lilai/pcwr/hf1873_series/hf1873_asmtab.prj},{NB=HF1873-K1200},{CM=HF1873-K1200},{SERIES=1873 Series},{PN=Sideflex Rubber Top Plastic Chain with Roller Chain},{APPLICATION=mainly suitable for various kinds of sideflex conveyor.},{CL=Brown polyoxymethylene (POM), operating temperature -30°C~+90°C},{MCTL=Stainless steel roller base chain Max. length 24 Meters. Carbon steel roller base chain Max. Length 30Meters.},{PACKAGE=1.524Meters/PC.},{W=304.8},{D=75.0},{A=21.9},{SBR=610},{WL=3200},{WEIGHT=3.28},{BCM=Carbon steel},{CPM=POM+TPE},{P=19.05},{T=4.0},{M=31.6},{C=53.5},{L=14.2},{H=29.0},{E=5.08},{B=20.5},{F=17.1},{N=12.5},{J=11.9},{S=3.6},{V=16.0},{Z=30.0},{RD=304.8},{GC=35.0},{PPATH=hf1873/assembly/hf1873_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
CM
Chain model
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
PN
Product name
ⁿ/ₐ
APPLICATION
Application
ⁿ/ₐ
CL
Conveying length
ⁿ/ₐ
MCTL
Maximum conveying total length
ⁿ/ₐ
PACKAGE
Package
ⁿ/ₐ
W
Width
[mm]
D
Rubber Centres Distance
[mm]
A
Distance between rubber and plate side
[mm]
SBR
Sideflex Radius
[mm]
WL
Working load
[N]
WEIGHT
Weight
[kg/m]
BCM
Roller Base Chain Material
ⁿ/ₐ
CPM
Chain plate material
ⁿ/ₐ
P
[mm]
T
[mm]
M
[mm]
C
[mm]
L
[mm]
H
[mm]
E
[mm]
B
[mm]
F
[mm]
N
[mm]
J
[mm]
S
[mm]
V
[mm]
Z
[mm]
RD
[mm]
GC
[mm]
HF1873-K325
HF1873-K325
1873 Series
Sideflex Rubber Top Plast...
mainly suitable for vario...
Brown polyoxymethylene (P...
Stainless steel roller ba...
1.524Meters/PC.
82.6
39.5
3.5
500
3200
2.24
Carbon steel
POM+TPE
19.05
4.0
31.6
53.5
14.2
29.0
5.08
20.5
17.1
12.5
11.9
3.6
16.0
30.0
304.8
35.0
HF1873-K450
HF1873-K450
1873 Series
Sideflex Rubber Top Plast...
mainly suitable for vario...
Brown polyoxymethylene (P...
Stainless steel roller ba...
1.524Meters/PC.
114.3
39.5
19.4
500
3200
2.40
Carbon steel
POM+TPE
19.05
4.0
31.6
53.5
14.2
29.0
5.08
20.5
17.1
12.5
11.9
3.6
16.0
30.0
304.8
35.0
HF1873-K600
HF1873-K600
1873 Series
Sideflex Rubber Top Plast...
mainly suitable for vario...
Brown polyoxymethylene (P...
Stainless steel roller ba...
1.524Meters/PC.
152.4
39.5
18.7
500
3200
2.61
Carbon steel
POM+TPE
19.05
4.0
31.6
53.5
14.2
29.0
5.08
20.5
17.1
12.5
11.9
3.6
16.0
30.0
304.8
35.0
HF1873-K750
HF1873-K750
1873 Series
Sideflex Rubber Top Plast...
mainly suitable for vario...
Brown polyoxymethylene (P...
Stainless steel roller ba...
1.524Meters/PC.
190.5
50.0
27.2
500
3200
2.76
Carbon steel
POM+TPE
19.05
4.0
31.6
53.5
14.2
29.0
5.08
20.5
17.1
12.5
11.9
3.6
16.0
30.0
304.8
35.0
HF1873-K1000
HF1873-K1000
1873 Series
Sideflex Rubber Top Plast...
mainly suitable for vario...
Brown polyoxymethylene (P...
Stainless steel roller ba...
1.524Meters/PC.
254.0
75.0
34.0
500
3200
2.98
Carbon steel
POM+TPE
19.05
4.0
31.6
53.5
14.2
29.0
5.08
20.5
17.1
12.5
11.9
3.6
16.0
30.0
304.8
35.0
HF1873-K1200
HF1873-K1200
1873 Series
Sideflex Rubber Top Plast...
mainly suitable for vario...
Brown polyoxymethylene (P...
Stainless steel roller ba...
1.524Meters/PC.
304.8
75.0
21.9
610
3200
3.28
Carbon steel
POM+TPE
19.05
4.0
31.6
53.5
14.2
29.0
5.08
20.5
17.1
12.5
11.9
3.6
16.0
30.0
304.8
35.0
HF1873ss-K325
HF1873ss-K325
1873 Series
Sideflex Rubber Top Plast...
mainly suitable for vario...
Brown polyoxymethylene (P...
Stainless steel roller ba...
1.524Meters/PC.
82.6
39.5
3.5
500
1600
2.24
Stainless steel
POM+TPE
19.05
4.0
31.6
53.5
14.2
29.0
5.08
20.5
17.1
12.5
11.9
3.6
16.0
30.0
304.8
35.0
HF1873ss-K450
HF1873ss-K450
1873 Series
Sideflex Rubber Top Plast...
mainly suitable for vario...
Brown polyoxymethylene (P...
Stainless steel roller ba...
1.524Meters/PC.
114.3
39.5
19.4
500
1600
2.40
Stainless steel
POM+TPE
19.05
4.0
31.6
53.5
14.2
29.0
5.08
20.5
17.1
12.5
11.9
3.6
16.0
30.0
304.8
35.0
HF1873ss-K600
HF1873ss-K600
1873 Series
Sideflex Rubber Top Plast...
mainly suitable for vario...
Brown polyoxymethylene (P...
Stainless steel roller ba...
1.524Meters/PC.
152.4
39.5
18.7
500
1600
2.61
Stainless steel
POM+TPE
19.05
4.0
31.6
53.5
14.2
29.0
5.08
20.5
17.1
12.5
11.9
3.6
16.0
30.0
304.8
35.0
HF1873ss-K750
HF1873ss-K750
1873 Series
Sideflex Rubber Top Plast...
mainly suitable for vario...
Brown polyoxymethylene (P...
Stainless steel roller ba...
1.524Meters/PC.
190.5
50.0
27.2
500
1600
2.76
Stainless steel
POM+TPE
19.05
4.0
31.6
53.5
14.2
29.0
5.08
20.5
17.1
12.5
11.9
3.6
16.0
30.0
304.8
35.0
HF1873ss-K1000
HF1873ss-K1000
1873 Series
Sideflex Rubber Top Plast...
mainly suitable for vario...
Brown polyoxymethylene (P...
Stainless steel roller ba...
1.524Meters/PC.
254.0
75.0
34.0
500
1600
2.98
Stainless steel
POM+TPE
19.05
4.0
31.6
53.5
14.2
29.0
5.08
20.5
17.1
12.5
11.9
3.6
16.0
30.0
304.8
35.0
HF1873ss-K1200
HF1873ss-K1200
1873 Series
Sideflex Rubber Top Plast...
mainly suitable for vario...
Brown polyoxymethylene (P...
Stainless steel roller ba...
1.524Meters/PC.
304.8
75.0
21.9
610
1600
3.28
Stainless steel
POM+TPE
19.05
4.0
31.6
53.5
14.2
29.0
5.08
20.5
17.1
12.5
11.9
3.6
16.0
30.0
304.8
35.0
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Straight Running Stainless Steel Table Top Chain - 812 Series
LILAI Chain
02.01.2024
Single hinge Chain with top rubber - HF820 Series
LILAI Chain
02.01.2024
Straight Running Double Hinge Stainless Steel Chain - 802 Series
LILAI Chain
02.01.2024
Molded Drive Sprocket - 812 Series
LILAI Chain
02.01.2024
Machined Idler - 802 Series
LILAI Chain
02.01.2024
Machined Drive Sprocket - 812 Series
LILAI Chain
02.01.2024
Straight Running Double Hinge Chain with Rubber Top - HF821 Series
LILAI Chain
02.01.2024
Straight Running Stainless Steel Chain with Rubber Top - 812F Series
LILAI Chain
02.01.2024
Sideflex Chain with Rubber Top - HF882TAB Series
LILAI Chain
02.01.2024
Sideflex Chain with Rubber Top - HF880TAB Series
LILAI Chain
02.01.2024
Machined Drive Sprocket - 812 Series
LILAI Chain
02.01.2024
Straight Running Plastic Table Top Chain with Rubber Top - HF821 Series
LILAI Chain
02.01.2024
Straight Running Stainless Steel Chain with Rubber Top - 802F Series
LILAI Chain
02.01.2024
Plastic Snap-on Sideflex Chain with bearings - Snap-on Conveyor Chain
LILAI Chain
04.02.2024
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성