您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 126 (ISO 7091) - FN 649 - verzinkt blau - Washers, product grade C, primarily for hexagon bolts and nuts
SFS Group Schweiz AG
7 Sicherungselemente Stahl
Washers
DIN 126
Steel
Powered by
CAD模型選擇
{sfs_unimarket/sicherungselemente_stahl/scheiben/din_126/st/din_126_a2k_fn649.prj},{NB=SFS FN 649 112266 Scheibe DIN 126 Stahl verzinkt blau 22},{ARTNR=112266},{WERKSTOFF=Stahl},{GUETE=},{OBERFLAECHE=verzinkt blau},{VERPACKUNG=200},{SFSNR=649},{D=20.000},{DA=22.000},{DW=37.000},{H=3.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal diameter
ⁿ/ₐ
DA
Inner diameter
[mm]
DW
Outer diameter
[mm]
H
Height
[mm]
SFS FN 649 148072 Scheibe...
148072
Stahl
verzinkt blau
200
649
5.000
5.500
10.000
1.000
SFS FN 649 152955 Scheibe...
152955
Stahl
verzinkt blau
200
649
6.000
6.600
12.000
1.600
SFS FN 649 152957 Scheibe...
152957
Stahl
verzinkt blau
200
649
8.000
9.000
16.000
1.600
SFS FN 649 112265 Scheibe...
112265
Stahl
verzinkt blau
200
649
10.000
11.000
20.000
2.000
SFS FN 649 140578 Scheibe...
140578
Stahl
verzinkt blau
200
649
12.000
14.000
24.000
2.500
SFS FN 649 140419 Scheibe...
140419
Stahl
verzinkt blau
200
649
16.000
17.500
30.000
3.000
SFS FN 649 112266 Scheibe...
112266
Stahl
verzinkt blau
200
649
20.000
22.000
37.000
3.000
SFS FN 649 112268 Scheibe...
112268
Stahl
verzinkt blau
200
649
24.000
26.000
44.000
4.000
SFS FN 649 141509 Scheibe...
141509
Stahl
verzinkt blau
200
649
27.000
30.000
50.000
4.000
SFS FN 649 112269 Scheibe...
112269
Stahl
verzinkt blau
100
649
30.000
33.000
56.000
4.000
SFS FN 649 143423 Scheibe...
143423
Stahl
verzinkt blau
100
649
33.000
36.000
60.000
5.000
SFS FN 649 112272 Scheibe...
112272
Stahl
verzinkt blau
100
649
36.000
39.000
66.000
5.000
SFS FN 649 141507 Scheibe...
141507
Stahl
verzinkt blau
50
649
39.000
42.000
72.000
6.000
SFS FN 649 148073 Scheibe...
148073
Stahl
verzinkt blau
50
649
42.000
45.000
78.000
7.000
SFS FN 649 148074 Scheibe...
148074
Stahl
verzinkt blau
50
649
45.000
48.000
85.000
7.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 933 (ISO 4017) - FN 110 - rostfrei A2 - Hexagon set screws with thread ...
SFS Group Schweiz AG
17.06.2024
DIN 127 B - Spring lock washers, form B
Fabory
13.02.2023
DIN 7 (ISO 2338) - FN 213 - rostfrei A1 - Zylinderstifte, Toleranzfeld h8, ...
SFS Group Schweiz AG
17.06.2024
DIN 7 (ISO 2338) - FN 8230 - blank - Zylinderstifte, Toleranzfeld h8, mit L...
SFS Group Schweiz AG
17.06.2024
HEICO-LOCK® HLS (Standard) Steel (flZnnc) 1.1191
HEICO GROUP
27.04.2023
DIN 126 - Steel
Böllhoff
26.10.2021
ISO 4762 BUMAX 88 - Hexagon Socket Head Cap Screw ISO 4762
BUMAX
28.04.2023
ISO 4017 BUMAX 88 - Hexagon Head Cap screw ISO 4017 (DIN 933)
BUMAX
01.07.2021
DIN 126 - Washers, product grade C, primarily for hexagon bolts and nuts
Fabory
13.02.2023
DIN 126 - Steel zinc-plated
Böllhoff
26.10.2021
DIN464-H-RAENDELSCHR - Knurled Thumb Screws DIN 464, Steel black oxide fini...
MÄDLER
26.04.2024
ISO 4032 BUMAX 88 - Hexagon Nut ISO 4032
BUMAX
28.04.2023
ISO 4032 - Hexagon nuts, style 1 - Product grades A and B
Fabory
13.02.2023
V.ACCACCP - Marine hardware, closing fittings WIRE THIMBLE Inox A2 / S.S 30...
FG INOX
16.02.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表