您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 2093 B - FN 632 - blank - Plate springs
SFS Group Schweiz AG
7 Sicherungselemente Stahl
Distanz-, Spannscheiben und Tellerfedern
DIN 2093 B
Spring steel
Powered by
CAD模型選擇
{sfs_unimarket/sicherungselemente_stahl/distanz_spannscheiben/din_2093_b/fs/din_2093_b_bl_fn632.prj},{NB=SFS FN 632 129186 Tellerfeder DIN 2093 Federstahl blank B25 - 1.6},{ARTNR=129186},{WERKSTOFF=Federstahl },{GUETE=},{OBERFLAECHE=blank},{VERPACKUNG=250},{SFSNR=632},{DE=25.000},{DI=12.200},{T=0.900},{HE=1.600},{HO=0.700},{LO=1.600},{REIHE=B},{GRUPPE=1},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
ARTNR
Order number
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
DE
Outer diameter
[mm]
DI
Inner diameter
[mm]
T
Thickness
[mm]
HO
Height
[mm]
LO
Overall width
[mm]
REIHE
Row
ⁿ/ₐ
GRUPPE
Group
ⁿ/ₐ
SFS FN 632 129174 Tellerf...
129174
Federstahl
blank
1000
632
8.000
4.200
0.300
0.250
0.550
B
1
SFS FN 632 129176 Tellerf...
129176
Federstahl
blank
1000
632
10.000
5.200
0.400
0.300
0.700
B
1
SFS FN 632 129179 Tellerf...
129179
Federstahl
blank
1000
632
12.500
6.200
0.500
0.350
0.850
B
1
SFS FN 632 148309 Tellerf...
148309
Federstahl
blank
1000
632
14.000
7.200
0.500
0.400
0.900
B
1
SFS FN 632 129182 Tellerf...
129182
Federstahl
blank
1000
632
16.000
8.200
0.600
0.450
1.050
B
1
SFS FN 632 129184 Tellerf...
129184
Federstahl
blank
500
632
20.000
10.200
0.800
0.550
1.350
B
1
SFS FN 632 129186 Tellerf...
129186
Federstahl
blank
250
632
25.000
12.200
0.900
0.700
1.600
B
1
SFS FN 632 129157 Tellerf...
129157
Federstahl
blank
100
632
28.000
14.200
1.000
0.800
1.800
B
1
SFS FN 632 148313 Tellerf...
148313
Federstahl
blank
100
632
31.500
16.300
1.250
0.900
2.150
B
2
SFS FN 632 148315 Tellerf...
148315
Federstahl
blank
100
632
35.500
18.300
1.250
1.000
2.250
B
2
SFS FN 632 148317 Tellerf...
148317
Federstahl
blank
100
632
40.000
20.400
1.500
1.150
2.650
B
2
SFS FN 632 148319 Tellerf...
148319
Federstahl
blank
100
632
45.000
22.400
1.750
1.300
3.050
B
2
SFS FN 632 148321 Tellerf...
148321
Federstahl
blank
50
632
50.000
25.400
2.000
1.400
3.400
B
2
SFS FN 632 148325 Tellerf...
148325
Federstahl
blank
50
632
63.000
31.000
2.500
1.750
4.250
B
2
SFS FN 632 148327 Tellerf...
148327
Federstahl
blank
50
632
71.000
36.000
2.500
2.000
4.500
B
2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表