您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 125 A (ISO 7089) - FN 537 - feuerverzinkt - Washers, product grade A, up to hardness 250 HV, primarily for hexagon bolts and nuts, form A
SFS Group Schweiz AG
7 Sicherungselemente Stahl
Washers
DIN 125 A
Steel
Powered by
CAD模型選擇
{sfs_unimarket/sicherungselemente_stahl/scheiben/din_125_a/st/din_125_a_tzn_fn537.prj},{NB=SFS FN 537 112036 Scheibe DIN 125-1 Stahl feuerverzinkt A17},{ARTNR=112036},{WERKSTOFF=Stahl},{GUETE=},{OBERFLAECHE=feuerverzinkt},{VERPACKUNG=500},{SFSNR=537},{D=16.000},{DA=17.000},{DW=30.000},{H=3.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
ARTNR
Order number
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal size
[mm]
DA
Inner diameter
[mm]
DW
Outer diameter
[mm]
H
Height
[mm]
SFS FN 537 302518 Scheibe...
302518
Stahl
feuerverzinkt
200
537
8.000
8.400
16.000
1.600
SFS FN 537 307823 Scheibe...
307823
Stahl
feuerverzinkt
1000
537
8.000
8.400
16.000
1.600
SFS FN 537 278710 Scheibe...
278710
Stahl
feuerverzinkt
100
537
10.000
10.500
20.000
2.000
SFS FN 537 307824 Scheibe...
307824
Stahl
feuerverzinkt
1000
537
10.000
10.500
20.000
2.000
SFS FN 537 278712 Scheibe...
278712
Stahl
feuerverzinkt
100
537
12.000
13.000
24.000
2.500
SFS FN 537 178594 Scheibe...
178594
Stahl
feuerverzinkt
500
537
12.000
13.000
24.000
2.500
SFS FN 537 112024 Scheibe...
112024
Stahl
feuerverzinkt
500
537
14.000
15.000
28.000
2.500
SFS FN 537 295811 Scheibe...
295811
Stahl
feuerverzinkt
100
537
16.000
17.000
30.000
3.000
SFS FN 537 112036 Scheibe...
112036
Stahl
feuerverzinkt
500
537
16.000
17.000
30.000
3.000
SFS FN 537 278716 Scheibe...
278716
Stahl
feuerverzinkt
500
537
18.000
19.000
34.000
3.000
SFS FN 537 278717 Scheibe...
278717
Stahl
feuerverzinkt
100
537
20.000
21.000
37.000
3.000
SFS FN 537 112052 Scheibe...
112052
Stahl
feuerverzinkt
200
537
20.000
21.000
37.000
3.000
SFS FN 537 285419 Scheibe...
285419
Stahl
feuerverzinkt
200
537
22.000
23.000
39.000
3.000
SFS FN 537 278718 Scheibe...
278718
Stahl
feuerverzinkt
50
537
24.000
25.000
44.000
4.000
SFS FN 537 112064 Scheibe...
112064
Stahl
feuerverzinkt
200
537
24.000
25.000
44.000
4.000
SFS FN 537 278720 Scheibe...
278720
Stahl
feuerverzinkt
100
537
27.000
28.000
50.000
4.000
SFS FN 537 112079 Scheibe...
112079
Stahl
feuerverzinkt
100
537
30.000
31.000
56.000
4.000
SFS FN 537 112086 Scheibe...
112086
Stahl
feuerverzinkt
100
537
36.000
37.000
66.000
5.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 934 (ISO 4032) - FN 179 - 8, feuerverzinkt - Hexagon nuts
SFS Group Schweiz AG
17.06.2024
DIN 127 B - FN 532 - verzinkt blau - Spring lock washers
SFS Group Schweiz AG
17.06.2024
DIN 9021 (ISO 7093) - FN 5142 - feuerverzinkt - Washer with outside diamete...
SFS Group Schweiz AG
17.06.2024
DIN 433 (ISO 7092) - FN 509 - verzinkt blau - Washers, product grade A, up ...
SFS Group Schweiz AG
17.06.2024
ISO 4032 - Hexagon nuts, Type 1
Chinese Manufacturers
27.05.2014
BN 20731 - Flat washers without chamfer (ISO 7089, DIN 125 A), stainless st...
Bossard Catalog
31.10.2023
ISO 4032 - Hexagon nuts, style 1 - Product grades A and B
Fabory
13.02.2023
ISO 4032 (DIN 934) - FN 8269 - 8, verzinkt blau - Hexagon nuts
SFS Group Schweiz AG
17.06.2024
ISO 4035 - Hexagon thin nuts (chamfered) - Product grades A and B
Fabory
13.02.2023
BN 20237 - Hex nuts ~0,8d (DIN 934; ~ISO 4032), cl. 8, zinc plated with thi...
Bossard Catalog
31.10.2023
ISO 4035 - Hexagon thin nuts, (chamfered)
Chinese Manufacturers
27.05.2014
BB1_001_101 - Deep groove ball bearings
SKF
13.06.2024
MAE-RKULG-3-17-CN-C3 - Single Row Deep Groove Ball Bearings MÄDLER®, inner ...
MÄDLER
26.04.2024
DIN 934 (ISO 4032) - FN 152 - 8, verzinkt gelb - Hexagon nuts
SFS Group Schweiz AG
17.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表