DIN 975 - FN 323 - Polyamid 6.6, weiss - Threaded control rods
SFS Group Schweiz AG
12 Buntmetall/Kunststoff
verbindungselemente_k
DIN 975
Plastic material
Powered by
CAD모델 선택
{sfs_unimarket/buntmetall_kunststoff/verbindungselemente_k/din_975/kunststoff/din_975_pa_fn323.prj},{NB=SFS FN 323 133177 Gewindestange DIN 975 Polyamid 6.6 weiss M6x1000},{ARTNR=133177},{WERKSTOFF=Polyamid 6.6 },{GUETE=},{OBERFLAECHE=weiss},{VERPACKUNG=1},{SFSNR=323},{DD=0},{D=6.000},{D3=4.773},{P=1.000},{L=1000},{EOL=}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Screw core diameter
[mm]
P
Pitch of bolt
[mm]
SFS FN 323 133175 Gewinde...
133175
Polyamid 6.6
weiss
1
323
4.000
3.141
0.700
SFS FN 323 133176 Gewinde...
133176
Polyamid 6.6
weiss
1
323
5.000
4.019
0.800
SFS FN 323 133177 Gewinde...
133177
Polyamid 6.6
weiss
1
323
6.000
4.773
1.000
SFS FN 323 133178 Gewinde...
133178
Polyamid 6.6
weiss
1
323
8.000
6.466
1.250
SFS FN 323 133179 Gewinde...
133179
Polyamid 6.6
weiss
1
323
10.000
8.160
1.500
SFS FN 323 133180 Gewinde...
133180
Polyamid 6.6
weiss
1
323
12.000
9.853
1.750
SFS FN 323 133181 Gewinde...
133181
Polyamid 6.6
weiss
1
323
16.000
13.546
2.000
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Grip Tight Two-Bolt Flange - Stainless Housing, Corrosion Resistant Insert ...
Baldor Reliance
09.11.2021
Grip Tight Medium Duty Wide Slot Take Up Inch Bore - GT Wide Slot Take-Up B...
Baldor Reliance
09.11.2021
Set Screw Wide Slot Take Up Inch Bore - Stainless Housing, Corrosion Resist...
Baldor Reliance
09.11.2021
Sleeve Bearings - SOLIDLUBE 3-7/16 thru 5 MM1000 4-Bolt Flange Bearing - SO...
Baldor Reliance
09.11.2021
Grip Tight Two-Bolt Flange - Polymer Housing, Corrosion Resistant Insert In...
Baldor Reliance
09.11.2021
Ball Bearing End Covers for Pillow Blocks & Tapped Base Units Inch Bore - B...
Baldor Reliance
09.11.2021
E-Z KLEEN Mounted Bearings PSEZ Polymer Sleeve Polymer Housed 3-Bolt Flange...
Baldor Reliance
09.11.2021
PVC/PVDF - Flowmeter Type M335
Frank
08.02.2022
PP/PTFE/FKM-F - Rückschlagklappe Typ 33
Frank
08.02.2022
PA/PVDF - Flowmeter Type M350
Frank
08.02.2022
PVDF/FKM - Zwischenbau-Rückschlagklappe Typ 34
Frank
08.02.2022
PA/PVDF - Flowmeter Type M335
Frank
08.02.2022
PVC-C/FKM - Ball Check Valve Type 32
Frank
08.02.2022
PP/EPDM - Kugelrückschlagventil, Typ 31
Frank
08.02.2022
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성