您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 582 - FN 241 - verzinkt blau - Ring nuts
SFS Group Schweiz AG
4 Grobschrauben Stahl
ringschrauben
DIN 582
Steel
Powered by
CAD模型選擇
{sfs_unimarket/grobschrauben_stahl/ringschrauben/din_582/st/din_582_a2k_fn241.prj},{NB=SFS FN 241 115910 Ringmutter DIN 582 Stahl verzinkt blau M12},{ARTNR=115910},{WERKSTOFF=Stahl},{GUETE=},{OBERFLAECHE=verzinkt blau},{VERPACKUNG=25},{SFSNR=241},{NENN=M12},{D=12.000},{D1=10.106},{P=1.750},{DW=30.000},{D2=54.000},{D3=30.000},{E=11.000},{M=53.000},{K=12.000},{B=14.000},{R1=6.000},{EOL=EOL}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2022年11月15日.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
ARTNR
Order number
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
NENN
Identification
[mm]
D
Nominal thread diameter
[mm]
D1
Core thread diameter
[mm]
P
Pitch of bolt
[mm]
DW
Diameter of the bearing face
[mm]
D2
Outside diameter ring
[mm]
D3
Inside diameter ring
[mm]
E
Thikness of the collar
[mm]
M
Overall hight
[mm]
K
Ring diameter
[mm]
B
Ring width bottom
[mm]
R1
Radius
[mm]
SFS FN 241 115901 Ringmut...
115901
Stahl
verzinkt blau
25
241
M6
6.000
4.917
1.000
20.000
36.000
20.000
8.500
36.000
6.000
10.000
4.000
SFS FN 241 307407 Ringmut...
307407
Stahl
verzinkt blau
50
241
M6
6.000
4.917
1.000
20.000
36.000
20.000
8.500
36.000
6.000
10.000
4.000
SFS FN 241 302273 Ringmut...
302273
Stahl
verzinkt blau
25
241
M8
8.000
6.647
1.250
20.000
36.000
20.000
8.500
36.000
8.000
10.000
4.000
SFS FN 241 115904 Ringmut...
115904
Stahl
verzinkt blau
50
241
M8
8.000
6.647
1.250
20.000
36.000
20.000
8.500
36.000
8.000
10.000
4.000
SFS FN 241 115907 Ringmut...
115907
Stahl
verzinkt blau
50
241
M10
10.000
8.376
1.500
25.000
45.000
25.000
10.000
45.000
10.000
12.000
4.000
SFS FN 241 302274 Ringmut...
302274
Stahl
verzinkt blau
25
241
M10
10.000
8.376
1.500
25.000
45.000
25.000
10.000
45.000
10.000
12.000
4.000
SFS FN 241 115911 Ringmut...
115911
Stahl
verzinkt blau
25
241
M12
12.000
10.106
1.750
30.000
54.000
30.000
11.000
53.000
12.000
14.000
6.000
SFS FN 241 115910 Ringmut...
115910
Stahl
verzinkt blau
25
241
M12
12.000
10.106
1.750
30.000
54.000
30.000
11.000
53.000
12.000
14.000
6.000
SFS FN 241 115912 Ringmut...
115912
Stahl
verzinkt blau
25
241
M14
14.000
11.835
2.000
30.000
54.000
30.000
11.000
53.000
12.000
14.000
6.000
SFS FN 241 115916 Ringmut...
115916
Stahl
verzinkt blau
25
241
M16
16.000
13.835
2.000
35.000
63.000
35.000
13.000
62.000
14.000
16.000
6.000
SFS FN 241 279162 Ringmut...
279162
Stahl
verzinkt blau
1
241
M16
16.000
13.835
2.000
35.000
63.000
35.000
13.000
62.000
14.000
16.000
6.000
SFS FN 241 178019 Ringmut...
178019
Stahl
verzinkt blau
10
241
M20
20.000
17.294
2.500
40.000
72.000
40.000
16.000
71.000
16.000
19.000
8.000
SFS FN 241 302275 Ringmut...
302275
Stahl
verzinkt blau
1
241
M20
20.000
17.294
2.500
40.000
72.000
40.000
16.000
71.000
16.000
19.000
8.000
SFS FN 241 177837 Ringmut...
177837
Stahl
verzinkt blau
1
241
M24
24.000
20.752
3.000
50.000
90.000
50.000
20.000
90.000
20.000
24.000
12.000
SFS FN 241 279163 Ringmut...
279163
Stahl
verzinkt blau
1
241
M27
27.000
23.752
3.000
50.000
90.000
50.000
20.000
90.000
20.000
24.000
12.000
SFS FN 241 115922 Ringmut...
115922
Stahl
verzinkt blau
1
241
M30
30.000
26.211
3.500
65.000
108.000
60.000
25.000
109.000
24.000
28.000
15.000
SFS FN 241 115924 Ringmut...
115924
Stahl
verzinkt blau
1
241
M36
36.000
31.670
4.000
75.000
126.000
70.000
30.000
128.000
28.000
32.000
18.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表