您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 913 (ISO 4026) - FN 133 - 45 H, schwarz - Hexagon socket set screws with flat point
SFS Group Schweiz AG
1 Innenantrieb Stahl
gewindestifte_innensechskant
DIN 913
Steel
Powered by
CAD模型選擇
{sfs_unimarket/innenantrieb_stahl/gewindestifte_innensechskant/din_913/st/din_913_sw_fn133.prj},{NB=SFS FN 133 118890 Gewindestift DIN 913 Stahl 45 H schwarz M8x14},{ARTNR=118890},{WERKSTOFF=Stahl},{GUETE=45 H},{OBERFLAECHE=schwarz},{VERPACKUNG=500},{SFSNR=133},{D=8.000},{D3=6.466},{P=1.250},{L=14.000},{DP=5.500},{S=4.000},{T=5.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L
Nominal length
[mm]
DP
Diameter of the flat
[mm]
S
Width accross flats
[mm]
T
Depth of the driving feature
[mm]
SFS FN 133 159615 Gewinde...
159615
Stahl
45 H
schwarz
1000
133
2.000
1.509
0.400
2.000
1.000
0.900
0.800
SFS FN 133 144301 Gewinde...
144301
Stahl
45 H
schwarz
1000
133
2.000
1.509
0.400
2.500
1.000
0.900
0.800
SFS FN 133 142885 Gewinde...
142885
Stahl
45 H
schwarz
1000
133
2.000
1.509
0.400
3.000
1.000
0.900
0.800
SFS FN 133 118647 Gewinde...
118647
Stahl
45 H
schwarz
1000
133
2.000
1.509
0.400
4.000
1.000
0.900
1.700
SFS FN 133 144302 Gewinde...
144302
Stahl
45 H
schwarz
1000
133
2.000
1.509
0.400
5.000
1.000
0.900
1.700
SFS FN 133 118654 Gewinde...
118654
Stahl
45 H
schwarz
1000
133
2.000
1.509
0.400
6.000
1.000
0.900
1.700
SFS FN 133 282051 Gewinde...
282051
Stahl
45 H
schwarz
1000
133
2.000
1.509
0.400
8.000
1.000
0.900
1.700
SFS FN 133 282052 Gewinde...
282052
Stahl
45 H
schwarz
1000
133
2.000
1.509
0.400
10.000
1.000
0.900
1.700
SFS FN 133 144303 Gewinde...
144303
Stahl
45 H
schwarz
1000
133
2.500
1.948
0.450
3.000
1.500
1.300
1.200
SFS FN 133 142239 Gewinde...
142239
Stahl
45 H
schwarz
1000
133
2.500
1.948
0.450
4.000
1.500
1.300
2.000
SFS FN 133 144306 Gewinde...
144306
Stahl
45 H
schwarz
1000
133
2.500
1.948
0.450
5.000
1.500
1.300
2.000
SFS FN 133 118656 Gewinde...
118656
Stahl
45 H
schwarz
1000
133
2.500
1.948
0.450
6.000
1.500
1.300
2.000
SFS FN 133 144307 Gewinde...
144307
Stahl
45 H
schwarz
1000
133
2.500
1.948
0.450
8.000
1.500
1.300
2.000
SFS FN 133 144308 Gewinde...
144308
Stahl
45 H
schwarz
1000
133
2.500
1.948
0.450
10.000
1.500
1.300
2.000
SFS FN 133 291689 Gewinde...
291689
Stahl
45 H
schwarz
1000
133
2.500
1.948
0.450
12.000
1.500
1.300
2.000
SFS FN 133 186056 Gewinde...
186056
Stahl
45 H
schwarz
100
133
3.000
2.387
0.500
3.000
2.000
1.500
1.200
SFS FN 133 307021 Gewinde...
307021
Stahl
45 H
schwarz
1000
133
3.000
2.387
0.500
3.000
2.000
1.500
1.200
SFS FN 133 186057 Gewinde...
186057
Stahl
45 H
schwarz
100
133
3.000
2.387
0.500
4.000
2.000
1.500
1.200
SFS FN 133 307022 Gewinde...
307022
Stahl
45 H
schwarz
1000
133
3.000
2.387
0.500
4.000
2.000
1.500
1.200
SFS FN 133 186058 Gewinde...
186058
Stahl
45 H
schwarz
100
133
3.000
2.387
0.500
5.000
2.000
1.500
2.000
SFS FN 133 307023 Gewinde...
307023
Stahl
45 H
schwarz
1000
133
3.000
2.387
0.500
5.000
2.000
1.500
2.000
SFS FN 133 279296 Gewinde...
279296
Stahl
45 H
schwarz
100
133
3.000
2.387
0.500
6.000
2.000
1.500
2.000
SFS FN 133 307024 Gewinde...
307024
Stahl
45 H
schwarz
1000
133
3.000
2.387
0.500
6.000
2.000
1.500
2.000
SFS FN 133 279298 Gewinde...
279298
Stahl
45 H
schwarz
100
133
3.000
2.387
0.500
8.000
2.000
1.500
2.000
SFS FN 133 307025 Gewinde...
307025
Stahl
45 H
schwarz
1000
133
3.000
2.387
0.500
8.000
2.000
1.500
2.000
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 913 (ISO 4026) - FN 135 - 45 H, verzinkt blau - Hexagon socket set scre...
SFS Group Schweiz AG
17.06.2024
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
DIN 913 - Hexagon socket set screws with flat point
Fabory
21.04.2022
02040 - Positioning feet
norelem
30.05.2024
DIN 913 (ISO 4026) - FN 137 - rostfrei A2 - Hexagon socket set screws with ...
SFS Group Schweiz AG
17.06.2024
FN 1953 - verzinkt blau - Zylinderschrauben mit extrem niedrigem Kopf, Inne...
SFS Group Schweiz AG
17.06.2024
Rod End Nut
TPC Global
01.11.2018
DIN 7984 - Hexagon socket head cap screws with low head
Fabory
21.04.2022
DIN 914 (ISO 4027) - FN 134 - 45 H, schwarz - Hexagon socket set screws wit...
SFS Group Schweiz AG
17.06.2024
DIN 985 (ISO 10511) - FN 214 - 10, verzinkt blau - Prevailing torque type h...
SFS Group Schweiz AG
17.06.2024
DIN 913 (ISO 4026) - FN 88 - 45 H, verzinkt blau - Hexagon socket set screw...
SFS Group Schweiz AG
17.06.2024
DIN 913 (ISO 4026) - FN 1967 - 45 H, Zinklamellen beschichtet - Hexagon soc...
SFS Group Schweiz AG
17.06.2024
DIN 127 A - FN 644 - schwarz - Spring lock washers
SFS Group Schweiz AG
17.06.2024
ISO 7380 - FN 127 - 10.9, schwarz - Hexagon socket button head screws
SFS Group Schweiz AG
17.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表