您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 7062.2 - Semi-split Stainless Steel-Set collars, Type A, with two through holes
Elesa+Ganter
机械操作件
GN 7062.2
Powered by
CAD模型選擇
{elesa_ganter/machine_elements/gn7062_2/gn7062_2_a.prj},{NB=Geschlitzter Edelstahl-Stellring GN 7062.2-42-B20-NI-A},{PARTNUMBER=GN 7062.2-42-B20-NI-A},{D1=42},{D2=B20},{D2X=20},{B=15},{D3=M5},{D3X=5},{D4=5.5},{M=31.0},{S=3.0},{X=0.6},{WEIGHT=0.0994},{CTN=73269096},{ROHS=YES},{VERS=6},{INFOEG=Produktdetails},{AX=14.500},{AY=6.000},{BX=8.500},{BX2=4.500},{LX=7.000},{C=5},{SW=4},{SWY=3.0},{LD3=12},{D4Y=14.25}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
H10 recommended shaft tolerance h11
[mm]
B
±0.2
[mm]
D3
Thread
ⁿ/ₐ
D4
[mm]
M
[mm]
S
[mm]
X
≈ Protrusion of cap thread
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Semi-split Stainless Stee...
GN 7062.2-30-B12-NI-A
30
B12
11
M4
4.5
21.0
2.1
0.7
0.0377
73269096
YES
Semi-split Stainless Stee...
GN 7062.2-32-B14-NI-A
32
B14
11
M4
4.5
23.0
2.1
0.7
0.0410
73269096
YES
Semi-split Stainless Stee...
GN 7062.2-36-B15-NI-A
36
B15
13
M5
5.5
25.5
2.1
1.4
0.0624
73269096
YES
Semi-split Stainless Stee...
GN 7062.2-36-B16-NI-A
36
B16
13
M5
5.5
26.0
2.1
1.4
0.0606
73269096
YES
Semi-split Stainless Stee...
GN 7062.2-42-B18-NI-A
42
B18
15
M5
5.5
30.0
3.0
0.6
0.0967
73269096
YES
Semi-split Stainless Stee...
GN 7062.2-42-B20-NI-A
42
B20
15
M5
5.5
31.0
3.0
0.6
0.0994
73269096
YES
Semi-split Stainless Stee...
GN 7062.2-48-B22-NI-A
48
B22
15
M5
6.5
35.0
3.0
0.0
0.1231
73269096
YES
Semi-split Stainless Stee...
GN 7062.2-48-B25-NI-A
48
B25
15
M5
6.5
36.5
3.0
0.0
0.1125
73269096
YES
Semi-split Stainless Stee...
GN 7062.2-55-B28-NI-A
55
B28
15
M6
6.5
41.5
3.0
0.5
0.1553
73269096
YES
Semi-split Stainless Stee...
GN 7062.2-55-B30-NI-A
55
B30
15
M6
6.5
42.5
3.0
0.5
0.1447
73269096
YES
Semi-split Stainless Stee...
GN 7062.2-60-B32-NI-A
60
B32
15
M6
6.5
46.0
4.0
0.4
0.1897
73269096
YES
Semi-split Stainless Stee...
GN 7062.2-60-B35-NI-A
60
B35
15
M6
6.5
47.5
4.0
0.4
0.1605
73269096
YES
Semi-split Stainless Stee...
GN 7062.2-65-B40-NI-A
65
B40
15
M6
6.5
52.5
4.0
0.5
0.1811
73269096
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表