您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: HPS International
Created: 27.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
HPS International
SEB - Swivel eye bolt, High tensile, GRADUP
HPS International
LIFTING
SWIVEL RINGS
Powered by
CAD模型選擇
{hp_systems/lifting/swivel_rings/seb.prj},{NB=SEB M 36 UP},{REF=SEB M 36 UP},{DIA=M 36 (x4)},{WLL=9.00 t},{WLL2=11.00 t},{L1=54},{TT=320 Nm},{XX=70},{S=14},{A=83},{B=94},{C=168},{D=155},{CNSMASSEXACT=7.00},{SF=5},{L2=130/100},{LMAXI=200/100},{WEI=7.00},{X=0.500},{PPATH=seb_piece/seb_sbl.prj},{DEEPLINK=SEB M 36 UP},{INFO=INFO}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
REF
Reference
ⁿ/ₐ
DIA
Diameter
ⁿ/ₐ
WLL
5:1 - working load limit
ⁿ/ₐ
WLL2
4:1 : working load limit
ⁿ/ₐ
L1
[mm]
TT
Tightening torque
ⁿ/ₐ
XX
[mm]
S
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
CNSMASSEXACT
Weight
[kg]
SEB M 8 UP
SEB M 8 UP
M 8 (x1.25)
0.40 t
0.50 t
14
6 Nm
20
6
30
34
60
57
0.24
SEB M 10 UP
SEB M 10 UP
M 10 (x1.5)
0.50 t
0.70 t
17
10 Nm
20
6
30
34
60
57
0.24
SEB M 12 UP
SEB M 12 UP
M 12 (x1.75)
0.80 t
0.90 t
21
15 Nm
20
6
30
34
60
57
0.24
SEB M 16 UP
SEB M 16 UP
M 16 (x2)
1.40 t
1.80 t
27
50 Nm
35
8
38
45
88
80
0.80
SEB M 20 UP
SEB M 20 UP
M 20 (x2.5)
2.00 t
2.70 t
30
100 Nm
35
8
38
45
88
80
0.80
SEB M 24 3t8 UP
SEB M 24 3t8 UP
M 24 (x3)
3.20 t
3.80 t
36
160 Nm
35
14
38
45
88
80
0.80
SEB M 24 4t2 UP
SEB M 24 4t2 UP
M 24 (x3)
3.40 t
4.20 t
36
160 Nm
50
14
58
70
115
106
2.60
SEB M 30 UP
SEB M 30 UP
M 30 (x3.5)
5.50 t
6.30 t
45
250 Nm
50
14
58
70
115
106
2.70
SEB M 36 UP
SEB M 36 UP
M 36 (x4)
9.00 t
11.00 t
54
320 Nm
70
14
83
94
168
155
7.00
SEB M 42 UP
SEB M 42 UP
M 42 (x4.5)
12.00 t
15.00 t
63
400 Nm
70
14
83
94
168
155
7.00
SEB M 48 UP
SEB M 48 UP
M 48 (x5)
15.00 t
16.00 t
68
600 Nm
70
19
80
94
168
155
7.00
SEB U 038 UP
SEB U 038 UP
UNC 3/8-16
1,200 lbs
1,500 lbs
17
8 ft-lb
20
6
30
34
60
57
0.24
SEB U 050 UP
SEB U 050 UP
UNC 1/2-13
1,800 lbs
1,950 lbs
21
12 ft-lb
20
6
30
34
60
57
0.24
SEB U 058 UP
SEB U 058 UP
UNC 5/8-11
3,200 lbs
4,000 lbs
27
40 ft-lb
35
8
38
45
88
80
0.80
SEB U 075 UP
SEB U 075 UP
UNC 3/4-10
4,750 lbs
5,900 lbs
30
80 ft-lb
35
8
38
45
88
80
0.80
SEB U 100 UP
SEB U 100 UP
UNC 1-8
7,500 lbs
9,300 lbs
36
125 ft-lb
50
14
58
70
115
106
2.60
SEB U 125 UP
SEB U 125 UP
UNC 1 1/4-7
12,200 lbs
13,800 lbs
45
200 ft-lb
70
14
58
70
115
106
2.80
SEB U 150 UP
SEB U 150 UP
UNC 1 1/2-6
20,000 lbs
25,000 lbs
62
240 ft-lb
70
14
83
94
168
155
7.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表