您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 443 A - Sealing push-in caps, form A
Fabory
12 Engineering parts & machine parts
Powered by
CAD模型選擇
{fabory/12_engineering_parts_machine_parts/din_443_a.prj},{NB=Verschlussdeckel DIN 443 A 24 72150.240.001(High)},{CNSORDERNO=72150.240.001},{NENNID=24MM},{D=24},{BRAND=Fabory},{STANDARD=DIN ?443},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=},{BASICMATERIAL=Steel},{GRADE=},{SURFACETREATME=Zinc plated},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492912831},{INTRASTATCODE=84099100},{ECLASS=23-09-90-90},{UNSPSC=31161818},{ETIM=EC000098},{VARIANT=0},{PACKAGING=10},{FABNETWEIGHT=9.000},{FAB_NENN=A 24},{FAB_GEO=Diameter (d)=24;h (js16)=7;s=1.6},{FAB_ARTICLENUMBER=72150.240.001},{H=7},{R1=60},{R2=1.600},{S=1.600},{GEW=12.300},{CNSAVOID=0},{LOD=High},{STANDARDSMALL=din_443_a.png}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Diameter zc10
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
H
Overall height js16
[mm]
R1
Radius
[mm]
R2
Radius
[mm]
S
Thickness ±0.15
[mm]
Sealing cap DIN 443 A 8
72150.080.001
8MM
8
Fabory
DIN ?443
Steel
Zinc plated
0.00070
Y
8715492912749
84099100
23-09-90-90
31161818
EC000098
10
3
20
1.000
0.750
Sealing cap DIN 443 A 10
72150.100.001
10MM
10
Fabory
DIN ?443
Steel
Zinc plated
0.00200
Y
8715492912756
84099100
23-09-90-90
31161818
EC000098
10
3
25
1.000
0.750
Sealing cap DIN 443 A 12
72150.120.001
12MM
12
Fabory
DIN ?443
Steel
Zinc plated
0.00280
Y
8715492912763
84099100
23-09-90-90
31161818
EC000098
10
4
30
1.000
1.000
Sealing cap DIN 443 A 14
72150.140.001
14MM
14
Fabory
DIN ?443
Steel
Zinc plated
0.00300
Y
8715492912770
84099100
23-09-90-90
31161818
EC000098
10
5
35
1.000
1.000
Sealing cap DIN 443 A 16
72150.160.001
16MM
16
Fabory
DIN ?443
Steel
Zinc plated
0.00360
Y
8715492912787
84099100
23-09-90-90
31161818
EC000098
10
5
40
1.000
1.000
Sealing cap DIN 443 A 18
72150.180.001
18MM
18
Fabory
DIN ?443
Steel
Zinc plated
0.00400
Y
8715492912794
84099100
23-09-90-90
31161818
EC000098
10
6
45
1.000
1.000
Sealing cap DIN 443 A 20
72150.200.001
20MM
20
Fabory
DIN ?443
Steel
Zinc plated
0.00530
Y
8715492912800
84099100
23-09-90-90
31161818
EC000098
10
6
50
1.000
1.000
Sealing cap DIN 443 A 22
72150.220.001
22MM
22
Fabory
DIN ?443
Steel
Zinc plated
0.00800
Y
8715492912817
84099100
23-09-90-90
31161818
EC000098
10
7
55
1.600
1.600
Sealing cap DIN 443 A 24
72150.240.001
24MM
24
Fabory
DIN ?443
Steel
Zinc plated
0.00900
Y
8715492912831
84099100
23-09-90-90
31161818
EC000098
10
7
60
1.600
1.600
Sealing cap DIN 443 A 25
72150.250.001
25MM
25
Fabory
DIN ?443
Steel
Zinc plated
0.01300
Y
8715492912848
84099100
23-09-90-90
31161818
EC000098
10
8
60
1.600
1.600
Sealing cap DIN 443 A 28
72150.280.001
28MM
28
Fabory
DIN ?443
Steel
Zinc plated
0.01500
Y
8715492912879
84099100
23-09-90-90
31161818
EC000098
10
9
70
1.600
1.600
Sealing cap DIN 443 A 30
72150.300.001
30MM
30
Fabory
DIN ?443
Steel
Zinc plated
0.01500
Y
8715492912886
84099100
23-09-90-90
31161818
EC000098
10
9
75
1.600
1.600
Sealing cap DIN 443 A 36
72150.360.001
36MM
36
Fabory
DIN ?443
Steel
Zinc plated
0.02800
Y
8715492912947
84099100
23-09-90-90
31161818
EC000098
10
11
90
1.600
1.600
Sealing cap DIN 443 A 38
72150.380.001
38MM
38
Fabory
DIN ?443
Steel
Zinc plated
0.03220
Y
8715492912954
84099100
23-09-90-90
31161818
EC000098
10
12
95
1.600
1.600
Sealing cap DIN 443 A 40
72150.400.001
40MM
40
Fabory
DIN ?443
Steel
Zinc plated
0.02900
Y
8715492912978
84099100
23-09-90-90
31161818
EC000098
10
12
100
1.600
1.600
Sealing cap DIN 443 A 45
72150.450.001
45MM
45
Fabory
DIN ?443
Steel
Zinc plated
0.04000
Y
8715492913029
84099100
23-09-90-90
31161818
EC000098
10
14
110
1.600
1.600
Sealing cap DIN 443 A 50
72150.500.001
50MM
50
Fabory
DIN ?443
Steel
Zinc plated
0.04500
Y
8715492913067
84099100
23-09-90-90
31161818
EC000098
10
15
125
1.600
1.600
Sealing cap DIN 443 A 52
72150.520.001
52MM
52
Fabory
DIN ?443
Steel
Zinc plated
0.04800
Y
8715492913081
84099100
23-09-90-90
31161818
EC000098
10
16
130
2.500
2.000
Sealing cap DIN 443 A 56
72150.560.001
56MM
56
Fabory
DIN ?443
Steel
Zinc plated
0.09100
Y
8715492913111
84099100
23-09-90-90
31161818
EC000098
10
17
140
2.500
2.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表