您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
English
Bushing SD Metric - QD Bushing
Maska
Bushings & Hubs
Bushings & Hubs
QD Bushing
Powered by
CAD模型選擇
{maska/bushings_and_hubs/bushings_and_hubs/qd_bushing/qd_bush_sd_mm_asmtab.prj},{NB=SDX24MM},{KEYHELP=1},{BSA=SD},{BORE=24MM},{BORE1=0.944882},{A=0.438},{B=2.18750000},{D=3.188},{E=1.37500000},{F=1.25000000},{G=0.25000000},{H=0.12500000},{L=1.813},{Z=1.0748},{W=0.3150},{D1=0.12992},{M=2.688},{CS=3=1/4 X1-7/8},{SS=1/4-20 UNC x 1/4\"},{WEIGHT=1.6},{NDM=0.250000},{KDM=0.196000},{S=0.06250},{DRILL=0.31250},{J=0.219},{DRILL2=0.28125},{NDM1=0.250},{KDM1=0.196},{LONG=0.50000},{HELP=0.120},{FILLET=0.0468750},{LOCKNUT=1/4},{SETSCREW=1/4-20UNC},{RAD=0.030},{KEY=-},{BOLT=1/4-20 UNC},{PPATH=../parts/qd_bushing_sd_mm_asmtpl.prj},{BOLTLENGTH=1.8750}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PN
Part Number
ⁿ/ₐ
BORE
Bore
[Inch]
A
[Inch]
B
[Inch]
D
[Inch]
E
[Inch]
F
[Inch]
G
[Inch]
H
[Inch]
L
[Inch]
M
Bolt Circle M
[Inch]
CS
Cap Screws Required NC Grade 5
[Inch]
SS
Set Screw Dimensions
[Inch]
WEIGHT
Average Weight
[Lbs]
SDX14MM
SDX14MM
14MM
0.438
2 3/16
3.188
1 3/8
1 1/4
1/4
1/8
1.813
2.688
3=1/4 X1-7/8
1/4-20 UNC x 1/4"
1.6
SDX15MM
SDX15MM
15MM
0.438
2 3/16
3.188
1 3/8
1 1/4
1/4
1/8
1.813
2.688
3=1/4 X1-7/8
1/4-20 UNC x 1/4"
1.6
SDX16MM
SDX16MM
16MM
0.438
2 3/16
3.188
1 3/8
1 1/4
1/4
1/8
1.813
2.688
3=1/4 X1-7/8
1/4-20 UNC x 1/4"
1.6
SDX18MM
SDX18MM
18MM
0.438
2 3/16
3.188
1 3/8
1 1/4
1/4
1/8
1.813
2.688
3=1/4 X1-7/8
1/4-20 UNC x 1/4"
1.6
SDX19MM
SDX19MM
19MM
0.438
2 3/16
3.188
1 3/8
1 1/4
1/4
1/8
1.813
2.688
3=1/4 X1-7/8
1/4-20 UNC x 1/4"
1.6
SDX20MM
SDX20MM
20MM
0.438
2 3/16
3.188
1 3/8
1 1/4
1/4
1/8
1.813
2.688
3=1/4 X1-7/8
1/4-20 UNC x 1/4"
1.6
SDX22MM
SDX22MM
22MM
0.438
2 3/16
3.188
1 3/8
1 1/4
1/4
1/8
1.813
2.688
3=1/4 X1-7/8
1/4-20 UNC x 1/4"
1.6
SDX24MM
SDX24MM
24MM
0.438
2 3/16
3.188
1 3/8
1 1/4
1/4
1/8
1.813
2.688
3=1/4 X1-7/8
1/4-20 UNC x 1/4"
1.6
SDX25MM
SDX25MM
25MM
0.438
2 3/16
3.188
1 3/8
1 1/4
1/4
1/8
1.813
2.688
3=1/4 X1-7/8
1/4-20 UNC x 1/4"
1.6
SDX28MM
SDX28MM
28MM
0.438
2 3/16
3.188
1 3/8
1 1/4
1/4
1/8
1.813
2.688
3=1/4 X1-7/8
1/4-20 UNC x 1/4"
1.6
SDX30MM
SDX30MM
30MM
0.438
2 3/16
3.188
1 3/8
1 1/4
1/4
1/8
1.813
2.688
3=1/4 X1-7/8
1/4-20 UNC x 1/4"
1.6
SDX32MM
SDX32MM
32MM
0.438
2 3/16
3.188
1 3/8
1 1/4
1/4
1/8
1.813
2.688
3=1/4 X1-7/8
1/4-20 UNC x 1/4"
1.6
SDX35MM
SDX35MM
35MM
0.438
2 3/16
3.188
1 3/8
1 1/4
1/4
1/8
1.813
2.688
3=1/4 X1-7/8
1/4-20 UNC x 1/4"
1.6
SDX38MM
SDX38MM
38MM
0.438
2 3/16
3.188
1 3/8
1 1/4
1/4
1/8
1.813
2.688
3=1/4 X1-7/8
1/4-20 UNC x 1/4"
1.6
SDX40MM
SDX40MM
40MM
0.438
2 3/16
3.188
1 3/8
1 1/4
1/4
1/8
1.813
2.688
3=1/4 X1-7/8
1/4-20 UNC x 1/4"
1.6
SDX42MM
SDX42MM
42MM
0.438
2 3/16
3.188
1 3/8
1 1/4
1/4
1/8
1.813
2.688
3=1/4 X1-7/8
1/4-20 UNC x 1/4"
1.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表