您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Schaffner
Created: 01.10.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schaffner
FN 3287/FN 3288 - 3-Phase Filters, Smallest book-style EMC/RFI Filter for Inverter and Power Drive Systems
Schaffner
3-phase filters
Powered by
CAD模型選擇
{schaffner/3_phase_filters/fn_3287_fn_3288_asmtab.prj},{NB=Schaffner FN3288-100-35-C35-R65},{TD=59},{VER=20},{PL=36.0},{WG=5.1},{A=300},{B=90},{C=210},{D=260},{E=1.5},{F=280},{G=60},{H=6.5},{J=173},{K=25.0},{L=112},{BAC739=25.0},{BAC676=50.0},{AAG402=1},{AAO159=7.0},{AAO157=8.0},{AAB202=0},{AAS575=36.0},{CNSORDERNOX=FN3288-100-35},{RNB=R65},{PE=High},{RC=100 (110)},{BAH005=530/305},{LC=C35: 7.1},{LCX='C35','C35: 7.1','C26','C26: 2.7','C21','C21: 0.4','C17','C17: 0.1'},{IO=-35},{FRAME=G},{PDF=Download},{M=M8},{PPATH=parts_3288/fn_3287_fn_3288_asmtpl.prj},{SDT=8 weeks},{CERTIFICATION=UL 60939-3, IEC 60939-3},{NOCUPEROU=1},{AAQ326=https://www.schaffner.com/product-storage/datasheets/fn3287-fn3288/},{BAD915=AC},{AAF726=100}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSTYPECODE
Type code
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
PE
Performance
ⁿ/ₐ
RC
Rated current 50°C (40°C)
[A]
BAH005
Voltage
[V]
LC
Leakage current 520/760 VAC/50 Hz
ⁿ/ₐ
PL
Power loss 25°C/50 Hz
[W]
IO
Input/output connections
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
Schaffner FN3287-10-44-C2...
FN3287-10-44-C28-R65
818026
High
10 (11)
530/305
C28: 3.7
7.5
-44 (Terminal block)
180
40
112
Schaffner FN3287-10-44-C2...
FN3287-10-44-C26-R65
818048
High
10 (11)
530/305
C26: 2.2
7.5
-44 (Terminal block)
180
40
112
Schaffner FN3287-10-44-C2...
FN3287-10-44-C21-R65
820844
High
10 (11)
530/305
C21: 0.4
7.5
-44 (Terminal block)
180
40
112
Schaffner FN3287-16-44-C3...
FN3287-16-44-C33-R65
818027
High
16 (17)
530/305
C33: 4.3
9.5
-44 (Terminal block)
200
45
120
Schaffner FN3287-16-44-C2...
FN3287-16-44-C26-R65
818049
High
16 (17)
530/305
C26: 2.4
9.5
-44 (Terminal block)
200
45
120
Schaffner FN3287-16-44-C2...
FN3287-16-44-C21-R65
820845
High
16 (17)
530/305
C21: 0.4
9.5
-44 (Terminal block)
200
45
120
Schaffner FN3287-20-33-C3...
FN3287-20-33-C33-R65
818028
High
20 (22)
530/305
C33: 4.9
10.0
-33 (Terminal block)
205
45
132
Schaffner FN3287-20-33-C2...
FN3287-20-33-C26-R65
818050
High
20 (22)
530/305
C26: 2.5
10.0
-33 (Terminal block)
205
45
132
Schaffner FN3287-20-33-C2...
FN3287-20-33-C21-R65
820846
High
20 (22)
530/305
C21: 0.4
10.0
-33 (Terminal block)
205
45
132
Schaffner FN3287-25-33-C3...
FN3287-25-33-C33-R65
818029
High
25 (27)
530/305
C33: 4.9
11.4
-33 (Terminal block)
205
45
132
Schaffner FN3287-25-33-C2...
FN3287-25-33-C26-R65
818051
High
25 (27)
530/305
C26: 2.5
11.4
-33 (Terminal block)
205
45
132
Schaffner FN3287-25-33-C2...
FN3287-25-33-C21-R65
820847
High
25 (27)
530/305
C21: 0.4
11.4
-33 (Terminal block)
205
45
132
Schaffner FN3287-40-33-C3...
FN3287-40-33-C33-R65
818030
High
40 (44)
530/305
C33: 4.9
22.6
-33 (Terminal block)
215
50
147
Schaffner FN3287-40-33-C2...
FN3287-40-33-C26-R65
818052
High
40 (44)
530/305
C26: 2.5
22.6
-33 (Terminal block)
215
50
147
Schaffner FN3287-40-33-C2...
FN3287-40-33-C21-R65
820848
High
40 (44)
530/305
C21: 0.4
22.6
-33 (Terminal block)
215
50
147
Schaffner FN3287-50-53-C3...
FN3287-50-53-C33-R65
818031
High
50 (55)
530/305
C33: 4.9
25.5
-53 (Terminal block)
220
65
180
Schaffner FN3287-50-53-C2...
FN3287-50-53-C26-R65
818053
High
50 (55)
530/305
C26: 2.5
25.5
-53 (Terminal block)
220
65
180
Schaffner FN3287-50-53-C2...
FN3287-50-53-C21-R65
820849
High
50 (55)
530/305
C21: 0.4
25.5
-53 (Terminal block)
220
65
180
Schaffner FN3287-63-53-C3...
FN3287-63-53-C33-R65
818032
High
63 (69)
530/305
C33: 4.9
32.1
-53 (Terminal block)
220
65
180
Schaffner FN3287-63-53-C2...
FN3287-63-53-C26-R65
818054
High
63 (69)
530/305
C26: 2.5
32.1
-53 (Terminal block)
220
65
180
Schaffner FN3287-63-53-C2...
FN3287-63-53-C21-R65
820850
High
63 (69)
530/305
C21: 0.4
32.1
-53 (Terminal block)
220
65
180
Schaffner FN3287-80-34-C3...
FN3287-80-34-C33-R65
818033
High
80 (88)
530/305
C33: 5.6
32.6
-34 (Terminal block)
290
80
205
Schaffner FN3287-80-34-C2...
FN3287-80-34-C26-R65
818055
High
80 (88)
530/305
C26: 2.7
32.6
-34 (Terminal block)
290
80
205
Schaffner FN3287-80-34-C2...
FN3287-80-34-C21-R65
820851
High
80 (88)
530/305
C21: 0.4
32.6
-34 (Terminal block)
290
80
205
Schaffner FN3287-100-35-C...
FN3287-100-35-C33-R65
818034
High
100 (110)
530/305
C33: 5.6
33.0
-35 (Terminal block)
300
90
210
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FN 3359 - 3-Phase Filters, High-current EMC/RFI Filter
Schaffner
23.02.2023
FN 3258 - Ultra-compact EMC/RFI Filter for Motor Drives Applications
Schaffner
08.06.2022
FN 2450 - Safe and ergonomic EMC/EMI filter with very low leakage current
Schaffner
08.06.2022
FN 2060 - Two-Stage Filters, Multi-stage General Purpose AC/DC EMI Filter
Schaffner
08.06.2022
FN 3256 - Compact Line Filter for Industrial Machinery/Equipment
Schaffner
08.06.2022
FN 3270 - Compact EMC/RFI Filter for Industrial Motor Drive Applications
Schaffner
23.02.2023
FN 3025 / FN 3026 - DIN-Rail EMC/RFI Filter with Minimum Leakage Current
Schaffner
08.06.2022
FN 3280 - High-end Line Filter for Machinery/Equipment
Schaffner
08.06.2022
FN 2070 - Multi-stage Performance AC/DC EMI Filter
Schaffner
08.06.2022
PM5072-T-2ETHW - AC500-eCo V3 CPU - 8 MB, 2 Ethernet interfaces, RTC and mi...
ABB
12.07.2023
2859178 - VAL-MS 320/3+1
PHOENIX CONTACT
07.12.2023
5629A2 - Control Unit with 5,7" Color Touch Screen Display
Kistler
17.05.2024
ECX 115X - Two-way pushbuttons
Comepi
14.03.2022
ECX 14X0 - Key selector switches
Comepi
14.03.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表