您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
707048 - 90° (ADJ) ELBOW MALE DIN L SERIES - MALE METRIC WITH O.R. ISO 6149 PORTS
FOR Fittings
24° connectors DIN 3861 ISO 8434-1
Powered by
CAD模型選擇
{for_fittings/7_din_24_iso_8434_1/707048.prj},{NB=A707048-4248},{CODE=A707048-4248},{FILENAME=A707048-4248_02},{F=M52x2-6g},{F1=M48x2-6g},{B=51},{B1=40},{C=66},{CH=55}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
B
[mm]
B1
[mm]
C
[mm]
CH
Hexagonal key
[mm]
A707048-0610
A707048-0610
M12x1,5-6g
M10x1-6g
19
12
32.5
14
A707048-0812
A707048-0812
M14x1,5-6g
M12x1,5-6g
21
14
37
17
A707048-1014
A707048-1014
M16x1,5-6g
M14x1,5-6g
22
15
37
19
A707048-1214
A707048-1214
M18x1,5-6g
M14x1,5-6g
24
17
37
19
A707048-1216
A707048-1216
M18x1,5-6g
M16x1,5-6g
24
17
37
22
A707048-1518
A707048-1518
M22x1,5-6g
M18x1,5-6g
28
21
50
24
A707048-1822
A707048-1822
M26x1,5-6g
M22x1,5-6g
31
23,5
55
27
A707048-2222
A707048-2222
M30x2-6g
M22x1,5-6g
35
27,5
55
27
A707048-2227
A707048-2227
M30x2-6g
M27x2-6g
35
27,5
55
32
A707048-2833
A707048-2833
M36x2-6g
M33x2-6g
38
30,5
59.5
41
A707048-3542
A707048-3542
M45x2-6g
M42x2-6g
45
34,5
62
50
A707048-4248
A707048-4248
M52x2-6g
M48x2-6g
51
40
66
55
SA707048-0810
SA707048-0810
M14x1,5-6g
M10x1-6g
22,5
15,5
32.5
14
SA707048-0814
SA707048-0814
M14x1,5-6g
M14x1,5-6g
22
15
37
19
SA707048-0818
SA707048-0818
M14x1,5-6g
M18x1,5-6g
26
19
50
24
SA707048-1012
SA707048-1012
M16x1,5-6g
M12x1,5-6g
24
17
37
17
SA707048-1218
SA707048-1218
M18x1,5-6g
M18x1,5-6g
27
20
46
24
SA707048-1018
SA707048-1018
M16x1,5-6g
M18x1,5-6g
27
20
50
24
SA707048-1516
SA707048-1516
M22x1,5-6g
M16x1,5-6g
28
21
43,5
22
SA707048-1522
SA707048-1522
M22x1,5-6g
M22x1,5-6g
30
23
55
27
SA707048-1527
SA707048-1527
M22x1,5-6g
M27x2-6g
31,5
24
55
32
SA707048-1818
SA707048-1818
M26x1,5-6g
M18x1,5-6g
31
23,5
50
24
SA707048-1827
SA707048-1827
M26x1,5-6g
M27x2-6g
31,5
24
55
32
SA707048-2842
SA707048-2842
M36x2-6g
M42x2-6g
43
35,5
62
50
SA707048-1227
SA707048-1227
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
707059 - 90° (ADJ) ELBOW MALE DIN L SERIES - MALE METRIC WITH O.R. AND RETA...
FOR Fittings
07.05.2024
EVW-M EO - Assembled adjustable standpipe elbow
Parker
31.05.2022
EVW-R EO - Assembled adjustable standpipe elbow
Parker
31.05.2022
708501 - 90° BULKHEAD ELBOW MALE DIN S SERIES
FOR Fittings
06.05.2024
707158 - 90° ELBOW MALE DIN LL SERIES - MALE NPTF TAPER SAE 476 PORTS
FOR Fittings
06.05.2024
707060 - 90° ELBOW UNION MALE - SWIVEL FEMALE DIN L SERIES
FOR Fittings
06.05.2024
707071 - 90° (ADJ) ELBOW MALE DIN L SERIES - MALE JIS WITH O.R. JIS 2351 PO...
FOR Fittings
06.05.2024
707082 - 90° ELBOW MALE DIN L SERIES - MALE BSPT TAPER ISO 7 PORTS
FOR Fittings
07.05.2024
707543 - 90° (ADJ) ELBOW MALE DIN S SERIES - MALE METRIC WITH O.R. ISO 6149...
FOR Fittings
07.05.2024
707147 - 90° BANJO ELBOW MALE DIN L SERIES - MALE METRIC END WITH METAL/RUB...
FOR Fittings
06.05.2024
710529 - 90° (ADJ) LONG ELBOW MALE DIN S SERIES - MALE BSPP WITH O.R. AND R...
FOR Fittings
07.05.2024
707136 - 90° BANJO DIN LL SERIES - MALE METRIC METAL TO METAL ISO 9974 PORT...
FOR Fittings
07.05.2024
707587 - 90° ELBOW MALE DIN S SERIES - MALE BSPT TAPER ISO 7 PORTS
FOR Fittings
07.05.2024
710507 - 90° (ADJ) LONG ELBOW MALE DIN S SERIES - MALE SAE UNF-UN WITH O.R....
FOR Fittings
07.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表