您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
407080 - 90° MALE JIC - 2 BOLTS METRIC FLANGE STD. SCREW
FOR Fittings
Flanges
Powered by
CAD模型選擇
{for_fittings/4_flanges/407080.prj},{NB=A407080-2020},{CODE=A407080-2020},{FILENAME=A407080-2020_00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CODE
Code
ⁿ/ₐ
A407080-1210
A407080-1210
A407080-1212
A407080-1212
A407080-1216
A407080-1216
A407080-1512
A407080-1512
A407080-1516
A407080-1516
A407080-2016
A407080-2016
A407080-2020
A407080-2020
A407080-2620
A407080-2620
A407080-2625
A407080-2625
A407080-3125
A407080-3125
A407080-3132
A407080-3132
A407080-3225
A407080-3225
A407080-3232
A407080-3232
SA407080-2012
SA407080-2012
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
407081 - 90° MALE JIC - 2 BOLTS METRIC FLANGE HEAVY SCREW
FOR Fittings
06.05.2024
108007 - 90° BULKHEAD ELBOW MALE JIC - JIC
FOR Fittings
06.05.2024
407091 - 90° MALE BSP - 2 BOLTS METRIC FLANGE STD. SCREW
FOR Fittings
06.05.2024
MAE-HOHLSCHRAUBEN - Banjo Bolts with Sealing Rings
MÄDLER
26.04.2024
A140X - Single Banjo Bolt, Complete, With 2 Teflon Seals
AIRWORK
27.06.2022
1x_banjo_bolt
Aventics
14.12.2022
I.CHF - High pressure valves BSP FEMALE / FEMALE HALF PERFECTING COUPLERS F...
FG INOX
16.02.2017
1x_banjo_bolt - Series QR2-S Standard
Aventics
14.12.2022
1x_banjo_bolt - Series QR1-S Standard
Aventics
14.12.2022
RDR - Connection
RCM
27.11.2019
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表