RS - Construction Tubes, round, Aluminum, plain, for Tube Clamp Connectors
Inocon
1 Connecting
1D Connecting accessories
RS
RS R
Powered by
CAD模型選擇
{inocon/1_verbinden/1d_zuberhoer_verbinden/rs/rs_r/rs_ab.prj},{NB=Konstruktionsrohr RS-D30-2-AB-500},{PARTNUMBER=RS-D30-2-AB-500},{D1=D30},{D1X=30},{VER=5},{L=500},{D2=26},{W1=2},{W1X=2.0},{MAT=Aluminium},{OB=pressblank},{WEIGHT=0.2420},{CTN=76090000},{ROHS=YES},{INFOIN=Produktdetails},{MAT2=ganter_grau}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
INOCON PARTNUMBER
ⁿ/ₐ
D1
Diameter
[mm]
L
Length ±0.5
[mm]
D2
[mm]
W1
[mm]
MAT
Material
ⁿ/ₐ
OB
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Construction Tube RS-D10-...
RS-D10-1,5-AB-200
D10
200
7
1,5
Aluminium
plain
0.0270
76090000
YES
Construction Tube RS-D10-...
RS-D10-1,5-AB-500
D10
500
7
1,5
Aluminium
plain
0.1340
76090000
YES
Construction Tube RS-D10-...
RS-D10-1,5-AB-1000
D10
1000
7
1,5
Aluminium
plain
0.1340
76090000
YES
Construction Tube RS-D10-...
RS-D10-1,5-AB-2000
D10
2000
7
1,5
Aluminium
plain
0.2680
76090000
YES
Construction Tube RS-D12-...
RS-D12-1,5-AB-200
D12
200
9
1,5
Aluminium
plain
0.0270
76090000
YES
Construction Tube RS-D12-...
RS-D12-1,5-AB-500
D12
500
9
1,5
Aluminium
plain
0.0670
76090000
YES
Construction Tube RS-D12-...
RS-D12-1,5-AB-1000
D12
1000
9
1,5
Aluminium
plain
0.1340
76090000
YES
Construction Tube RS-D12-...
RS-D12-1,5-AB-2000
D12
2000
9
1,5
Aluminium
plain
0.2680
76090000
YES
Construction Tube RS-D14-...
RS-D14-1,5-AB-200
D14
200
11
1,5
Aluminium
plain
0.0410
76090000
YES
Construction Tube RS-D14-...
RS-D14-1,5-AB-500
D14
500
11
1,5
Aluminium
plain
0.1020
76090000
YES
Construction Tube RS-D14-...
RS-D14-1,5-AB-1000
D14
1000
11
1,5
Aluminium
plain
0.2040
76090000
YES
Construction Tube RS-D14-...
RS-D14-1,5-AB-2000
D14
2000
11
1,5
Aluminium
plain
0.4080
76090000
YES
Construction Tube RS-D15-...
RS-D15-1,5-AB-200
D15
200
12
1,5
Aluminium
plain
0.0350
76090000
YES
Construction Tube RS-D15-...
RS-D15-1,5-AB-500
D15
500
12
1,5
Aluminium
plain
0.0880
76090000
YES
Construction Tube RS-D15-...
RS-D15-1,5-AB-1000
D15
1000
12
1,5
Aluminium
plain
0.1750
76090000
YES
Construction Tube RS-D15-...
RS-D15-1,5-AB-2000
D15
2000
12
1,5
Aluminium
plain
0.3500
76090000
YES
Construction Tube RS-D16-...
RS-D16-1,5-AB-200
D16
200
13
1,5
Aluminium
plain
0.0370
76090000
YES
Construction Tube RS-D16-...
RS-D16-1,5-AB-500
D16
500
13
1,5
Aluminium
plain
0.0920
76090000
YES
Construction Tube RS-D16-...
RS-D16-1,5-AB-1000
D16
1000
13
1,5
Aluminium
plain
0.1840
76090000
YES
Construction Tube RS-D16-...
RS-D16-1,5-AB-2000
D16
2000
13
1,5
Aluminium
plain
0.3680
76090000
YES
Construction Tube RS-D18-...
RS-D18-1,5-AB-200
D18
200
15
1,5
Aluminium
plain
0.2140
76090000
YES
Construction Tube RS-D18-...
RS-D18-1,5-AB-500
D18
500
15
1,5
Aluminium
plain
0.1070
76090000
YES
Construction Tube RS-D18-...
RS-D18-1,5-AB-1000
D18
1000
15
1,5
Aluminium
plain
0.2140
76090000
YES
Construction Tube RS-D18-...
RS-D18-1,5-AB-2000
D18
2000
15
1,5
Aluminium
plain
0.4280
76090000
YES
Construction Tube RS-D20-...
RS-D20-2-AB-200
D20
200
16
2
Aluminium
plain
0.3110
76090000
YES
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表