您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RPA 21 - Copper ejector pins ISO 6751
Rigon
Plastic
Ejector pins
Cylindrical head ejector pins
Powered by
CAD模型選擇
{rigon/92_plastica/b0/g6/rpa21.prj},{NB=RPA21 04,20X125},{SIG=RPA 21},{COD=RPA21 04,20X125},{D2=8},{R=0.300},{MAT=Acciaio 1.3343 (hss)},{DT=42+-2 HRC},{DS=60+-1 HRC},{TR=Tempera},{FIN=Finemente retificati}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SIG
Designation
ⁿ/ₐ
COD
Code
ⁿ/ₐ
D1
d1 (g6)
[mm]
D2
d2 (-0.2)
[mm]
K
k (-0.05)
[mm]
L
(+2.0)
[mm]
MAT
Material
ⁿ/ₐ
DT
Head hardness
ⁿ/ₐ
DS
Shaft hardness
ⁿ/ₐ
TR
Thermic treatment
ⁿ/ₐ
FIN
Surface finishing
ⁿ/ₐ
RPA21 00,70X040
RPA 21
RPA21 00,70X040
0.70
3
1.5
40
Steel 1.3343 (hss)
42±2 HRC
60±1 HRC
Hardened
Finely grounded
RPA21 01,00X040
RPA 21
RPA21 01,00X040
1.00
3
1.5
40
Steel 1.3343 (hss)
42±2 HRC
60±1 HRC
Hardened
Finely grounded
RPA21 01,00X100
RPA 21
RPA21 01,00X100
1.00
3
1.5
100
Steel 1.3343 (hss)
42±2 HRC
60±1 HRC
Hardened
Finely grounded
RPA21 01,10X125
RPA 21
RPA21 01,10X125
1.10
3
1.5
125
Steel 1.3343 (hss)
42±2 HRC
60±1 HRC
Hardened
Finely grounded
RPA21 01,20X040
RPA 21
RPA21 01,20X040
1.20
3
1.5
40
Steel 1.3343 (hss)
42±2 HRC
60±1 HRC
Hardened
Finely grounded
RPA21 01,20X160
RPA 21
RPA21 01,20X160
1.20
3
1.5
160
Steel 1.3343 (hss)
42±2 HRC
60±1 HRC
Hardened
Finely grounded
RPA21 01,20X200
RPA 21
RPA21 01,20X200
1.20
3
1.5
200
Steel 1.3343 (hss)
42±2 HRC
60±1 HRC
Hardened
Finely grounded
RPA21 01,40X200
RPA 21
RPA21 01,40X200
1.40
3
1.5
200
Steel 1.3343 (hss)
42±2 HRC
60±1 HRC
Hardened
Finely grounded
RPA21 01,50X100
RPA 21
RPA21 01,50X100
1.50
3
1.5
100
Steel 1.3343 (hss)
42±2 HRC
60±1 HRC
Hardened
Finely grounded
RPA21 01,50X125
RPA 21
RPA21 01,50X125
1.50
3
1.5
125
Steel 1.3343 (hss)
42±2 HRC
60±1 HRC
Hardened
Finely grounded
RPA21 01,50X160
RPA 21
RPA21 01,50X160
1.50
3
1.5
160
Steel 1.3343 (hss)
42±2 HRC
60±1 HRC
Hardened
Finely grounded
RPA21 01,50X200
RPA 21
RPA21 01,50X200
1.50
3
1.5
200
Steel 1.3343 (hss)
42±2 HRC
60±1 HRC
Hardened
Finely grounded
RPA21 01,60X125
RPA 21
RPA21 01,60X125
1.60
3
1.5
125
Steel 1.3343 (hss)
42±2 HRC
60±1 HRC
Hardened
Finely grounded
RPA21 01,70X125
RPA 21
RPA21 01,70X125
1.70
3
1.5
125
Steel 1.3343 (hss)
42±2 HRC
60±1 HRC
Hardened
Finely grounded
RPA21 01,70X200
RPA 21
RPA21 01,70X200
1.70
3
1.5
200
Steel 1.3343 (hss)
42±2 HRC
60±1 HRC
Hardened
Finely grounded
RPA21 01,80X125
RPA 21
RPA21 01,80X125
1.80
3
1.5
125
Steel 1.3343 (hss)
42±2 HRC
60±1 HRC
Hardened
Finely grounded
RPA21 01,80X200
RPA 21
RPA21 01,80X200
1.80
3
1.5
200
Steel 1.3343 (hss)
42±2 HRC
60±1 HRC
Hardened
Finely grounded
RPA21 01,90X125
RPA 21
RPA21 01,90X125
1.90
3
1.5
125
Steel 1.3343 (hss)
42±2 HRC
60±1 HRC
Hardened
Finely grounded
RPA21 02,00X100
RPA 21
RPA21 02,00X100
2.00
4
2.0
100
Steel 1.3343 (hss)
42±2 HRC
60±1 HRC
Hardened
Finely grounded
RPA21 02,00X125
RPA 21
RPA21 02,00X125
2.00
4
2.0
125
Steel 1.3343 (hss)
42±2 HRC
60±1 HRC
Hardened
Finely grounded
RPA21 02,00X160
RPA 21
RPA21 02,00X160
2.00
4
2.0
160
Steel 1.3343 (hss)
42±2 HRC
60±1 HRC
Hardened
Finely grounded
RPA21 02,00X200
RPA 21
RPA21 02,00X200
2.00
4
2.0
200
Steel 1.3343 (hss)
42±2 HRC
60±1 HRC
Hardened
Finely grounded
RPA21 02,00X250
RPA 21
RPA21 02,00X250
2.00
4
2.0
250
Steel 1.3343 (hss)
42±2 HRC
60±1 HRC
Hardened
Finely grounded
RPA21 02,00X315
RPA 21
RPA21 02,00X315
2.00
4
2.0
315
Steel 1.3343 (hss)
42±2 HRC
60±1 HRC
Hardened
Finely grounded
RPA21 02,10X125
RPA 21
RPA21 02,10X125
2.10
4
2.0
125
Steel 1.3343 (hss)
42±2 HRC
60±1 HRC
Hardened
Finely grounded
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表