您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RMB 850 - Expander caps
Rigon
Accessories
Bolts
Screws
Powered by
CAD模型選擇
{rigon/90_accessori/a8/f3/rmb_850.prj},{NB=RMB 850-090},{CODE=RMB 850-090},{D1=9},{L1=10},{L1X=10.000},{L2=13,6},{L2X=13.600},{YY=3.6},{D2=9},{D3MAX=8,4},{D3MAXX=8.400},{L3MIN=9,8},{X=0,4},{SLEEVE=Case Hardening Steel, Zinc-Plated (CrVI-free)},{BALL=Bearing Steel, Black Oxide Finish},{NOTE=Up to 350 bar operating pressure}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CODE
Code
ⁿ/ₐ
D1
d1
[mm]
L1
l1
[mm]
L2
l2
[mm]
D2
d2 +01/-0.0
[mm]
D3MAX
d3 max.
[mm]
L3MIN
l3 min.
[mm]
X
x+/-0.2
[mm]
SLEEVE
Sleeve
ⁿ/ₐ
BALL
Ball
ⁿ/ₐ
NOTE
Note
ⁿ/ₐ
RMB 850-030
RMB 850-030
3
3,6
4,6
3
2,2
3,4
0,4
Case Hardening Steel, Zin...
Bearing Steel, Black Oxid...
Up to 350 bar operating p...
RMB 850-040
RMB 850-040
4
4
5,2
4
3,3
3,8
0,2
Case Hardening Steel, Zin...
Bearing Steel, Black Oxid...
Up to 350 bar operating p...
RMB 850-050
RMB 850-050
5
5,5
7,1
5
4,3
5,3
0,4
Case Hardening Steel, Zin...
Bearing Steel, Black Oxid...
Up to 350 bar operating p...
RMB 850-060
RMB 850-060
6
6,5
8,7
6
5,3
6,3
0,4
Case Hardening Steel, Zin...
Bearing Steel, Black Oxid...
Up to 350 bar operating p...
RMB 850-070
RMB 850-070
7
7,5
10,2
7
6,4
7,3
0,4
Case Hardening Steel, Zin...
Bearing Steel, Black Oxid...
Up to 350 bar operating p...
RMB 850-080
RMB 850-080
8
8,5
11,6
8
7,4
8,3
0,3
Case Hardening Steel, Zin...
Bearing Steel, Black Oxid...
Up to 350 bar operating p...
RMB 850-090
RMB 850-090
9
10
13,6
9
8,4
9,8
0,4
Case Hardening Steel, Zin...
Bearing Steel, Black Oxid...
Up to 350 bar operating p...
RMB 850-100
RMB 850-100
10
11
15,2
10
9,4
10,8
0,4
Case Hardening Steel, Zin...
Bearing Steel, Black Oxid...
Up to 350 bar operating p...
RMB 850-120
RMB 850-120
12
13
17,9
12
10,6
12,8
0,4
Case Hardening Steel, Zin...
Bearing Steel, Black Oxid...
Up to 350 bar operating p...
RMB 850-140
RMB 850-140
14
15
20,6
14
12,7
14,5
0,4
Case Hardening Steel, Zin...
Bearing Steel, Black Oxid...
Up to 350 bar operating p...
RMB 850-160
RMB 850-160
16
17
23,4
16
14,7
16,5
0,6
Case Hardening Steel, Zin...
Bearing Steel, Black Oxid...
Up to 350 bar operating p...
RMB 850-180
RMB 850-180
18
19
26,4
18
16,7
18,5
0,6
Case Hardening Steel, Zin...
Bearing Steel, Black Oxid...
Up to 350 bar operating p...
RMB 850-200
RMB 850-200
20
22
30,1
20
18,7
21,5
0,8
Case Hardening Steel, Zin...
Bearing Steel, Black Oxid...
Up to 350 bar operating p...
RMB 850-220
RMB 850-220
22
25
34
22
20,7
24,5
0,8
Case Hardening Steel, Zin...
Bearing Steel, Black Oxid...
Up to 350 bar operating p...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表