您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Aventics
Created: 19.02.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Aventics
Series SA1-MC - Industrial shock absorber
Aventics
Rodless cylinders
Rodless cylinders
Accessories
Industrial shock absorber for RTC-SB
Powered by
CAD模型選擇
{aventics/rodless_cylinders/rodless_cylinders/accessories/industrial_shock_abs_rtc_sb/sa1_mc_1.prj},{NB=R412010288(0_22.2)},{IDNR=},{CNSORDERNO=R412010288},{TYP=SA1-MC},{A=M10x1},{NDM=10.000},{PT=1.000},{MEAS=10},{STROKE=8},{EM=1.3 / 5.3},{RSF=3.6 / 8},{MEAH=24000},{IS=1.9 / 3.9},{M=Lock nut},{FIG=Fig. 3},{POS=0.0},{POS2=22.2},{B=3.0},{C=8.4},{DD=4.5},{E=3},{F=2.5},{G=3},{H=8},{K=14.5},{L=44.5},{R=6.5},{SW1=3.0},{SW2=13},{P=0},{T=0.0},{W=2},{X=0},{VER=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
TYP
TYPE
ⁿ/ₐ
A
Mounting thread
ⁿ/ₐ
MEAS
Max. energy absorption/stroke
[Nm]
STROKE
Stroke
[mm]
EM
Effective mass min./max.
[kg]
RSF
Return spring force min./max.
[N]
MEAH
Max. energy absorption/hour
[Nm]
IS
Impact speed min./max.
[m/s]
M
Mounting
ⁿ/ₐ
B
Diameter
[mm]
C
Diameter
[mm]
DD
Length
[mm]
E
Width
[mm]
F
Length
[mm]
G
Width
[mm]
H
Length
[mm]
K
Length
[mm]
L
Length
[mm]
R
Radius
[mm]
SW1
Width across flats
[mm]
SW2
Width across flats
[mm]
P
Width
[mm]
T
Depth
[mm]
W
Angle
[°]
X
Width
[mm]
R412010284
R412010284
SA1-MC
M6x0.5
1
5
0.8 / 2.8
2 / 5
3000
0.9 / 1.6
-
2.0
5.0
4.0
3
2.0
2
5
10.0
27.0
5.0
4.0
8
0
0.0
2
2
R412010285
R412010285
SA1-MC
M6x0.5
1
5
1.5 / 4
2 / 5
3000
0.7 / 1.2
Lock nut
2.0
5.0
4.0
3
2.0
2
5
10.0
27.0
5.0
4.0
8
0
0.0
2
2
R412010286
R412010286
SA1-MC
M8x1
1.5
5
0.5 / 4
2 / 5
4000
0.9 / 2.5
Lock nut
2.3
6.5
6.0
3
2.5
3
5
11.5
30.0
6.5
5.5
11
0
0.0
3
3
R412010287
R412010287
SA1-MC
M8x1
1.5
5
0.8 / 6
2 / 5
4000
0.7 / 1.9
Lock nut
2.3
6.5
6.0
3
2.5
3
5
11.5
30.0
6.5
5.5
11
0
0.0
3
3
R412010288
R412010288
SA1-MC
M10x1
10
8
1.3 / 5.3
3.6 / 8
24000
1.9 / 3.9
Lock nut
3.0
8.4
4.5
3
2.5
3
8
14.5
44.5
6.5
3.0
13
0
0.0
2
0
R412010289
R412010289
SA1-MC
M10x1
10
8
4.3 / 20
3.6 / 8
24000
1 / 2.2
Lock nut
3.0
8.4
4.5
3
2.5
3
8
14.5
44.5
6.5
3.0
13
0
0.0
2
0
R412010290
R412010290
SA1-MC
M10x1
10
8
16.5 / 47
3.6 / 8
24000
0.7 / 1.1
Lock nut
3.0
8.4
4.5
3
2.5
3
8
14.5
44.5
6.5
3.0
13
0
0.0
2
0
R412010291
R412010291
SA1-MC
M12x1
14
10
0.5 / 1.8
3.5 / 7
30000
3.5 / 5
Lock nut
4.0
10.0
6.0
4
2.5
4
10
18.5
52.0
8.5
0.0
14
1
0.6
2
0
R412010292
R412010292
SA1-MC
M12x1
14
10
1.5 / 7.7
3.5 / 7
30000
1.9 / 4.3
Lock nut
4.0
10.0
6.0
4
2.5
4
10
18.5
52.0
8.5
0.0
14
1
0.6
2
0
R412010293
R412010293
SA1-MC
M12x1
14
10
5 / 57
3.5 / 7
30000
0.7 / 2.4
Lock nut
4.0
10.0
6.0
4
2.5
4
10
18.5
52.0
8.5
0.0
14
1
0.6
2
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
series_cd12
Aventics
13.07.2022
series_565
Aventics
13.07.2022
series_ebp
Aventics
13.07.2022
series_hv30 - ISO 5599-1
Aventics
14.07.2022
series_af1 - Flow sensor
Aventics
13.07.2022
sensors_series_in1 - Sensor
Aventics
13.07.2022
others_sensor_mountings - Sensor mounting
Aventics
13.07.2022
cb1_for_series_st6_to_mount_on_cylinder_csl_rd_icm_ics_d1_ics_d2_rpc - for ...
Aventics
13.07.2022
series_eix - Ejector Inline
Aventics
13.07.2022
series_ecv - Compact ejector
Aventics
13.07.2022
pneumatic_counters
Aventics
13.07.2022
size_26mm - ISO 15407-1
Aventics
14.07.2022
series_cc01 - Check-choke valve
Aventics
13.07.2022
series_sgn
Aventics
13.07.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表