您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
português
Türkçe
English
R Ø 25 - Heavy load
Special Springs
Die springs
Die springs
Die springs to ISO 10243
Series R
Powered by
CAD模型選擇
{special_springs/molle_per_stampi_1/molle_per_stampi_metric/molle_per_stampi_iso10243/r/r_25.prj},{NB=R25-089(0)},{CODE=R25-089},{DH=25},{DD=12.5},{LO=89},{RG=84},{SX=0.0},{S1=17.8},{F1=1495},{S2=22.3},{F2=1873},{S3=24.5},{F3=2056},{SN=26.7},{FN=2243},{SB=30.5},{FB=2562},{MAT=Cr-Si},{BXH=5.5 x 4.2},{H=4.200},{DE=24.4},{DE1=24.400},{B=5.500},{RG1=84.000},{DDNUM=12.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
CODE
-
ⁿ/ₐ
DH
Hole diameter
[mm]
DD
Rod diameter
[mm]
LO
Free length
[mm]
RG
Rate /±10%
[N/mm]
FX
Force
[N]
LX
Length at compression end
[mm]
S1
Recommended working deflection for long spring life
[mm]
F1
Force
[N]
S2
Recommended working deflection for medium spring life
[mm]
F2
Force
[N]
S3
Medium-low lasting deflection
[mm]
F3
Force
[N]
SN
Maximum operating deflection
[mm]
FN
Force
[N]
SB
Solid deflection
[mm]
BXH
Cross wire section
[mm]
R25-025
R25-025
25
12.5
25
375
0.000
25.000
5
1875
6.3
2363
6.9
2578
7.5
2813
8.5
5.5 x 4.2
R25-032
R25-032
25
12.5
32
297
0.000
32.000
6.4
1901
8
2376
8.8
2614
9.6
2851
11
5.5 x 4.2
R25-038
R25-038
25
12.5
38
219
0.000
38.000
7.6
1664
9.5
2081
10.5
2289
11.4
2497
12.6
5.5 x 4.2
R25-044
R25-044
25
12.5
44
187
0.000
44.000
8.8
1646
11
2057
12.1
2263
13.2
2468
14.8
5.5 x 4.2
R25-051
R25-051
25
12.5
51
156
0.000
51.000
10.2
1591
12.8
1997
14.0
2188
15.3
2387
17.9
5.5 x 4.2
R25-064
R25-064
25
12.5
64
123
0.000
64.000
12.8
1574
16
1968
17.6
2165
19.2
2362
23.1
5.5 x 4.2
R25-076
R25-076
25
12.5
76
99
0.000
76.000
15.2
1505
19
1881
20.9
2069
22.8
2257
26.3
5.5 x 4.2
R25-089
R25-089
25
12.5
89
84
0.000
89.000
17.8
1495
22.3
1873
24.5
2056
26.7
2243
30.5
5.5 x 4.2
R25-102
R25-102
25
12.5
102
73
0.000
102.000
20.4
1489
25.5
1862
28.1
2048
30.6
2234
37.3
5.5 x 4.2
R25-115
R25-115
25
12.5
115
65
0.000
115.000
23
1495
28.8
1872
31.6
2056
34.5
2243
41.9
5.5 x 4.2
R25-127
R25-127
25
12.5
127
57.7
0.000
127.000
25.4
1466
31.8
1835
34.9
2015
38.1
2198
46.2
5.5 x 4.2
R25-139
R25-139
25
12.5
139
52.7
0.000
139.000
28
1476
35
1845
38.2
2014
42
2213
49.3
5.5 x 4.2
R25-152
R25-152
25
12.5
152
47.8
0.000
152.000
30.4
1453
38
1816
41.8
1998
45.6
2180
55.7
5.5 x 4.2
R25-178
R25-178
25
12.5
178
41
0.000
178.000
35.6
1460
44.5
1825
49.0
2007
53.4
2189
65.1
5.5 x 4.2
R25-203
R25-203
25
12.5
203
35.8
0.000
203.000
40.6
1453
50.8
1819
55.8
1999
60.9
2180
74.5
5.5 x 4.2
R25-305
R25-305
25
12.5
305
22.9
0.000
305.000
61
1397
76.3
1747
83.9
1921
91.5
2095
110.2
5.5 x 4.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表