R-FS Metr. - Accessories
Hummel
Cable glands
Industrial cable glands
Accessories
R-FS
Metric
Powered by
CAD模型選擇
{hummel/kabelverschraubungen/industriekabelverschraubungen/zubehoer/r_fs/metrisch/r_fs_metrisch.prj},{NB=R-FS 1.272.2520.50},{AG=M 25 x 1.5},{NDM=25},{P=1.5},{IG=M 20 x 1.5},{NDMIG=20},{GL=10},{H=17},{DT=-40°C - 80°C},{VER=3},{D=32},{SW=29},{TYP=A},{BN=1.272.2520.50},{A=17.000},{B=10.000},{E=32.000},{F=29.000},{G=22.700},{HX=1.300}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
AG
Thread
ⁿ/ₐ
IG
Thread
[mm]
GL
[mm]
H
[mm]
DT
Operating Temperature
ⁿ/ₐ
D
[mm]
SW
[mm]
TYP
Type
ⁿ/ₐ
BN
Order No.
ⁿ/ₐ
R-FS 1.272.1612.50
M 16 x 1.5
M 12 x 1.5
9
16
-40°C - 80°C
24
22
A
1.272.1612.50
R-FS 1.272.2016.50
M 20 x 1.5
M 16 x 1.5
9
16
-40°C - 80°C
27
24
A
1.272.2016.50
R-FS 1.272.2520.50
M 25 x 1.5
M 20 x 1.5
10
17
-40°C - 80°C
32
29
A
1.272.2520.50
R-FS 1.272.3225.50
M 32 x 1.5
M 25 x 1.5
12
19
-40°C - 80°C
40
36
A
1.272.3225.50
R-FS 1.272.4032.50
M 40 x 1.5
M 32 x 1.5
12
19
-40°C - 80°C
51
46
A
1.272.4032.50
R-FS 1.272.5040.50
M 50 x 1.5
M 40 x 1.5
14
21
-40°C - 80°C
61
55
A
1.272.5040.50
R-FS 1.272.6350.50
M 63 x 1.5
M 50 x 1.5
15
22
-40°C - 80°C
73
65
A
1.272.6350.50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表