You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English (United States)
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 704 - Quick release set collars
JW Winco
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Shaft Collars
GN 704
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_2/set_collars/gn704/gn_704_asmtab.prj},{NB=Schnellspann-Klemmring GN 704-75-B32 (closed)},{PARTNUMBER=GN 704-75-B32},{ITEMID=704-75-B32},{POS=1},{D1=75},{D2=B32},{D2X='B32','B32','B35','B35','B38','B38'},{B=15},{S=1.5},{POSX=geschlossen,offen},{PPATH=gn_704_asmtpl.prj},{AM=1.5},{AB=467/534},{MAT=Aluminium},{WEIGHT=0.1258},{CTN=7318290000},{ROHS=YES},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
recommended shaft tolerance h8
ⁿ/ₐ
B
[mm]
S
[mm]
AM
Tightening torque of the screw
[Nm]
AB
Axial load
[N]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Quick release set collar ...
GN 704-38-B6
38
B6
10
1.5
0.5
133/267
0.0274
7318290000
YES
Quick release set collar ...
GN 704-38-B8
38
B8
10
1.5
0.5
133/267
0.0252
7318290000
YES
Quick release set collar ...
GN 704-38-B10
38
B10
10
1.5
0.5
133/267
0.0250
7318290000
YES
Quick release set collar ...
GN 704-38-B12
38
B12
10
1.5
0.5
133/267
0.0248
7318290000
YES
Quick release set collar ...
GN 704-38-B14
38
B14
10
1.5
0.5
133/267
0.0240
7318290000
YES
Quick release set collar ...
GN 704-38-B15
38
B15
10
1.5
0.5
133/267
0.0220
7318290000
YES
Quick release set collar ...
GN 704-38-B16
38
B16
10
1.5
0.5
133/267
0.0227
7318290000
YES
Quick release set collar ...
GN 704-50-B20
50
B20
13
1.5
0.7
311/445
0.0543
7318290000
YES
Quick release set collar ...
GN 704-50-B25
50
B25
13
1.5
0.7
311/445
0.0485
7318290000
YES
Quick release set collar ...
GN 704-50-B28
50
B28
13
1.5
0.7
311/445
0.0434
7318290000
YES
Quick release set collar ...
GN 704-50-B30
50
B30
13
1.5
0.7
311/445
0.0410
7318290000
YES
Quick release set collar ...
GN 704-75-B32
75
B32
15
1.5
1.5
467/534
0.1258
7318290000
YES
Quick release set collar ...
GN 704-75-B35
75
B35
15
1.5
1.5
467/534
0.1190
7318290000
YES
Quick release set collar ...
GN 704-75-B38
75
B38
15
1.5
1.5
467/534
0.1131
7318290000
YES
Quick release set collar ...
GN 704-100-B40
100
B40
19
4.5
1.5
467/534
0.3090
7318290000
YES
Quick release set collar ...
GN 704-100-B42
100
B42
19
4.5
4.5
556/867
0.3030
7318290000
YES
Quick release set collar ...
GN 704-100-B45
100
B45
19
4.5
4.5
556/867
0.2920
7318290000
YES
Quick release set collar ...
GN 704-100-B48
100
B48
19
4.5
4.5
556/867
0.2810
7318290000
YES
Quick release set collar ...
GN 704-100-B50
100
B50
19
4.5
4.5
556/867
0.2730
7318290000
YES
Quick release set collar ...
GN 704-120-B54
120
B54
19
4.5
4.5
890/1379
0.4360
7318290000
YES
Quick release set collar ...
GN 704-120-B55
120
B55
19
4.5
4.5
890/1379
0.4310
7318290000
YES
Quick release set collar ...
GN 704-120-B60
120
B60
19
4.5
4.5
890/1379
0.4080
7318290000
YES
Quick release set collar ...
GN 704-120-B65
120
B65
19
4.5
4.5
890/1379
0.3830
7318290000
YES
Quick release set collar ...
GN 704-120-B70
120
B70
19
4.5
4.5
890/1379
0.3550
7318290000
YES
Quick release set collar ...
GN 704-120-B75
120
B75
19
4.5
4.5
890/1379
0.3260
7318290000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表