QRCAW-QRAW-QRCSU-QRSU - Bellows coupling / screw clamped type / screw fixed type
HEFA
13-coupling-universal_joint
Powered by
CAD모델 선택
{hefa/13-coupling-universal_joint/qrcaw-qraw-qrcsu-qrsu.prj},{NB=QRCSU-32X42-8X8},{CODE=QRCSU},{TYPE=Screw_clamping_type},{MAT=SUS304},{MAS=stainless_steel},{SUR=-},{FJ=Hexagon socket head cap screw},{D=32.0},{L=42},{D1=8.000},{D2=8.000},{L1=8.00},{L2=4.0},{L3=18.0},{F=4.5},{M=3.0},{JYCO=},{JYCOO=},{TT=2.5},{RT=3.7},{AE=0.20},{ADA=2.00},{AAD=±0.5-1.3},{AS=4700},{STS=490},{MOI=2.1x10^-5},{CW=130},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
CNSORDERNO
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
TYPE
Types
ⁿ/ₐ
MAT
Main_Body
ⁿ/ₐ
MAS
corrugated_pipe
ⁿ/ₐ
SUR
Surface_treatment
ⁿ/ₐ
FJ
enclosure
ⁿ/ₐ
D
[mm]
L
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
F
[mm]
MM
M
ⁿ/ₐ
B
b
[mm]
BTOL
b tolerance
[mm]
T
t
[mm]
TTOL
t tolerance
[mm]
B1
b1
[mm]
B1TOL
b1 tolerance
[mm]
T1
t1
[mm]
T1TOL
t1 tolerance
[mm]
TT
Tightening torque
[N.m]
RT
Rated torque
[N.m]
AE
Allowable eccentricity
[mm]
ADA
Allowable deflection angle
[°]
AAD
Allowable axial deviation
[mm]
AS
Allowable speed
[RPM]
STS
Static torsional stiffness
[N.m/rad]
MOI
Moment of inertia
[N.m]
CW
Coupling weight
[g]
QRCAW-16X27-4X4
QRCAW-16X27-4X4
QRCAW
Screw_clamping_type
aluminium_alloy
stainless_steel
Anodizing_treatment
Hexagon socket head cap s...
16.0
27
7.50
2.0
8.0
3.0
M2.5
0
0
0.0
0
0
0
0.0
0
0.8
0.8
0.10
1.50
±0.3-1
9400
150
8.0x10^-7
8
QRCAW-20X32-5X5
QRCAW-20X32-5X5
QRCAW
Screw_clamping_type
aluminium_alloy
stainless_steel
Anodizing_treatment
Hexagon socket head cap s...
20.0
32
7.20
2.8
12.0
3.0
M3
0
0
0.0
0
0
0
0.0
0
1.2
1.5
0.15
2.00
±0.3-1
7600
220
2.2x10^-6
13
QRCAW-22.5X34-5X5
QRCAW-22.5X34-5X5
QRCAW
Screw_clamping_type
aluminium_alloy
stainless_steel
Anodizing_treatment
Hexagon socket head cap s...
22.5
34
8.05
2.8
12.3
3.2
M3
0
0
0.0
0
0
0
0.0
0
1.2
1.8
0.15
2.00
±0.3-1
6000
300
6.5x10^-6
22
QRCAW-25X37-6X6
QRCAW-25X37-6X6
QRCAW
Screw_clamping_type
aluminium_alloy
stainless_steel
Anodizing_treatment
Hexagon socket head cap s...
25.0
37
9.50
3.0
12.0
4.5
M3
0
0
0.0
0
0
0
0.0
0
1.2
2.0
0.15
2.00
±0.5-1.3
6100
330
6.9x10^-6
30
QRCAW-32X42-8X8
QRCAW-32X42-8X8
QRCAW
Screw_clamping_type
aluminium_alloy
stainless_steel
Anodizing_treatment
Hexagon socket head cap s...
32.0
42
8.00
4.0
18.0
4.5
M4
0
0
0.0
0
0
0
0.0
0
2.5
2.5
0.20
2.00
±0.5-1.3
4700
490
2.1x10^-5
53
QRCSU-16X27-4X4
QRCSU-16X27-4X4
QRCSU
Screw_clamping_type
SUS304
stainless_steel
-
Hexagon socket head cap s...
16.0
27
7.50
2.0
8.0
3.0
M3
0
0
0.0
0
0
0
0.0
0
0.8
1.2
0.10
1.50
±0.3-1
9400
150
8.0x10^-7
26
QRCSU-20X32-5X5
QRCSU-20X32-5X5
QRCSU
Screw_clamping_type
SUS304
stainless_steel
-
Hexagon socket head cap s...
20.0
32
7.20
2.8
12.0
3.5
M2.5
0
0
0.0
0
0
0
0.0
0
1.2
2.2
0.15
2.00
±0.3-1
7600
220
2.2x10^-6
36
QRCSU-22.5X34-5X5
QRCSU-22.5X34-5X5
QRCSU
Screw_clamping_type
SUS304
stainless_steel
-
Hexagon socket head cap s...
22.5
34
8.05
2.8
12.3
3.2
M3
0
0
0.0
0
0
0
0.0
0
1.2
2.7
0.15
2.00
±0.3-1
6000
300
6.5x10^-6
58
QRCSU-25X37-6X6
QRCSU-25X37-6X6
QRCSU
Screw_clamping_type
SUS304
stainless_steel
-
Hexagon socket head cap s...
25.0
37
9.50
3.0
12.0
4.5
M3
0
0
0.0
0
0
0
0.0
0
1.2
3.0
0.15
2.00
±0.5-1.3
6100
330
6.9x10^-6
75
QRCSU-32X42-8X8
QRCSU-32X42-8X8
QRCSU
Screw_clamping_type
SUS304
stainless_steel
-
Hexagon socket head cap s...
32.0
42
8.00
4.0
18.0
4.5
M3
0
0
0.0
0
0
0
0.0
0
2.5
3.7
0.20
2.00
±0.5-1.3
4700
490
2.1x10^-5
130
QRAW-16X27-4X4
QRAW-16X27-4X4
QRAW
Screw_fixed_type
aluminium_alloy
stainless_steel
Anodizing_treatment
Hexagon socket set screw
16.0
27
7.50
2.0
8.0
3.0
M3
0
0
0.0
0
0
0
0.0
0
1.2
0.8
0.10
2.00
±0.3-1
20000
150
7.9x10^-7
8
QRAW-20X32-5X5
QRAW-20X32-5X5
QRAW
Screw_fixed_type
aluminium_alloy
stainless_steel
Anodizing_treatment
Hexagon socket set screw
20.0
32
7.20
2.8
12.0
3.6
M3
0
0
0.0
0
0
0
0.0
0
1.2
1.5
0.10
2.00
±0.3-1
18000
220
2.0x10^-6
13
QRAW-22.5X34-5X5
QRAW-22.5X34-5X5
QRAW
Screw_fixed_type
aluminium_alloy
stainless_steel
Anodizing_treatment
Hexagon socket set screw
22.5
34
8.05
2.8
12.3
3.8
M4
0
0
0.0
0
0
0
0.0
0
2.5
1.8
0.15
2.00
±0.3-1
16000
300
6.2x10^-6
22
QRAW-25X37-6X6
QRAW-25X37-6X6
QRAW
Screw_fixed_type
aluminium_alloy
stainless_steel
Anodizing_treatment
Hexagon socket set screw
25.0
37
9.50
3.0
12.0
4.8
M4
0
0
0.0
0
0
0
0.0
0
2.5
2.0
0.15
2.00
±0.5-1.3
15000
330
6.7x10^-6
30
QRAW-32X42-8X8
QRAW-32X42-8X8
QRAW
Screw_fixed_type
aluminium_alloy
stainless_steel
Anodizing_treatment
Hexagon socket set screw
32.0
42
8.00
4.0
18.0
4.5
M5
0
0
0.0
0
0
0
0.0
0
5.0
2.5
0.20
2.00
±0.5-1.3
11000
490
2.0x10^-5
53
QRSU-16X27-4X4
QRSU-16X27-4X4
QRSU
Screw_fixed_type
SUS304
stainless_steel
-
Hexagon socket set screw
16.0
27
7.50
2.0
8.0
3.0
M2.5
0
0
0.0
0
0
0
0.0
0
0.8
1.2
0.10
2.00
±0.3-1
16000
150
7.9x10^-7
22
QRSU-20X32-5X5
QRSU-20X32-5X5
QRSU
Screw_fixed_type
SUS304
stainless_steel
-
Hexagon socket set screw
20.0
32
7.20
2.8
12.0
3.5
M3
0
0
0.0
0
0
0
0.0
0
1.2
2.2
0.10
2.00
±0.3-1
13000
220
2.0x10^-6
36
QRSU-22.5X34-5X5
QRSU-22.5X34-5X5
QRSU
Screw_fixed_type
SUS304
stainless_steel
-
Hexagon socket set screw
22.5
34
8.05
2.8
12.3
3.2
M3
0
0
0.0
0
0
0
0.0
0
1.2
2.7
0.15
2.00
±0.3-1
12000
300
6.2x10^-6
54
QRSU-25X37-6X6
QRSU-25X37-6X6
QRSU
Screw_fixed_type
SUS304
stainless_steel
-
Hexagon socket set screw
25.0
37
9.50
3.0
12.0
4.5
M3
0
0
0.0
0
0
0
0.0
0
1.2
3.0
0.15
2.00
±0.5-1.3
11000
330
6.7x10^-6
73
QRSU-32X42-8X8
QRSU-32X42-8X8
QRSU
Screw_fixed_type
SUS304
stainless_steel
-
Hexagon socket set screw
32.0
42
8.00
4.0
18.0
4.5
M4
0
0
0.0
0
0
0
0.0
0
2.5
3.7
0.20
2.00
±0.5-1.3
10000
490
2.0x10^-5
128
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
CPRGC - 不锈钢波纹管型连接联轴器-夹紧型
A&T-3D Gallery
24.04.2024
DBP01_DBQ11 - Bellows Coupling¡¤Screw Fixed Type/Screw Clamping Type¡¤Alloy...
Yiheda 3D Electronic Gallery
09.05.2024
KB4 - Bellows Coupling with Collet Clamps
KBK Antriebstechnik
26.11.2019
WK4 - Metal Bellow Coupling with clamping hub
StS Coupling GmbH
17.05.2023
KB4AL - Bellows Coupling with Aluminium Collet Clamps
KBK Antriebstechnik
26.11.2019
2301A... - Bellows Coupling with Clamping Hub
Kistler
17.05.2024
MFBS - Bellows coupling - set screw - Stainless steel - Torque: 0.5 to 3Nm
HPC
02.08.2023
DBY01 - Bellows coupling/Screw clamping type/Welding type
Yiheda 3D Electronic Gallery
09.05.2024
MFBSc - Bellows coupling -clamp fixing - Stainless steel - Torque: 0.5 to ...
HPC
02.08.2023
GN 2244 - Bellows couplings with clamping hub, Bore code B, without keyway
Elesa+Ganter
28.03.2024
K1885 - Metal bellows couplings, short type, for high torques with clamp hu...
KIPP
27.05.2024
MFBc - Bellows coupling - clamp fixing - Torque: 0.3 to 2Nm
HPC
02.08.2023
KB4C - Bellows Coupling - Compact Version with Collet Clamps
KBK Antriebstechnik
26.11.2019
CPRAC - 铝合金波纹管型连接联轴器-夹紧型
A&T-3D Gallery
24.04.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성