您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
English
QPCAW-QPAW-QPCSU-QPSU - High rigidity parallel line coupling / screw clamped type / screw fixed type
HEFA
13-coupling-universal_joint
Powered by
CAD模型選擇
{hefa/13-coupling-universal_joint/qpcaw-qpaw-qpcsu-qpsu.prj},{NB=QPAW-44X45-8X8},{CODE=QPAW},{TYPE=Screw_fixed_type},{MAT=aluminium_alloy},{SUR=Anodizing_treatment},{FJ=Hexagon socket set screw},{D=44},{L=45.0},{D1=8.000},{D2=8.000},{JYCO=},{JYCOO=},{TT=8.0},{RT=9.00},{AS=9000},{STS=5100},{MOI=5.5x10^-5},{CW=133},{INFOTEXT=website}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
TYPE
Types
ⁿ/ₐ
MAT
Main_Body
ⁿ/ₐ
SUR
Surface_treatment
ⁿ/ₐ
FJ
enclosure
ⁿ/ₐ
D
[mm]
F
[mm]
MM
M
ⁿ/ₐ
B
b
[mm]
BTOL
b tolerance
[mm]
TTOL
t tolerance
[mm]
T
t
[mm]
B1TOL
b1 tolerance
[mm]
B1
b1
[mm]
T1
t1
[mm]
T1TOL
t1 tolerance
[mm]
TT
Tightening torque
[N.m]
RT
Rated torque
[N.m]
AE
Allowable eccentricity
[mm]
ADA
Allowable deflection angle
[°]
AAD
Allowable axial deviation
[mm]
AS
Allowable speed
[RPM]
STS
Static torsional stiffness
[N.m/rad]
MOI
Moment of inertia
[N.m]
CW
Coupling weight
[g]
QPCAW-16X17.4-3X3
QPCAW-16X17.4-3X3
QPCAW
Screw_clamping_type
aluminium_alloy
Anodizing_treatment
Hexagon socket head cap s...
16
3.00
M2.5
0
0
0
0.0
0
0
0.0
0
0.8
0.75
0.05
0.50
±0.1
8000
200
2.5x10^-7
7
QPCAW-19X20-3X3
QPCAW-19X20-3X3
QPCAW
Screw_clamping_type
aluminium_alloy
Anodizing_treatment
Hexagon socket head cap s...
19
3.40
M2.5
0
0
0
0.0
0
0
0.0
0
0.8
1.50
0.05
0.50
±0.1
8000
270
5.8x10^-7
12
QPCAW-24X25-4X4
QPCAW-24X25-4X4
QPCAW
Screw_clamping_type
aluminium_alloy
Anodizing_treatment
Hexagon socket head cap s...
24
3.78
M3
0
0
0
0.0
0
0
0.0
0
1.2
2.20
0.05
0.50
±0.1
6200
790
1.8x10^-6
23
QPCAW-29X30-5X5
QPCAW-29X30-5X5
QPCAW
Screw_clamping_type
aluminium_alloy
Anodizing_treatment
Hexagon socket head cap s...
29
4.50
M3
0
0
0
0.0
0
0
0.0
0
1.2
3.00
0.05
0.50
±0.1
5000
1400
4.7x10^-6
41
QPCAW-34X35-8X8
QPCAW-34X35-8X8
QPCAW
Screw_clamping_type
aluminium_alloy
Anodizing_treatment
Hexagon socket head cap s...
34
5.10
M3
0
0
0
0.0
0
0
0.0
0
1.2
4.50
0.05
0.50
±0.1
4300
2200
1.1x10^-5
62
QPCAW-39X40-8X8
QPCAW-39X40-8X8
QPCAW
Screw_clamping_type
aluminium_alloy
Anodizing_treatment
Hexagon socket head cap s...
39
7.00
M4
0
0
0
0.0
0
0
0.0
0
2.5
6.00
0.05
0.50
±0.1
4000
4100
2.3x10^-5
88
QPCAW-44X45-8X8
QPCAW-44X45-8X8
QPCAW
Screw_clamping_type
aluminium_alloy
Anodizing_treatment
Hexagon socket head cap s...
44
7.75
M4
0
0
0
0.0
0
0
0.0
0
2.5
9.00
0.05
0.50
±0.1
3600
5100
4.3x10^-5
128
QPAW-16X17.4-3X3
QPAW-16X17.4-3X3
QPAW
Screw_fixed_type
aluminium_alloy
Anodizing_treatment
Hexagon socket set screw
16
3.00
M2.5
0
0
0
0.0
0
0
0.0
0
1.2
0.75
0.05
0.50
±0.1
24000
200
2.8x10^-7
7
QPAW-19X20-3X3
QPAW-19X20-3X3
QPAW
Screw_fixed_type
aluminium_alloy
Anodizing_treatment
Hexagon socket set screw
19
3.40
M2.5
0
0
0
0.0
0
0
0.0
0
1.2
1.50
0.05
0.50
±0.1
20000
270
6.2x10^-7
10
QPAW-24X25-4X4
QPAW-24X25-4X4
QPAW
Screw_fixed_type
aluminium_alloy
Anodizing_treatment
Hexagon socket set screw
24
3.78
M3
0
0
0
0.0
0
0
0.0
0
2.5
2.20
0.05
0.50
±0.1
16000
790
2.0x10^-6
22
QPAW-29X30-5X5
QPAW-29X30-5X5
QPAW
Screw_fixed_type
aluminium_alloy
Anodizing_treatment
Hexagon socket set screw
29
4.50
M3
0
0
0
0.0
0
0
0.0
0
2.5
3.00
0.05
0.50
±0.1
13000
1400
5.2x10^-6
40
QPAW-34X35-8X8
QPAW-34X35-8X8
QPAW
Screw_fixed_type
aluminium_alloy
Anodizing_treatment
Hexagon socket set screw
34
5.10
M3
0
0
0
0.0
0
0
0.0
0
5.0
4.50
0.05
0.50
±0.1
11000
2200
1.1x10^-5
64
QPAW-39X40-8X8
QPAW-39X40-8X8
QPAW
Screw_fixed_type
aluminium_alloy
Anodizing_treatment
Hexagon socket set screw
39
7.00
M4
0
0
0
0.0
0
0
0.0
0
5.0
6.00
0.05
0.50
±0.1
10000
4100
2.9x10^-5
90
QPAW-44X45-8X8
QPAW-44X45-8X8
QPAW
Screw_fixed_type
aluminium_alloy
Anodizing_treatment
Hexagon socket set screw
44
7.75
M4
0
0
0
0.0
0
0
0.0
0
8.0
9.00
0.05
0.50
±0.1
9000
5100
5.5x10^-5
133
QPCSU-16X17.4-3X3
QPCSU-16X17.4-3X3
QPCSU
Screw_clamping_type
SUS304
-
Hexagon socket head cap s...
16
3.00
M2.5
0
0
0
0.0
0
0
0.0
0
0.8
2.00
0.05
0.50
±0.1
24000
200
2.8x10^-5
25
QPCSU-19X20-3X3
QPCSU-19X20-3X3
QPCSU
Screw_clamping_type
SUS304
-
Hexagon socket head cap s...
19
3.40
M2.5
0
0
0
0.0
0
0
0.0
0
0.8
4.00
0.05
0.50
±0.1
20000
270
6.2x10^-5
40
QPCSU-24X25-4X4
QPCSU-24X25-4X4
QPCSU
Screw_clamping_type
SUS304
-
Hexagon socket head cap s...
24
3.78
M3
0
0
0
0.0
0
0
0.0
0
1.2
6.00
0.05
0.50
±0.1
16000
790
2.0x10^-5
75
QPCSU-29X30-5X5
QPCSU-29X30-5X5
QPCSU
Screw_clamping_type
SUS304
-
Hexagon socket head cap s...
29
4.50
M3
0
0
0
0.0
0
0
0.0
0
1.2
8.00
0.05
0.50
±0.1
13000
1400
5.2x10^-5
145
QPCSU-34X35-8X8
QPCSU-34X35-8X8
QPCSU
Screw_clamping_type
SUS304
-
Hexagon socket head cap s...
34
5.10
M3
0
0
0
0.0
0
0
0.0
0
1.2
12.00
0.05
0.50
±0.1
11000
2200
1.1x10^-4
200
QPCSU-39X40-8X8
QPCSU-39X40-8X8
QPCSU
Screw_clamping_type
SUS304
-
Hexagon socket head cap s...
39
7.00
M4
0
0
0
0.0
0
0
0.0
0
2.5
15.00
0.05
0.50
±0.1
10000
4100
2.3x10^-4
250
QPCSU-44X45-8X8
QPCSU-44X45-8X8
QPCSU
Screw_clamping_type
SUS304
-
Hexagon socket head cap s...
44
7.75
M4
0
0
0
0.0
0
0
0.0
0
2.5
23.00
0.05
0.50
±0.1
9000
5100
4.3x10^-4
365
QPSU-16X17.4-3X3
QPSU-16X17.4-3X3
QPSU
Screw_fixed_type
SUS304
-
Hexagon socket set screw
16
3.00
M2.5
0
0
0
0.0
0
0
0.0
0
1.2
2.00
0.05
0.50
±0.1
24000
200
2.8x10^-5
25
QPSU-19X20-3X3
QPSU-19X20-3X3
QPSU
Screw_fixed_type
SUS304
-
Hexagon socket set screw
19
3.40
M2.5
0
0
0
0.0
0
0
0.0
0
1.2
4.00
0.05
0.50
±0.1
20000
270
6.2x10^-5
40
QPSU-24X25-4X4
QPSU-24X25-4X4
QPSU
Screw_fixed_type
SUS304
-
Hexagon socket set screw
24
3.78
M3
0
0
0
0.0
0
0
0.0
0
2.5
6.00
0.05
0.50
±0.1
16000
790
2.0x10^-5
75
QPSU-29X30-5X5
QPSU-29X30-5X5
QPSU
Screw_fixed_type
SUS304
-
Hexagon socket set screw
29
4.50
M3
0
0
0
0.0
0
0
0.0
0
2.5
8.00
0.05
0.50
±0.1
13000
1400
5.2x10^-5
145
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表