QLD - Aluminum alloy diaphragm coupling / double diaphragm short clamping type
HEFA
13-coupling-universal_joint
Powered by
CAD모델 선택
{hefa/13-coupling-universal_joint/qld.prj},{NB=QLDAW-39X47-6X6},{CODE=QLDAW},{TYPE0=Double_diaphragm},{TYPE1=Short_type_plus_type},{MAT=Aluminium_alloy},{MAT1=Stainless_steel},{SUR=Anodizing_treatment},{FJ=Hexagon socket head cap screw},{D=39},{L=47.0},{D1=6.00},{D2=6.00},{LF=14.90},{S=4.5},{F=5.00},{JYCO=},{JYCOO=},{TT=2.5},{RT=6.0},{AE=0.22},{AAD=±0.45},{STS=9000},{MOI=2.7x10^-5},{CW=110.0},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
CNSORDERNO
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MAT
Main_Body
ⁿ/ₐ
MAT1
Diaphragm
ⁿ/ₐ
SUR
Surface_treatment
ⁿ/ₐ
FJ
enclosure
ⁿ/ₐ
D
[mm]
L
[mm]
LF
[mm]
D3
d3
[mm]
S
[mm]
F
[mm]
M
ⁿ/ₐ
BTOL
b tolerance
[mm]
TTOL
t tolerance
[mm]
B1
b1
[mm]
B1TOL
b1 tolerance
[mm]
T1
t1
[mm]
T1TOL
t1 tolerance
[mm]
TT
Tightening torque
[N.m]
RT
Rated torque
[N.m]
AE
Allowable eccentricity
[mm]
ADA
Allowable deflection angle
[°]
AAD
Allowable axial deviation
[mm]
AS
Allowable speed
[RPM]
STS
Static torsional stiffness
[N.m/rad]
MOI
Moment of inertia
[N.m]
CW
Coupling weight
[g]
QLDAW-19X24.5-3X3
QLDAW-19X24.5-3X3
QLDAW
Double_diaphragm·Short_ty...
Aluminium_alloy
Stainless_steel
Anodizing_treatment
Hexagon socket head cap s...
19
24.5
9.10
9.0
1.8
3.30
M2.5
0
0
0
0
0.0
0
0.8
1.0
0.12
1.5
±0.18
10000
500
8.19x10^-6
13.6
QLDAW-26X30-5X5
QLDAW-26X30-5X5
QLDAW
Double_diaphragm·Short_ty...
Aluminium_alloy
Stainless_steel
Anodizing_treatment
Hexagon socket head cap s...
26
30.0
10.60
15.0
2.6
3.90
M3
0
0
0
0
0.0
0
1.2
1.5
0.15
1.5
±0.30
10000
1850
2.7x10^-6
32.0
QLDAW-32X38-5X5
QLDAW-32X38-5X5
QLDAW
Double_diaphragm·Short_ty...
Aluminium_alloy
Stainless_steel
Anodizing_treatment
Hexagon socket head cap s...
32
38.0
12.25
15.5
3.5
3.85
M3
0
0
0
0
0.0
0
1.2
3.0
0.17
1.5
±0.36
10000
2850
7.6x10^-5
58.0
QLDAW-34X38-5X5
QLDAW-34X38-5X5
QLDAW
Double_diaphragm·Short_ty...
Aluminium_alloy
Stainless_steel
Anodizing_treatment
Hexagon socket head cap s...
34
38.0
12.25
16.5
3.5
4.85
M4
0
0
0
0
0.0
0
2.5
3.0
0.17
1.5
±0.36
10000
4050
9.0x10^-5
71.0
QLDAW-39X47-6X6
QLDAW-39X47-6X6
QLDAW
Double_diaphragm·Short_ty...
Aluminium_alloy
Stainless_steel
Anodizing_treatment
Hexagon socket head cap s...
39
47.0
14.90
19.3
4.5
5.00
M4
0
0
0
0
0.0
0
2.5
6.0
0.22
1.5
±0.45
10000
9000
2.7x10^-5
110.0
QLDAW-44X47-6X6
QLDAW-44X47-6X6
QLDAW
Double_diaphragm·Short_ty...
Aluminium_alloy
Stainless_steel
Anodizing_treatment
Hexagon socket head cap s...
44
47.0
14.90
22.5
4.5
5.00
M4
0
0
0
0
0.0
0
2.5
9.0
0.22
1.5
±0.54
10000
10000
3.8x10^-5
134.0
QLDAW-50X53-6X6
QLDAW-50X53-6X6
QLDAW
Double_diaphragm·Short_ty...
Aluminium_alloy
Stainless_steel
Anodizing_treatment
Hexagon socket head cap s...
50
53.0
18.10
26.0
4.8
5.80
M5
0
0
0
0
0.0
0
5.0
16.0
0.23
1.5
±0.68
10000
16000
4.2x10^-5
225.0
QLDAW-56X57-10X10
QLDAW-56X57-10X10
QLDAW
Double_diaphragm·Short_ty...
Aluminium_alloy
Stainless_steel
Anodizing_treatment
Hexagon socket head cap s...
56
57.0
19.75
32.5
5.5
6.40
M5
0
0
0
0
0.0
0
5.0
25.0
0.27
1.5
±0.72
10000
25000
1.14x10^-4
298.0
QLDAW-68X68-12X12
QLDAW-68X68-12X12
QLDAW
Double_diaphragm·Short_ty...
Aluminium_alloy
Stainless_steel
Anodizing_treatment
Hexagon socket head cap s...
68
68.0
23.35
38.3
6.3
7.70
M6
0
0
0
0
0.0
0
8.0
60.0
0.31
1.5
±0.8
10000
35000
1.8x10^-4
472.0
QLDAW-82X87-17X17
QLDAW-82X87-17X17
QLDAW
Double_diaphragm·Short_ty...
Aluminium_alloy
Stainless_steel
Anodizing_treatment
Hexagon socket head cap s...
82
87.0
30.00
45.5
8.0
9.70
M8
0
0
0
0
0.0
0
20.0
80.0
0.55
1.5
±0.8
10000
70000
2.25x10^-4
983.0
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
CADW,CADT - Coupling - diaphragm coupling - clamping type
SRD-FA
04.07.2022
CAPW - coupling-Diaphragm coupling-High flexibility(Double diaphragm type)-...
SRD-FA
04.07.2022
SRBS-19C - Radial Beam Coupling / Staninless Sterl Body / Clamp Type
Sungil Machinery
11.11.2021
SRBS-22C - Radial Beam Coupling / Staninless Sterl Body / Clamp Type
Sungil Machinery
11.11.2021
SDWA-19C - Double Disk Type Coupling / Clamp Type
Sungil Machinery
14.03.2023
SRB-26C - Radial Beam Coupling / Clamp Type
Sungil Machinery
27.04.2022
SRB-22C - Radial Beam Coupling / Clamp Type
Sungil Machinery
27.04.2022
CASPW - coupling-Diaphragm coupling-High rigidity clamping type(Single diap...
SRD-FA
04.07.2022
BNTA - Lock Nuts for bearings-Square Type
SAMLO
24.03.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성