您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Hoka
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hoka
PVC 4-times sockets - HoKa PVC Flexible connector 4-times curled, with sockets both sides
Hoka
Flexible connector
Powered by
CAD模型選擇
{hoka/manschetten/manschette_4_fach_mit_muffe_asmtab.prj},{NB=PVC 4-fach PVC Basis weich, Innendurchmesser = 90 - 10007022(LOD=M-300)},{CNSORDERNO=10007022},{CNSPRICE=29.95},{CNSMASSEXACT=0},{DA=90},{L=40},{L1=130},{S=2.0},{W=3},{MCODE=3.man:0090.01},{ART=HoKa PVC Manschette 90 mm breit Ø 90 mm beidseitig PP Muffe},{ARTE=HoKa PVC flexible connector with PP sockets Ø 90 mm},{ARTF=HoKa PVC manchette avec PP manchons Ø 90 mm},{CNSMAT=PVC Basis weich},{FAR=ähnlich RAL 7011},{MATM=PP},{FARBM=RAL 7032},{INFO=Info text},{INFO1=pp},{LODDEST=M},{LODLEVEL=300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
ART
Article
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
MATM
Material sockets
ⁿ/ₐ
FARBM
Color sockets
ⁿ/ₐ
DA
Diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
S
Thickness
[mm]
W
Wave
ⁿ/ₐ
ASTEXT
Specification
ⁿ/ₐ
HINT
Remark
ⁿ/ₐ
PVC 4-times PVC Basis wei...
10011436
HoKa PVC flexible connect...
0
Soft PVC base
similar to RAL 7011
PVC
RAL 7011
75
40
130
2.0
3
HOKA PVC soft flexible co...
The specified dimensions ...
PVC 4-times PVC Basis wei...
10011437
HoKa PVC flexible connect...
0
Soft PVC base
similar to RAL 7011
PVC
RAL 7011
90
40
130
2.0
3
HOKA PVC soft flexible co...
The specified dimensions ...
PVC 4-times PVC Basis wei...
10000776
HoKa PVC flexible connect...
0
Soft PVC base
similar to RAL 7011
PVC
RAL 7011
110
40
120
2.0
3
HOKA PVC soft flexible co...
The specified dimensions ...
PVC 4-times PVC Basis wei...
10000777
HoKa PVC flexible connect...
0
Soft PVC base
similar to RAL 7011
PVC
RAL 7011
125
40
130
2.0
3
HOKA PVC soft flexible co...
The specified dimensions ...
PVC 4-times PVC Basis wei...
10000778
HoKa PVC flexible connect...
0
Soft PVC base
similar to RAL 7011
PVC
RAL 7011
140
40
190
2.0
4
HOKA PVC soft flexible co...
The specified dimensions ...
PVC 4-times PVC Basis wei...
10000779
HoKa PVC flexible connect...
1
Soft PVC base
similar to RAL 7011
PVC
RAL 7011
160
40
180
2.0
4
HOKA PVC soft flexible co...
The specified dimensions ...
PVC 4-times PVC Basis wei...
10000780
HoKa PVC flexible connect...
0
Soft PVC base
similar to RAL 7011
PVC
RAL 7011
180
40
190
2.0
4
HOKA PVC soft flexible co...
The specified dimensions ...
PVC 4-times PVC Basis wei...
10001009
HoKa PVC flexible connect...
1
Soft PVC base
similar to RAL 7011
PVC
RAL 7011
200
40
180
2.0
4
HOKA PVC soft flexible co...
The specified dimensions ...
PVC 4-times PVC Basis wei...
10001010
HoKa PVC flexible connect...
0
Soft PVC base
similar to RAL 7011
PVC
RAL 7011
225
40
190
2.0
4
HOKA PVC soft flexible co...
The specified dimensions ...
PVC 4-times PVC Basis wei...
10001083
HoKa PVC flexible connect...
0
Soft PVC base
similar to RAL 7011
PVC
RAL 7011
250
40
180
2.0
4
HOKA PVC soft flexible co...
The specified dimensions ...
PVC 4-times PVC Basis wei...
10001084
HoKa PVC flexible connect...
1
Soft PVC base
similar to RAL 7011
PVC
RAL 7011
280
50
190
2.0
4
HOKA PVC soft flexible co...
The specified dimensions ...
PVC 4-times PVC Basis wei...
10001085
HoKa PVC flexible connect...
1
Soft PVC base
similar to RAL 7011
PVC
RAL 7011
315
50
190
2.0
4
HOKA PVC soft flexible co...
The specified dimensions ...
PVC 4-times PVC Basis wei...
10001086
HoKa PVC flexible connect...
3
Soft PVC base
similar to RAL 7011
PVC
RAL 7011
355
50
190
2.0
4
HOKA PVC soft flexible co...
The specified dimensions ...
PVC 4-times PVC Basis wei...
10001317
HoKa PVC flexible connect...
3
Soft PVC base
similar to RAL 7011
PVC
RAL 7011
400
50
190
2.0
4
HOKA PVC soft flexible co...
The specified dimensions ...
PVC 4-times PVC Basis wei...
10001318
HoKa PVC flexible connect...
0
Soft PVC base
similar to RAL 7011
PVC
RAL 7011
450
50
190
2.0
4
HOKA PVC soft flexible co...
The specified dimensions ...
PVC 4-times PVC Basis wei...
10001319
HoKa PVC flexible connect...
0
Soft PVC base
similar to RAL 7011
PVC
RAL 7011
500
50
190
2.0
4
HOKA PVC soft flexible co...
The specified dimensions ...
PVC 4-times PVC Basis wei...
10001410
HoKa PVC flexible connect...
5
Soft PVC base
similar to RAL 7011
PVC
RAL 7011
600
60
190
2.0
4
HOKA PVC soft flexible co...
The specified dimensions ...
PVC 4-times PVC Basis wei...
10002168
HoKa PVC flexible connect...
0
Soft PVC base
similar to RAL 7011
PVC
RAL 7011
700
70
190
2.0
4
HOKA PVC soft flexible co...
The specified dimensions ...
PVC 4-times PVC Basis wei...
10004878
HoKa PVC flexible connect...
0
Soft PVC base
similar to RAL 7011
PVC
RAL 7011
800
80
190
2.0
4
HOKA PVC soft flexible co...
The specified dimensions ...
PVC 4-times PVC Basis wei...
10015772
HoKa PVC flexible connect...
0
Soft PVC base
similar to RAL 7011
PVC
RAL 7011
900
90
190
2.0
4
HOKA PVC soft flexible co...
The specified dimensions ...
PVC 4-times PVC Basis wei...
10015828
HoKa PVC flexible connect...
0
Soft PVC base
similar to RAL 7011
PVC
RAL 7011
1000
100
190
2.0
4
HOKA PVC soft flexible co...
The specified dimensions ...
PVC 4-times PVC Basis wei...
10015830
HoKa PVC flexible connect...
0
Soft PVC base
similar to RAL 7011
PVC
RAL 7011
1200
120
190
2.0
4
HOKA PVC soft flexible co...
The specified dimensions ...
PVC 4-times PVC Basis wei...
10000336
HoKa PVC flexible connect...
0
Soft PVC base
similar to RAL 7011
PE
black
75
40
130
2.0
3
HOKA PVC soft flexible co...
The specified dimensions ...
PVC 4-times PVC Basis wei...
10009375
HoKa PVC flexible connect...
0
Soft PVC base
similar to RAL 7011
PE
black
90
40
130
2.0
3
HOKA PVC soft flexible co...
The specified dimensions ...
PVC 4-times PVC Basis wei...
10011768
HoKa PVC flexible connect...
0
Soft PVC base
similar to RAL 7011
PE
black
110
40
120
2.0
3
HOKA PVC soft flexible co...
The specified dimensions ...
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Saddle 90° - HoKa Saddle 90° outlet
Hoka
21.12.2023
Moulded 45° bend - HoKa Bend with sockets 45°
Hoka
02.01.2024
PVC 4-times - HoKa Flexible connector 4-times curled and brackets
Hoka
21.12.2023
Outlet with grille - HoKa Outlet with grille 30° angled
Hoka
02.01.2024
T-piece 90° - HoKa Branch outlet (T-piece) with sockets 90°
Hoka
21.12.2023
Back flow damper vertical round - HoKa Back flow damper for vertical montag...
Hoka
02.01.2024
PVC 4-times flanges - HoKa PVC Flexible connector 4-times curled, with flan...
Hoka
02.01.2024
Moulded 90° bend - HoKa Bend with sockets 90°
Hoka
21.12.2023
Moulded 30° bend - HoKa Bend with sockets 30°
Hoka
02.01.2024
TPE 4-times sockets - HoKa TPE Flexible connector 4-times curled, with sock...
Hoka
02.01.2024
Moulded 15° bend - HoKa Bend with sockets 15°
Hoka
02.01.2024
PVC 4-times - HoKa Flexible connector 4-times curled and brackets
Funken
02.01.2024
Double sockets - HoKa Double sockets
Hoka
21.12.2023
TPE 6-times sockets - HoKa TPE Flexible connector 6-times curled, with sock...
Hoka
02.01.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表