품질보증 정보
카탈로그: Elesa
생성됨: 04.05.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 227.1 - Pressed steel spoked handwheels
Elesa
GENERAL CATALOGUE
Operating Elements
Spoked handwheels
GN 227.1
Powered by
CAD모델 선택
{elesa/general_catalogue/01/1_spoke_handwheels/gn_227_1/gn_272_1.prj},{NB=Pressed steel spoked handwheels GN 227.1-200-V14-SW},{CODE=GN.25235},{DESCRIPTION=GN 227.1-200-V14-SW},{DIM01=200},{DIM02=-},{DH7=MIN},{DIM03=14},{SH11=14.000},{DIM04=40},{DIM05=22},{DIM06=24},{DIM07=46},{DIM08=4},{DIM09=2.5},{WEIGHT=785},{TIP=2.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
[mm]
DIM02
d2 H9
[mm]
DIM03
sH11
[mm]
DIM04
d3
[mm]
DIM05
b
[mm]
DIM06
l1
[mm]
DIM07
l2
[mm]
DIM08
Spokes no.
ⁿ/ₐ
DIM09
Thickness stainless steel
ⁿ/ₐ
WEIGHT
Weight
[g]
Pressed steel spoked hand...
GN.25211
GN 227.1-125-B11-SW
125
11
-
30
18
18
29
3
1.5
300
Pressed steel spoked hand...
GN.25215
GN 227.1-125-V11-SW
125
-
11
30
18
18
29
3
1.5
280
Pressed steel spoked hand...
GN.25221
GN 227.1-160-B12-SW
160
12
-
30
22
20
37
4
1.5
400
Pressed steel spoked hand...
GN.25225
GN 227.1-160-V12-SW
160
-
12
30
22
20
37
4
1.5
400
Pressed steel spoked hand...
GN.25231
GN 227.1-200-B14-SW
200
14
-
40
22
24
46
4
2.5
800
Pressed steel spoked hand...
GN.25235
GN 227.1-200-V14-SW
200
-
14
40
22
24
46
4
2.5
785
Pressed steel spoked hand...
GN.25241
GN 227.1-250-B17-SW
250
17
-
45
30
28
52
5
2.5
1450
Pressed steel spoked hand...
GN.25245
GN 227.1-250-V17-SW
250
-
17
45
30
28
52
5
2.5
1455
Pressed steel spoked hand...
GN.25251
GN 227.1-315-B19-SW
315
19
-
55
35
33
64
5
2.5
2350
Pressed steel spoked hand...
GN.25255
GN 227.1-315-V19-SW
315
-
19
55
35
33
64
5
2.5
2280
Pressed steel spoked hand...
GN.25257
GN 227.1-400-B24-SW
400
24
-
65
40
38
82
5
3.0
4140
Pressed steel spoked hand...
GN.25259
GN 227.1-400-V24-SW
400
-
24
65
40
38
82
5
3.0
4070
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성