您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Turcon® T Seal® II according to MIL-G-5514F - Piston seal, double acting sealing elements from Turcon® material
Trelleborg
Aerospace Sealing Systems
Fluid Sealing Systems
Piston Seals
Turcon® T Seal® II according to MIL-G-5514F
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/aerospace_sealing_systems/fluid_dichtsysteme/kolbendichtungen/turcon_t_seal/turcon_t_seal_k_asmtab.prj},{NB=PB200M227AT05NE(0)},{DN=227},{AI=2.368},{TAI=+0.002/-0.000},{FI=2.125},{TFI=+0.000/-0.002},{DI=0.006},{RI=0.025/0.010},{G0I=0.188},{G1I=0.235},{G2I=0.304},{AM=60.15},{TAM=+0.05/-0.00},{FM=53.98},{TFM=+0.00/-0.05},{DM=0.15},{RM=0.64/0.25},{R=0.25},{G0M=4.78},{G1M=5.97},{G2M=7.72},{NUT=0},{TYPE=0},{DESIGN=0},{DRUCK=0 bis 35},{MC=T05},{MC1=NE},{FCI=2.365},{TFCI=+0.000/-0.000},{FCM=60.07},{TFCM=+0.050/-0.000},{PPATH=turcon_t_seal_k_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
DN
Dash No. MIL-G-5514F
ⁿ/ₐ
AI
Bore Diameter
[Inch]
TAI
Bore Diameter Tolerance
ⁿ/ₐ
FI
Groove Diameter
[Inch]
TFI
Groove Diameter Tolerance
ⁿ/ₐ
DI
Diametral clearance D max.
[Inch]
RI
Radius
[Inch]
G0I
Groove Width +0.010/-0.000
[Inch]
G1I
Groove Width +0.010/-0.000
[Inch]
G2I
Groove Width +0.010/-0.000
[Inch]
AM
Bore Diameter
[mm]
TAM
Bore Diameter Tolerance
ⁿ/ₐ
FM
Groove Diameter
[mm]
TFM
Groove Diameter Tolerance
ⁿ/ₐ
DM
Diametral clearance D max.
[mm]
RM
Radius
[mm]
G0M
Groove Width +0.25/-0.00
[mm]
G1M
Groove Width +0.25/-0.00
[mm]
G2M
Groove Width +0.25/-0.00
[mm]
DRUCK
Pressure
[MPa]
PB200M006AT05NE
PB200M006
006
0.235
+0.001/-0.000
0.123
+0.000/-0.001
0.004
0.015/0.005
0.094
0.149
0.207
5.97
+0.025/-0.000
3.12
+0.000/-0.025
0.10
0.38/0.13
2.39
3.78
5.26
0 up to 35
PB200M007AT05NE
PB200M007
007
0.266
+0.001/-0.000
0.154
+0.000/-0.001
0.004
0.015/0.005
0.094
0.149
0.207
6.76
+0.025/-0.000
3.91
+0.000/-0.025
0.10
0.38/0.13
2.39
3.78
5.26
0 up to 35
PB200M008AT05NE
PB200M008
008
0.297
+0.001/-0.000
0.185
+0.000/-0.001
0.004
0.015/0.005
0.094
0.149
0.207
7.54
+0.025/-0.000
4.70
+0.000/-0.025
0.10
0.38/0.13
2.39
3.78
5.26
0 up to 35
PB200M009AT05NE
PB200M009
009
0.329
+0.001/-0.000
0.217
+0.000/-0.001
0.004
0.015/0.005
0.094
0.149
0.207
8.36
+0.025/-0.000
5.51
+0.000/-0.025
0.10
0.38/0.13
2.39
3.78
5.26
0 up to 35
PB200M010AT05NE
PB200M010
010
0.360
+0.001/-0.000
0.248
+0.000/-0.001
0.004
0.015/0.005
0.094
0.149
0.207
9.14
+0.025/-0.000
6.30
+0.000/-0.025
0.10
0.38/0.13
2.39
3.78
5.26
0 up to 35
PB200M011AT05NE
PB200M011
011
0.422
+0.001/-0.000
0.310
+0.000/-0.001
0.004
0.015/0.005
0.094
0.149
0.207
10.72
+0.025/-0.000
7.87
+0.000/-0.025
0.10
0.38/0.13
2.39
3.78
5.26
0 up to 35
PB200M012AT05NE
PB200M012
012
0.485
+0.001/-0.000
0.373
+0.000/-0.001
0.004
0.015/0.005
0.094
0.149
0.207
12.32
+0.025/-0.000
9.47
+0.000/-0.025
0.10
0.38/0.13
2.39
3.78
5.26
0 up to 35
PB200M013AT05NE
PB200M013
013
0.550
+0.002/-0.000
0.438
+0.000/-0.002
0.005
0.015/0.005
0.094
0.149
0.207
13.97
+0.05/-0.00
11.13
+0.00/-0.05
0.13
0.38/0.13
2.39
3.78
5.26
0 up to 35
PB200M014AT05NE
PB200M014
014
0.613
+0.002/-0.000
0.501
+0.000/-0.002
0.005
0.015/0.005
0.094
0.149
0.207
15.57
+0.05/-0.00
12.73
+0.00/-0.05
0.13
0.38/0.13
2.39
3.78
5.26
0 up to 35
PB200M015AT05NE
PB200M015
015
0.675
+0.002/-0.000
0.563
+0.000/-0.002
0.005
0.015/0.005
0.094
0.149
0.207
17.15
+0.05/-0.00
14.30
+0.00/-0.05
0.13
0.38/0.13
2.39
3.78
5.26
0 up to 35
PB200M016AT05NE
PB200M016
016
0.738
+0.002/-0.000
0.626
+0.000/-0.002
0.005
0.015/0.005
0.094
0.149
0.207
18.75
+0.05/-0.00
15.90
+0.00/-0.05
0.13
0.38/0.13
2.39
3.78
5.26
0 up to 35
PB200M017AT05NE
PB200M017
017
0.800
+0.002/-0.000
0.688
+0.000/-0.002
0.005
0.015/0.005
0.094
0.149
0.207
20.32
+0.05/-0.00
17.48
+0.00/-0.05
0.13
0.38/0.13
2.39
3.78
5.26
0 up to 35
PB200M018AT05NE
PB200M018
018
0.863
+0.002/-0.000
0.751
+0.000/-0.002
0.005
0.015/0.005
0.094
0.149
0.207
21.92
+0.05/-0.00
19.08
+0.00/-0.05
0.13
0.38/0.13
2.39
3.78
5.26
0 up to 35
PB200M019AT05NE
PB200M019
019
0.925
+0.002/-0.000
0.813
+0.000/-0.002
0.005
0.015/0.005
0.094
0.149
0.207
23.50
+0.05/-0.00
20.65
+0.00/-0.05
0.13
0.38/0.13
2.39
3.78
5.26
0 up to 35
PB200M020AT05NE
PB200M020
020
0.991
+0.002/-0.000
0.879
+0.000/-0.002
0.005
0.015/0.005
0.094
0.149
0.207
25.17
+0.05/-0.00
22.33
+0.00/-0.05
0.13
0.38/0.13
2.39
3.78
5.26
0 up to 35
PB200M021AT05NE
PB200M021
021
1.053
+0.002/-0.000
0.941
+0.000/-0.002
0.005
0.015/0.005
0.094
0.149
0.207
26.75
+0.05/-0.00
23.90
+0.00/-0.05
0.13
0.38/0.13
2.39
3.78
5.26
0 up to 35
PB200M022AT05NE
PB200M022
022
1.116
+0.002/-0.000
1.004
+0.000/-0.002
0.005
0.015/0.005
0.094
0.149
0.207
28.35
+0.05/-0.00
25.50
+0.00/-0.05
0.13
0.38/0.13
2.39
3.78
5.26
0 up to 35
PB200M023AT05NE
PB200M023
023
1.178
+0.002/-0.000
1.066
+0.000/-0.002
0.005
0.015/0.005
0.094
0.149
0.207
29.92
+0.05/-0.00
27.08
+0.00/-0.05
0.13
0.38/0.13
2.39
3.78
5.26
0 up to 35
PB200M024AT05NE
PB200M024
024
1.241
+0.002/-0.000
1.129
+0.000/-0.002
0.005
0.015/0.005
0.094
0.149
0.207
31.52
+0.05/-0.00
28.68
+0.00/-0.05
0.13
0.38/0.13
2.39
3.78
5.26
0 up to 35
PB200M025AT05NE
PB200M025
025
1.303
+0.002/-0.000
1.191
+0.000/-0.002
0.005
0.015/0.005
0.094
0.149
0.207
33.10
+0.05/-0.00
30.25
+0.00/-0.05
0.13
0.38/0.13
2.39
3.78
5.26
0 up to 35
PB200M026AT05NE
PB200M026
026
1.366
+0.002/-0.000
1.254
+0.000/-0.002
0.005
0.015/0.005
0.094
0.149
0.207
34.70
+0.05/-0.00
31.85
+0.00/-0.05
0.13
0.38/0.13
2.39
3.78
5.26
0 up to 35
PB200M027AT05NE
PB200M027
027
1.428
+0.002/-0.000
1.316
+0.000/-0.002
0.005
0.015/0.005
0.094
0.149
0.207
36.27
+0.05/-0.00
33.43
+0.00/-0.05
0.13
0.38/0.13
2.39
3.78
5.26
0 up to 35
PB200M028AT05NE
PB200M028
028
1.491
+0.002/-0.000
1.379
+0.000/-0.002
0.005
0.015/0.005
0.094
0.149
0.207
37.87
+0.05/-0.00
35.03
+0.00/-0.05
0.13
0.38/0.13
2.39
3.78
5.26
0 up to 35
PB200M110AT05NE
PB200M110
110
0.550
+0.002/-0.000
0.372
+0.000/-0.002
0.005
0.015/0.005
0.141
0.183
0.245
13.97
+0.05/-0.00
9.45
+0.00/-0.05
0.13
0.38/0.13
3.58
4.65
6.22
0 up to 35
PB200M111AT05NE
PB200M111
111
0.613
+0.002/-0.000
0.435
+0.000/-0.002
0.005
0.015/0.005
0.141
0.183
0.245
15.57
+0.05/-0.00
11.05
+0.00/-0.05
0.13
0.38/0.13
3.58
4.65
6.22
0 up to 35
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Turcon® Grooved Plus Seal® II according to MIL-G-5514F - Piston seal, doubl...
Trelleborg
21.07.2023
Turcon® DC Scraper Ring - Spring Energised Double-acting Scraper from Turc...
Trelleborg
21.07.2023
Turcon® Hatseal® II 3 Piece according to MIL-G-5514F - Rod seal, double act...
Trelleborg
21.07.2023
Turcon® Wedgpak® II according to MIL-G-5514F - Piston seal, double acting s...
Trelleborg
21.07.2023
Turcon® Glyd Ring® - Rod seal, double acting sealing elements from Turcon® ...
Trelleborg
21.07.2023
P33 (Metric) - Piston Seal - Series 233 (Metric)
System Seals
19.10.2020
DIN 128 A - Curved spring lock washers
Fabory
13.02.2023
Turcon® Stepseal® K - Piston seal, single acting sealing elements from Turc...
Trelleborg
21.07.2023
Turcon® Double Delta® II according in MIL-G-5514F - Piston seal, double act...
Trelleborg
21.07.2023
TSS Type TRE (DIN 3760 Type AS) - Radial Oil Seal TRE
Trelleborg
02.02.2018
Simko 520 - Merkel® Compact seal
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
Piston seal Type APMP till bore diameter 25 - Piston seal Type APMP till bo...
Trelleborg
21.07.2023
Zurcon® Wynseal und Sealing Parts GPS - Piston, double acting sealings elem...
Trelleborg
21.07.2023
TSS Type TRA (DIN 3760 Type A) - Radial Oil Seal TRA
Trelleborg
02.02.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表