您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
italiano
English
QA認證資訊
目錄: Servomech
Created: 30.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Servomech
PB - Low-rise support
Servomech
Linearmech linear actuators
Linear servoactuators ISO 15552 series SA IL
Accessories for linear servoactuators SA IL series
Powered by
CAD模型選擇
{servomech/linearmech/sa_il/accessories/pb_asmtab.prj},{NB=PB_2_100},{SIZE=2},{GEW=M8},{C=100},{CX=100,200,300,400,500,600},{L=25},{PPATH=pb_asmtpl.prj},{M1=47},{M2=45},{M3=65},{M4=38},{M5=28},{M6=100},{P=9},{P1=45},{P2=32},{P3=82},{P4=14.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
SIZE
Size
ⁿ/ₐ
CX
ⁿ/ₐ
M1
m1
[mm]
M2
m2
[mm]
M3
m3
[mm]
M4
m4
[mm]
M5
m5
[mm]
M6
m6
[mm]
P
Øp
[mm]
P1
p1
[mm]
P2
p2
[mm]
P3
p3
[mm]
P4
p4
[mm]
PB_0_100
0
100,200,300
35
32
45
31
22
75
7
32
24
58
11.0
PB_1_100
1
100,200,300,400
36
36
52
34
25
82
7
36
28
65
12.5
PB_2_100
2
100,200,300,400,500,600
47
45
65
38
28
100
9
45
32
82
14.0
PB_3_100
3
100,200,300,400,500,600,7...
45
50
75
38
28
110
9
50
32
92
14.0
PB_4_100
4
100,200,300,400,500,600,7...
55
63
95
44
32
147
11
63
41
115
14.0
PB_5_100
5
100,200,300,400,500,600,7...
57
71
115
44
32
172
11
75
41
132
16.0
PB_6_100
6
100,200,300,400,500,600,7...
70
90
140
66
50
210
14
90
45
160
25.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SA PD - Linear servoactuators ISO 15552 series SA PD
Servomech
08.06.2023
FO - Clevis end
Servomech
22.10.2021
SA IL - Linear servoactuators ISO 15552 series SA IL
Servomech
08.06.2023
SA - Linear servoactuators ISO 15552 series SA
Servomech
08.06.2023
HNA - Foot mounting
Festo
24.08.2023
Positioning system LLR 40, 60, 80 - Roller guide without drive
Bahr Modultechnik
27.02.2023
Equerre de fixation
Sopra-Pneumatic
08.03.2021
FL - Flange
Servomech
22.10.2021
DAMH-C7 - Foot mounting
Festo
22.08.2023
HUA - Foot mounting
Festo
24.08.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表