您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Turcon® Wedgpak® II according to MIL-G-5514F - Piston seal, double acting sealing elements from Turcon® material
Trelleborg
Aerospace Sealing Systems
Fluid Sealing Systems
Piston Seals
Turcon® Wedgpak® II according to MIL-G-5514F
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/aerospace_sealing_systems/fluid_dichtsysteme/kolbendichtungen/turcon_wedgpak/turcon_wedgpak_asmtab.prj},{NB=PA800M226AT05NE(0)},{DN=226},{AI=2.243},{TAI=+0.002/-0.000},{FI=2.000},{TFI=+0.000/-0.002},{DI=0.006},{RI=0.025/0.010},{G0I=0.188},{G1I=0.235},{G2I=0.304},{AM=56.97},{TAM=+0.05/-0.00},{FM=50.80},{TFM=+0.00/-0.05},{DM=0.15},{RM=0.64/0.25},{R=0.25},{G0M=4.78},{G1M=5.97},{G2M=7.72},{NUT=0},{DESIGN=PA80},{TYPE=0},{DRUCK=0 bis 35},{MC=T05},{MC1=NE},{FCI=2.240},{TFCI=+0.000/-0.000},{FCM=56.90},{TFCM=+0.050/-0.000},{PPATH=turcon_wedgpak_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part. No
ⁿ/ₐ
DN
Dash No. MIL-G-5514F
ⁿ/ₐ
AI
Bore Diameter
[Inch]
TAI
Bore Diameter Tolerance
[Inch]
FI
Groove Diameter
[Inch]
TFI
Groove Diameter Tolerance
[Inch]
DI
Diametral clearance D max.
[Inch]
RI
Radius
[Inch]
G0I
Groove Width +0.010/-0.000
[Inch]
G1I
Groove Width +0.010/-0.000
[Inch]
G2I
Groove Width +0.010/-0.000
[Inch]
AM
Bore Diameter
[mm]
TAM
Bore Diameter Tolerance
[mm]
FM
Groove Diameter
[mm]
TFM
Groove Diameter Tolerance
[mm]
DM
Diametral clearance D max.
[mm]
RM
Radius
[mm]
G0M
Groove Width +0.25/-0.00
[mm]
G1M
Groove Width +0.25/-0.00
[mm]
G2M
Groove Width +0.25/-0.00
[mm]
DRUCK
Pressure
[MPa]
PA800M004AT05NE
PA800M004
004
0.190
+0.001/-0.000
0.076
+0.000/-0.001
0.004
0.015/0.005
0.094
0.149
0.207
4.83
+0.025/-0.000
1.93
+0.000/-0.025
0.10
0.38/0.13
2.39
3.78
5.26
0 up to 35
PA800M005AT05NE
PA800M005
005
0.221
+0.001/-0.000
0.108
+0.000/-0.001
0.004
0.015/0.005
0.094
0.149
0.207
5.61
+0.025/-0.000
2.74
+0.000/-0.025
0.10
0.38/0.13
2.39
3.78
5.26
0 up to 35
PA800M006AT05NE
PA800M006
006
0.235
+0.001/-0.000
0.123
+0.000/-0.001
0.004
0.015/0.005
0.094
0.149
0.207
5.97
+0.025/-0.000
3.12
+0.000/-0.025
0.10
0.38/0.13
2.39
3.78
5.26
0 up to 35
PA800M007AT05NE
PA800M007
007
0.266
+0.001/-0.000
0.154
+0.000/-0.001
0.004
0.015/0.005
0.094
0.149
0.207
6.76
+0.025/-0.000
3.91
+0.000/-0.025
0.10
0.38/0.13
2.39
3.78
5.26
0 up to 35
PA800M008AT05NE
PA800M008
008
0.297
+0.001/-0.000
0.185
+0.000/-0.001
0.004
0.015/0.005
0.094
0.149
0.207
7.54
+0.025/-0.000
4.70
+0.000/-0.025
0.10
0.38/0.13
2.39
3.78
5.26
0 up to 35
PA800M009AT05NE
PA800M009
009
0.329
+0.001/-0.000
0.217
+0.000/-0.001
0.004
0.015/0.005
0.094
0.149
0.207
8.36
+0.025/-0.000
5.51
+0.000/-0.025
0.10
0.38/0.13
2.39
3.78
5.26
0 up to 35
PA800M010AT05NE
PA800M010
010
0.360
+0.001/-0.000
0.248
+0.000/-0.001
0.004
0.015/0.005
0.094
0.149
0.207
9.14
+0.025/-0.000
6.30
+0.000/-0.025
0.10
0.38/0.13
2.39
3.78
5.26
0 up to 35
PA800M011AT05NE
PA800M011
011
0.422
+0.001/-0.000
0.310
+0.000/-0.001
0.004
0.015/0.005
0.094
0.149
0.207
10.72
+0.025/-0.000
7.87
+0.000/-0.025
0.10
0.38/0.13
2.39
3.78
5.26
0 up to 35
PA800M012AT05NE
PA800M012
012
0.485
+0.001/-0.000
0.373
+0.000/-0.001
0.004
0.015/0.005
0.094
0.149
0.207
12.32
+0.025/-0.000
9.47
+0.000/-0.025
0.10
0.38/0.13
2.39
3.78
5.26
0 up to 35
PA800M013AT05NE
PA800M013
013
0.550
+0.002/-0.000
0.438
+0.000/-0.002
0.005
0.015/0.005
0.094
0.149
0.207
13.97
+0.05/-0.00
11.13
+0.00/-0.05
0.13
0.38/0.13
2.39
3.78
5.26
0 up to 35
PA800M014AT05NE
PA800M014
014
0.613
+0.002/-0.000
0.501
+0.000/-0.002
0.005
0.015/0.005
0.094
0.149
0.207
15.57
+0.05/-0.00
12.73
+0.00/-0.05
0.13
0.38/0.13
2.39
3.78
5.26
0 up to 35
PA800M015AT05NE
PA800M015
015
0.675
+0.002/-0.000
0.563
+0.000/-0.002
0.005
0.015/0.005
0.094
0.149
0.207
17.15
+0.05/-0.00
14.30
+0.00/-0.05
0.13
0.38/0.13
2.39
3.78
5.26
0 up to 35
PA800M016AT05NE
PA800M016
016
0.738
+0.002/-0.000
0.626
+0.000/-0.002
0.005
0.015/0.005
0.094
0.149
0.207
18.75
+0.05/-0.00
15.90
+0.00/-0.05
0.13
0.38/0.13
2.39
3.78
5.26
0 up to 35
PA800M017AT05NE
PA800M017
017
0.800
+0.002/-0.000
0.688
+0.000/-0.002
0.005
0.015/0.005
0.094
0.149
0.207
20.32
+0.05/-0.00
17.48
+0.00/-0.05
0.13
0.38/0.13
2.39
3.78
5.26
0 up to 35
PA800M018AT05NE
PA800M018
018
0.863
+0.002/-0.000
0.751
+0.000/-0.002
0.005
0.015/0.005
0.094
0.149
0.207
21.92
+0.05/-0.00
19.08
+0.00/-0.05
0.13
0.38/0.13
2.39
3.78
5.26
0 up to 35
PA800M019AT05NE
PA800M019
019
0.925
+0.002/-0.000
0.813
+0.000/-0.002
0.005
0.015/0.005
0.094
0.149
0.207
23.50
+0.05/-0.00
20.65
+0.00/-0.05
0.13
0.38/0.13
2.39
3.78
5.26
0 up to 35
PA800M020AT05NE
PA800M020
020
0.991
+0.002/-0.000
0.879
+0.000/-0.002
0.005
0.015/0.005
0.094
0.149
0.207
25.17
+0.05/-0.00
22.33
+0.00/-0.05
0.13
0.38/0.13
2.39
3.78
5.26
0 up to 35
PA800M021AT05NE
PA800M021
021
1.053
+0.002/-0.000
0.941
+0.000/-0.002
0.005
0.015/0.005
0.094
0.149
0.207
26.75
+0.05/-0.00
23.90
+0.00/-0.05
0.13
0.38/0.13
2.39
3.78
5.26
0 up to 35
PA800M022AT05NE
PA800M022
022
1.116
+0.002/-0.000
1.004
+0.000/-0.002
0.005
0.015/0.005
0.094
0.149
0.207
28.35
+0.05/-0.00
25.50
+0.00/-0.05
0.13
0.38/0.13
2.39
3.78
5.26
0 up to 35
PA800M023AT05NE
PA800M023
023
1.178
+0.002/-0.000
1.066
+0.000/-0.002
0.005
0.015/0.005
0.094
0.149
0.207
29.92
+0.05/-0.00
27.08
+0.00/-0.05
0.13
0.38/0.13
2.39
3.78
5.26
0 up to 35
PA800M024AT05NE
PA800M024
024
1.241
+0.002/-0.000
1.129
+0.000/-0.002
0.005
0.015/0.005
0.094
0.149
0.207
31.52
+0.05/-0.00
28.68
+0.00/-0.05
0.13
0.38/0.13
2.39
3.78
5.26
0 up to 35
PA800M025AT05NE
PA800M025
025
1.303
+0.002/-0.000
1.191
+0.000/-0.002
0.005
0.015/0.005
0.094
0.149
0.207
33.10
+0.05/-0.00
30.25
+0.00/-0.05
0.13
0.38/0.13
2.39
3.78
5.26
0 up to 35
PA800M026AT05NE
PA800M026
026
1.366
+0.002/-0.000
1.254
+0.000/-0.002
0.005
0.015/0.005
0.094
0.149
0.207
34.70
+0.05/-0.00
31.85
+0.00/-0.05
0.13
0.38/0.13
2.39
3.78
5.26
0 up to 35
PA800M027AT05NE
PA800M027
027
1.428
+0.002/-0.000
1.316
+0.000/-0.002
0.005
0.015/0.005
0.094
0.149
0.207
36.27
+0.05/-0.00
33.43
+0.00/-0.05
0.13
0.38/0.13
2.39
3.78
5.26
0 up to 35
PA800M028AT05NE
PA800M028
028
1.491
+0.002/-0.000
1.379
+0.000/-0.002
0.005
0.015/0.005
0.094
0.149
0.207
37.87
+0.05/-0.00
35.03
+0.00/-0.05
0.13
0.38/0.13
2.39
3.78
5.26
0 up to 35
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表