您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Standard Lifters
Created: 22.2.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Standard Lifters
Pilot Assemblies - Metric - Pilot Assemblies
Standard Lifters
Pilot Assemblies
Powered by
CAD模型選擇
{standardlifters/pilot_assemblies/pa_metric.prj},{NB=PA-13mm-2.5mm-L-P-W},{PN=PA-13mm-2.5mm-L-P-W},{PL=PA},{PD=13},{LL=2.5},{EF=L},{ES=P},{RM=W},{MRST=2.5},{SF=5-10},{NOF=None},{LP=52.00},{ANG=MIN}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product Number
ⁿ/ₐ
PL
Product Line
ⁿ/ₐ
PD
Pilot Diameter
[mm]
LL
Locating Land
[mm]
EF
Ejection Force
ⁿ/ₐ
ES
Ejection Style
ⁿ/ₐ
RM
Retention Method
ⁿ/ₐ
MRST
Max Recommended Stock Thickness
[mm]
SF
Spring Force
[lbs]
NOF
Number of Fasteners
ⁿ/ₐ
LP
List Price
[USD]
PA-8mm-1.27mm-L-P-F1
PA-8mm-1.27mm-L-P-F1
PA
8
1.27
L
P
F1
1.27
5-10
1
48.00
PA-8mm-1.27mm-L-P-F2
PA-8mm-1.27mm-L-P-F2
PA
8
1.27
L
P
F2
1.27
5-10
2
49.00
PA-8mm-1.27mm-L-P-W
PA-8mm-1.27mm-L-P-W
PA
8
1.27
L
P
W
1.27
5-10
None
48.00
PA-8mm-1.27mm-S-P-F1
PA-8mm-1.27mm-S-P-F1
PA
8
1.27
S
P
F1
1.27
10-15
1
48.00
PA-8mm-1.27mm-S-P-F2
PA-8mm-1.27mm-S-P-F2
PA
8
1.27
S
P
F2
1.27
10-15
2
49.00
PA-8mm-1.27mm-S-P-W
PA-8mm-1.27mm-S-P-W
PA
8
1.27
S
P
W
1.27
10-15
None
48.00
PA-8mm-1.27mm-H-P-F1
PA-8mm-1.27mm-H-P-F1
PA
8
1.27
H
P
F1
1.27
10-35
1
48.00
PA-8mm-1.27mm-H-P-F2
PA-8mm-1.27mm-H-P-F2
PA
8
1.27
H
P
F2
1.27
10-35
2
49.00
PA-8mm-1.27mm-H-P-W
PA-8mm-1.27mm-H-P-W
PA
8
1.27
H
P
W
1.27
10-35
None
48.00
PA-10mm-1.3mm-S-R-F
PA-10mm-1.3mm-S-R-F
PA
10
1.3
S
R
F
1.3
6-16
2
50.00
PA-10mm-1.3mm-S-R-W
PA-10mm-1.3mm-S-R-W
PA
10
1.3
S
R
W
1.3
6-16
None
46.00
PA-10mm-1.9mm-L-P-F1
PA-10mm-1.9mm-L-P-F1
PA
10
1.9
L
P
F1
1.9
5-10
1
50.00
PA-10mm-1.9mm-L-P-F2
PA-10mm-1.9mm-L-P-F2
PA
10
1.9
L
P
F2
1.9
5-10
2
51.00
PA-10mm-1.9mm-L-P-W
PA-10mm-1.9mm-L-P-W
PA
10
1.9
L
P
W
1.9
5-10
None
50.00
PA-10mm-1.9mm-L-P-BT
PA-10mm-1.9mm-L-P-BT
PA
10
1.9
L
P
BT
1.9
5-10
1
55.00
PA-10mm-1.9mm-S-P-F1
PA-10mm-1.9mm-S-P-F1
PA
10
1.9
S
P
F1
1.9
12-20
1
50.00
PA-10mm-1.9mm-S-P-F2
PA-10mm-1.9mm-S-P-F2
PA
10
1.9
S
P
F2
1.9
12-20
2
51.00
PA-10mm-1.9mm-S-P-W
PA-10mm-1.9mm-S-P-W
PA
10
1.9
S
P
W
1.9
12-20
None
50.00
PA-10mm-1.9mm-S-P-BT
PA-10mm-1.9mm-S-P-BT
PA
10
1.9
S
P
BT
1.9
12-20
1
55.00
PA-13mm-2.5mm-L-P-BT
PA-13mm-2.5mm-L-P-BT
PA
13
2.5
L
P
BT
2.5
5-10
1
57.00
PA-10mm-1.9mm-H-P-F1
PA-10mm-1.9mm-H-P-F1
PA
10
1.9
H
P
F1
1.9
10-35
1
50.00
PA-10mm-1.9mm-H-P-F2
PA-10mm-1.9mm-H-P-F2
PA
10
1.9
H
P
F2
1.9
10-35
2
51.00
PA-10mm-1.9mm-H-P-W
PA-10mm-1.9mm-H-P-W
PA
10
1.9
H
P
W
1.9
10-35
None
50.00
PA-13mm-1.9mm-S-R-F
PA-13mm-1.9mm-S-R-F
PA
13
1.9
S
R
F
1.9
11-19
2
52.00
PA-13mm-1.9mm-S-R-W
PA-13mm-1.9mm-S-R-W
PA
13
1.9
S
R
W
1.9
11-19
None
48.00
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Pilot Assemblies - Pilot Assemblies
Standard Lifters
22.01.2024
M 90 TBI - Mini cylinders
Special Springs
27.04.2022
Pilot Assemblies P - Metric - Pilot Assemblies
Standard Lifters
21.12.2023
Pilot Assemblies P - Metric - Pilot Assemblies
Standard Lifters
22.12.2023
Ejectors - Metric - Ejectors
Standard Lifters
15.11.2021
Tapered Pilots - Metric - Tapered Pilots - Metric
Standard Lifters
10.11.2021
GK75-L2 - Guided Keepers
Standard Lifters
22.12.2023
GK180-L3 - Guided Keepers
Standard Lifters
22.12.2023
GK120-N3-1-BP - Guided Keepers
Standard Lifters
04.04.2024
2276. - Pilot unit to Mercedes-Benz Standard
FIBRO
21.07.2023
GK205-N5-2-TB - Guided Keepers
Standard Lifters
04.04.2024
Gas Spring Clamps - Gas Spring Clamps
Standard Lifters
19.06.2023
GK180-N3-1-TB - Guided Keepers
Standard Lifters
04.04.2024
GK120-L3 - Guided Keepers
Standard Lifters
20.11.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表