您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: EGE-Elektronik
Created: 05.03.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Following languages are included:
german, english
English as original or default language
ERP Mappings for PARTupdate available
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 10.1
EGE-Elektronik
Serie KNK/U - Capacitive sensors
EGE-Elektronik
Capacitive sensors
Powered by
CAD模型選擇
{ege_elektronik/p4_capacitive_sensors/knk.prj},{NB=P41209 KNKU 015 GOP},{AF=},{BF=},{AG=},{L=MIN},{BESTNR=P41209},{TYP=KNKU 015 GOP},{BS=},{SAN=},{SAG=},{LWS=},{SCHS=},{VS=},{MGK=MIN},{UB=},{UT=},{MT=},{AK=},{GHWS=},{WS=},{DW=},{DFK=},{AN=},{ZUB=},{WWW=},{V=2},{PRA=2},{X=2.000},{Y=10.000},{EGEPG1=P4},{EGEPGDOPPLUNG=},{EGEPS=KNK},{GA=Kompaktgerät},{NSAW=10},{NSAE=mm},{EB=nb},{AUSG=PNP NC},{BSPMINW=10},{BSPMINE=VDC},{BSPMAXW=55},{BSPMAXE=VDC},{UGTEMMINW=-25},{UGTEMMINE=°C},{UGTEMMAXW=70},{UGTEMMAXE=°C},{GW=PBT},{ANS=M12-Stecksystem},{SPEZEIG=Industriestandard}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BESTNR
ID-No.
ⁿ/ₐ
TYP
Type-sensorlength L
ⁿ/ₐ
NSAW
Nennschaltabstand_Wert
ⁿ/ₐ
NSAE
Nennschaltabstand_Einheit
ⁿ/ₐ
UGTEMMINW
Umgebungstemperatur_Min_Wert
ⁿ/ₐ
UGTEMMINE
Umgebungstemperatur_Min_Einheit
ⁿ/ₐ
UGTEMMAXW
Umgebungstemperatur_Max_Wert
ⁿ/ₐ
UGTEMMAXE
Umgebungstemperatur_Max_Einheit
ⁿ/ₐ
P40092 KNK 015 GSP
P40092
KNK 015 GSP
10
mm
-25
°C
70
°C
P40093 KNK 015 GOP
P40093
KNK 015 GOP
10
mm
-25
°C
70
°C
P41208 KNKU 015 GSP
P41208
KNKU 015 GSP
10
mm
-25
°C
70
°C
P41209 KNKU 015 GOP
P41209
KNKU 015 GOP
10
mm
-25
°C
70
°C
P40096 KNK 025 GSP
P40096
KNK 025 GSP
20
mm
-25
°C
70
°C
P40097 KNK 025 GOP
P40097
KNK 025 GOP
20
mm
-25
°C
70
°C
P41220 KNKU 025 GSP
P41220
KNKU 025 GSP
20
mm
-25
°C
70
°C
P41221 KNKU 025 GOP
P41221
KNKU 025 GOP
20
mm
-25
°C
70
°C
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表