您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: EGE-Elektronik
Created: 05.03.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Following languages are included:
german, english
English as original or default language
ERP Mappings for PARTupdate available
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 10.1
EGE-Elektronik
Serie IGMH - Inductive sensors
EGE-Elektronik
Inductive sensors
Powered by
CAD模型選擇
{ege_elektronik/p3_inductive_sensors/igmh_asmtab.prj},{NB=P31161 IGMH 005 GSP},{BESTNR=P31161},{L=MIN},{PRA=3},{V=3},{SUPPV=MIN},{STRAUF=MIN},{TEMPG=MIN},{BZT=MIN},{RZT=MIN},{DFB=MIN},{DFP=MIN},{SENWD=MIN},{ERFW=},{ERFO=},{OUTP1=},{MONT=},{G=},{TYP=IGMH 005 GSP},{V2=M18x1},{V3=},{SUPPVT=},{STRSCH=},{UMGT=},{MEDT=},{BZMM=},{RMM=},{SENWA=},{GEHWD=},{GEHWA=},{ANZS=},{SCHUTZ=},{AN=},{ZUBLU1=},{ZUB1=},{ZUB2=},{ZUB3=},{REF1=},{WWW=},{PPATH=assemblies/igmh_asmtpl.prj},{EGEPS=IGMH},{EGEPS2=Sensoren erweiterter Temperaturbereich bis 160° IGMH},{NSAW=5},{NSAE=mm},{EBB=bündig},{AUSGSPPT=PNP},{BSPMINW=10},{BSPMINE=VDC},{BSPMAXW=30},{BSPA=DC},{BSPMAXE=VDC},{SFQE=Hz},{SFQW=200},{UGTEMMINW=25},{UGTEMMINE=°C},{UGTEMMAXE=°C},{UGTEMMAXW=160}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BESTNR
ID-No.
ⁿ/ₐ
TYP
Typ
ⁿ/ₐ
EGEPS
EGE-Serie
ⁿ/ₐ
EGEPS2
EGE-Serie_2
ⁿ/ₐ
NSAW
Nennschaltabstand_Wert
ⁿ/ₐ
NSAE
Nennschaltabstand_Einheit
ⁿ/ₐ
EBB
Einbau bündig
ⁿ/ₐ
UGTEMMINW
Umgebungstemperatur_Min_Wert
ⁿ/ₐ
UGTEMMINE
Umgebungstemperatur_Min_Einheit
ⁿ/ₐ
UGTEMMAXE
Umgebungstemperatur_Max_Einheit
ⁿ/ₐ
UGTEMMAXW
Umgebungstemperatur_Max_Wert
ⁿ/ₐ
SAEN60529
Schutzart EN 60529
ⁿ/ₐ
EBNB
Einbau nichtbündig
ⁿ/ₐ
P31288 IGMH 02 GSP
P31288
IGMH 02 GSP
IGMH
Sensoren erweiterter Temp...
2
mm
bündig
25
°C
°C
150
IP 68 + IP 69K
P31289 IGMH 04 GSP
P31289
IGMH 04 GSP
IGMH
Sensoren erweiterter Temp...
4
mm
25
°C
°C
150
IP 68 + IP 69K
nichtbündig
P31161 IGMH 005 GSP
P31161
IGMH 005 GSP
IGMH
Sensoren erweiterter Temp...
5
mm
bündig
25
°C
°C
160
IP 68 + IP 69K
P31162 IGMH 008 GSP
P31162
IGMH 008 GSP
IGMH
Sensoren erweiterter Temp...
8
mm
25
°C
°C
160
IP 68 + IP 69K
nichtbündig
P31163 IGMH 010 GSP
P31163
IGMH 010 GSP
IGMH
Sensoren erweiterter Temp...
10
mm
bündig
25
°C
°C
160
IP 68 + IP 69K
P31164 IGMH 015 GSP
P31164
IGMH 015 GSP
IGMH
Sensoren erweiterter Temp...
15
mm
25
°C
°C
160
IP 68 + IP 69K
nichtbündig
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Serie IGM IGMU M18 - Inductive sensors
EGE-Elektronik
06.05.2022
Serie IGMW SF - Inductive sensors
EGE-Elektronik
06.05.2022
DW-HD-61x-M12-200 - Inductive Sensor
CONTRINEX
22.12.2023
Serie IGVW - Inductive sensors
EGE-Elektronik
06.05.2022
PSAM - Proximity Sensors - All metal Type (Degree of Protection IP68)
Misumi
30.06.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表