您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
português
English
QA認證資訊
目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
O400CIN - HINGE WITH THROUGH HOLES WITH STAINLESS STEEL PIN
Boteco
HINGES
Powered by
CAD模型選擇
{boteco/cerniere/o400cin.prj},{NB=O40040.TG06.501TCCIN},{SHA256=YaNr83rx7CgDiwVawJU6Q+ZjhrDDz/4n7IohgSmmG+0=},{INAME=o400402etg062e501tccin},{NAME=o40040.tg06.501tccin},{NNCUSTOM=O400CIN},{NTCUSTOM=HINGE WITH THROUGH HOLES WITH STAINLESS STEEL PIN},{NBCUSTOM=O40040.TG06.501TCCIN},{LINACUSTOM=O40040.TG06.501TCCIN},{STEPFILE=O40040.TG06.501TCCIN.step},{PNGFILE=O400CIN.png},{DWGFILE=O400CIN.dwg},{CODE=O40040.TG06.501TCCIN},{MIS01=40},{MIS02=40},{MIS03=64},{MIS04=64},{MIS05=13.0},{MIS06=19.0},{MIS07=10.5},{MIS08=5},{MIS09=12},{MIS10=6.5},{MIS11=53},{MIS12=2850},{MIS13=1520}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
art.
ⁿ/ₐ
MIS01
I
[mm]
MIS02
C
[mm]
MIS03
A
[mm]
MIS04
B
[mm]
MIS05
h
[mm]
MIS06
H
[mm]
MIS07
D
[mm]
MIS08
d2
[mm]
MIS09
d3
[mm]
MIS10
d1
[mm]
MIS11
Weight
[gr]
MIS12
F1
[N]
MIS13
F2
[N]
O40020.TG04.501TCCIN
O40020.TG04.501TCCIN
20
20
32
32
7.0
10.5
7.5
3
7
4.5
9
1440
490
O40020.TG04.501TSCIN
O40020.TG04.501TSCIN
20
20
32
32
7.0
10.5
8.5
3
7
4.5
9
1440
490
O40030.TG06.501TCCIN
O40030.TG06.501TCCIN
30
30
48
48
10.5
15.5
10.5
5
10
6.5
27
1960
1470
O40030.TG06.501TSCIN
O40030.TG06.501TSCIN
30
30
48
48
10.5
15.5
12.5
5
10
6.5
27
1960
1470
O40040.TG06.501TCCIN
O40040.TG06.501TCCIN
40
40
64
64
13.0
19.0
10.5
5
12
6.5
53
2850
1520
O40040.TG06.501TSCIN
O40040.TG06.501TSCIN
40
40
64
64
13.0
19.0
12.5
5
12
6.5
53
2850
1520
O40060.TG08.501TCCIN
O40060.TG08.501TCCIN
60
63
96
96
16.0
24.0
13.5
8
16
8.5
152
4300
1810
O40060.TG08.501TSCIN
O40060.TG08.501TSCIN
60
63
96
96
16.0
24.0
16.5
8
16
8.5
152
4300
1810
O40060.TG10.501TCCIN
O40060.TG10.501TCCIN
60
63
96
96
16.0
24.0
16.5
8
16
10.5
152
4300
1810
O40060.TG10.501TSCIN
O40060.TG10.501TSCIN
60
63
96
96
16.0
24.0
20.5
8
16
10.5
152
4300
1810
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
O300 - METAL HINGE WITH THROUGH HOLES
Boteco
16.11.2021
O400 - HINGE WITH THROUGH HOLES
Boteco
16.11.2021
O515 - BASIC PUNCHED STEEL HINGE WITH THROUGH HOLES
Boteco
16.11.2021
BK38.0151 - Hinges with a through bore
Bäcker
04.08.2022
DOR 4541 - Magnet Holder Kit
Robotunits
06.11.2023
AES-12067 - Leaf Hinge for Structural Systems
Essentra Components
10.07.2014
GN237.1 B - Hinge plastic, Type B 2x2 bores for socket head cap screws, bla...
Berger Tools
22.05.2023
Aluminum Die-cast Combi Hinge 45, Non-detachable, Black
FATH
30.04.2024
GACPSJA - hinge
SRD-FA
04.03.2022
HFC16 - Resin Butterfly Hinge, Fixed Type, Taper Hole Type
Yiheda 3D Electronic Gallery
09.05.2024
27877-02 - Hinges stainless steel
norelem
30.05.2024
K0435 - Hinges plastic
KIPP USA
21.05.2024
K0437 - Hinges plastic with elongated holes
KIPP USA
21.05.2024
K1004 - Hinges plastic with fastening holes
KIPP USA
21.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表