您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Full complement type with Screw driver slot (NUCF...R)
IKO (NIPPON THOMPSON CO.,LTD)
IKO Bearings
Cam Followers
Heavy Duty Type
Powered by
CAD模型選擇
{iko/iko_bearings/cam_flowers/heavy_duty_type/heavy_duty_type_asmtab.prj},{NB=NUCF18R},{STDRT=18},{VERS=2},{MASS=244},{SD=18},{BLTYP2=3},{SDE=18},{D=40},{C=20},{SD1=18},{NDM=18.000},{P=1.500},{G11=18},{GZ11=16.160},{GS11=1.50},{G1=19},{B=21.6},{B1=58.1},{B2=36.5},{B31=8},{C1=0.8},{SG1=6},{SG21=3},{SF=22},{TRQ=86.2},{L=6},{DAR=4.0},{ZEFF=20},{PKVAL1=20},{PKVAL2=20},{BLRE=14},{RS=0.5},{R=0},{FW=21.8},{TSS=27.1},{DKP=25.5},{DKP1=22.8},{CKP=4.70},{CKP1=1.80},{CSS=4.70},{CSS1=1.80},{CKP2=0.50},{CSF=1.00},{I1=8},{I3=8.5},{POH=18.80},{G3=3},{OH=2.5},{WIR=18},{W1IR=1.8},{W2IR=15},{CSL=3.7},{DSL=27.1},{DDSL=23.5},{TSL=0.5},{RSL=0.8},{CR=25200},{COR=30900},{FMAX=20300},{SC=1},{IDNR=},{ORDER=NUCF18R},{RID=G_60},{DESCR=Heavy Duty Type (NUCF...R)},{TRNUMBER=},{PAST=A}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
STDRT
Stud Diameter
[mm]
ORDER
Order Number
ⁿ/ₐ
MASS
Mass
[g]
D
Outer Diameter
[mm]
C
Width
[mm]
SD1
Stud Diameter
[mm]
G
Thread
ⁿ/ₐ
G1
Length
[mm]
B
Maximum width
[mm]
B1
Max.Total length
[mm]
B2
Length
[mm]
B3
Dimension
[mm]
C1
Dimension
[mm]
SG1
Diameter
[mm]
SG2
Diameter
[mm]
SF
Min.Dimension related to the installation
[mm]
TRQ
Maximum tightening torque
[Nm]
CR
Basic dynamic load rating
[N]
COR
Basic static load rating
[N]
FMAX
Max.Static allowable load
[N]
NUCF10R
10
NUCF10R
44
22
12
10
M10x1.25
12
13.2
36.2
23.0
-
0.6
4
-
12
13.8
10400
11500
5300
NUCF10-1R
10
NUCF10-1R
58
26
12
10
M10x1.25
12
13.2
36.2
23.0
-
0.6
4
-
12
13.8
10400
11500
9210
NUCF12R
12
NUCF12R
86
30
14
12
M12x1.5
13
15.2
40.2
25.0
6
0.6
6
3
17
21.9
14000
13400
5650
NUCF12-1R
12
NUCF12-1R
97
32
14
12
M12x1.5
13
15.2
40.2
25.0
6
0.6
6
3
17
21.9
14000
13400
9040
NUCF16R
16
NUCF16R
167
35
18
16
M16x1.5
17
19.6
52.1
32.5
8
0.8
6
3
20
58.5
23400
27300
11800
NUCF18R
18
NUCF18R
244
40
20
18
M18x1.5
19
21.6
58.1
36.5
8
0.8
6
3
22
86.2
25200
30900
20300
NUCF20R
20
NUCF20R
457
52
24
20
M20x1.5
21
25.6
66.1
40.5
9
0.8
8
4
31
119.0
43100
58100
30000
NUCF20-1R
20
NUCF20-1R
384
47
24
20
M20x1.5
21
25.6
66.1
40.5
9
0.8
8
4
27
119.0
38900
49000
27200
NUCF24R
24
NUCF24R
789
62
29
24
M24x1.5
25
30.6
80.1
49.5
11
0.8
8
4
38
215.0
58200
75300
35200
NUCF24-1R
24
NUCF24-1R
1020
72
29
24
M24x1.5
25
30.6
80.1
49.5
11
0.8
8
4
44
215.0
63900
88800
57000
NUCF30R
30
NUCF30R
1600
80
35
30
M30x1.5
32
37.0
100.0
63.0
15
1.0
8
4
45
438.0
90300
121000
98300
NUCF30-2R
30
NUCF30-2R
1970
90
35
30
M30x1.5
32
37.0
100.0
63.0
15
1.0
8
4
45
438.0
90300
121000
98300
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表