您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
polski
English
Single End Supply,End of Stroke Shock Kit - S1,S5,G1,G2 - NR Series - Rodless Cylinders
ASCO Numatics
In Motion
Accessories
Rodless Cylinders
NR Series
Single End Supply, End of Stroke Shock Kit
Powered by
CAD模型選擇
{numatics/in_motion/accessories/rodless_cylinders/nr/single_end_supply/single_end_supply_asmtab.prj},{NB=NR314032},{PN=NR314032},{BORE=32mm},{OPTION=Kith with Heavy Duty Shock},{BORE1=32},{OPTION2=3},{SHOCK=SNALD150MH2},{A=3.53},{B=2.95},{C=1.23},{D=0.37},{E=1.00},{FB=M6x1},{ST=M14x1.5},{F=2.150},{G=0.652},{H=0.198},{I=1.378},{J=0.246},{K=1.165},{L=0.335},{KDM1=0.551},{KDM2=0.487},{KDM3=0.236},{KDM4=0.194},{M=0.402},{N=0.118},{O=0.236},{O1=0.220},{P=0.236},{AH=1.970},{AV=1.100},{X1=0.039},{AF=2.240},{V=0.787},{HH2=1.555},{HH1=1.142},{V1=1.142},{AM=1.140},{AL=0.320},{AG=1.380},{W=0.669},{W1=0.773},{DU=0.236},{Z=0.039},{R=0.5906},{Z1=0.281},{PPATH=single_end_supply_templ.prj},{INVALID=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PN
Part Number
ⁿ/ₐ
BORE
Bore
[mm]
OPTION
Option
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
FB
ⁿ/ₐ
ST
ⁿ/ₐ
NR014025
NR014025
25mm
Mounting Kit Only
3.13
2.63
1.55
0.37
0.80
M5x8
M14x1.5
NR114025
NR114025
25mm
Kit with Standard Duty Sh...
3.13
2.63
1.55
0.37
0.80
M5x8
M14x1.5
NR214025
NR214025
25mm
Kit with Medium Duty Shoc...
3.13
2.63
1.55
0.37
0.80
M5x8
M14x1.5
NR314025
NR314025
25mm
Kith with Heavy Duty Shoc...
3.13
2.63
1.55
0.37
0.80
M5x8
M14x1.5
NR014032
NR014032
32mm
Mounting Kit Only
3.53
2.95
1.23
0.37
1.00
M6x1
M14x1.5
NR114032
NR114032
32mm
Kit with Standard Duty Sh...
3.53
2.95
1.23
0.37
1.00
M6x1
M14x1.5
NR214032
NR214032
32mm
Kit with Medium Duty Shoc...
3.53
2.95
1.23
0.37
1.00
M6x1
M14x1.5
NR314032
NR314032
32mm
Kith with Heavy Duty Shoc...
3.53
2.95
1.23
0.37
1.00
M6x1
M14x1.5
NR014040
NR014040
40mm
Mounting Kit Only
4.56
3.92
0.76
0.37
1.26
M8x1.25
M20x1.5
NR114040
NR114040
40mm
Kit with Standard Duty Sh...
4.56
3.92
0.76
0.37
1.26
M8x1.25
M20x1.5
NR214040
NR214040
40mm
Kit with Medium Duty Shoc...
4.56
3.92
0.76
0.37
1.26
M8x1.25
M20x1.5
NR314040
NR314040
40mm
Kith with Heavy Duty Shoc...
4.56
3.92
0.76
0.37
1.26
M8x1.25
M20x1.5
NR014050
NR014050
50mm
Mounting Kit Only
5.38
4.64
2.38
0.37
1.57
M10x1.5
M25x1.5
NR114050
NR114050
50mm
Kit with Standard Duty Sh...
5.38
4.64
2.38
0.37
1.57
M10x1.5
M25x1.5
NR214050
NR214050
50mm
Kit with Medium Duty Shoc...
5.38
4.64
2.38
0.37
1.57
M10x1.5
M25x1.5
NR314050
NR314050
50mm
Kith with Heavy Duty Shoc...
5.38
4.64
2.38
0.37
1.57
M10x1.5
M25x1.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表