您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
한국어
中文
中文
Cylindrical bore
NSK Rolling Bearing
Super Precision Bearings
Cylindrical Roller Bearings
Double-Row Cylindrical Roller Bearings / Stiffness series
39 type
Powered by
CAD模型選擇
{nsk_rb/super_precision_bearings/cylindrical_roller_bearings/double_row_c_r_bearings_st_series/39_type/39_type_asmtab.prj},{NB=NSK_NN3938MB},{IDNR=},{ORDER=NN3938MB},{SD=190},{D=260},{B=52},{R=2.0},{CR=345},{COR=680},{CCD=243.5},{MASS=7.570},{LG=3400},{LO=4000},{DH=4},{DHX=4.0},{W=8},{WX=8.0},{M=4},{MX=4},{SDE3=243.500},{X=3},{PPATH=../39_type_asmtpl.prj},{MDA=199},{D1A=203},{DAMAX=251},{DAMIN=246},{RA=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
ORDER
Bearing No.
ⁿ/ₐ
SD
[mm]
D
[mm]
B
[mm]
R
min.
[mm]
CR
Basic Dynamic Load Ratings
[kN]
COR
Basic Static Load Ratings
[kN]
CCD
Circumscribed Circle Diameter of Roller
[mm]
MASS
Mass
[kg]
LG
Limiting Speeds Grease
[min]
LO
Limiting Speeds Oil
[min]
DH
Diameter of oil hole
[mm]
W
Width of oil groove
[mm]
M
Number of oil hole
ⁿ/ₐ
MDA
min.
[mm]
D1A
min.
[mm]
DAMAX
DA
[mm]
DAMIN
DA
[mm]
RA
max.
[mm]
NN3920MB
NN3920MB
100
140
30
1.1
106
182
130.0
1.320
6300
7500
2
3.5
4
106.5
108
133.5
132
1
NN3921MB
NN3921MB
105
145
30
1.1
110
194
135.0
1.500
6000
7200
2.0
3.5
4
111.5
113
138.5
137
1
NN3922MB
NN3922MB
110
150
30
1.1
114
207
140.0
1.440
5800
7000
2
3.5
4
116.5
118
143.5
142
1
NN3924MB
NN3924MB
120
165
34
1.1
138
251
153.5
2.020
5300
6400
2.5
5
4
126.5
128
158.5
156
1
NN3926MB
NN3926MB
130
180
37
1.5
173
325
167.0
2.640
4900
5900
2.5
5
4
138
140
172
169
1.5
NN3928MB
NN3928MB
140
190
37
1.5
201
375
178.0
2.790
4600
5500
2.5
5
4
148
150
182
180
1.5
NN3930MB
NN3930MB
150
210
45
2.0
262
490
195.0
4.470
4200
5000
3
6
4
159
162
201
197
2
NN3932MB
NN3932MB
160
220
45
2.0
271
520
205.0
4.750
4000
4800
3
6
4
169
172
211
207
2
NN3934MB
NN3934MB
170
230
45
2.0
280
550
215.0
5.010
3800
4500
3
6
4
179
182
221
217
2
NN3936MB
NN3936MB
180
250
52
2.0
340
655
232.0
7.200
3500
4200
4
8
4
189
193
241
234
2
NN3938MB
NN3938MB
190
260
52
2.0
345
680
243.5
7.570
3400
4000
4
8
4
199
203
251
246
2
NN3940MB
NN3940MB
200
280
60
2.1
420
815
259.0
10.6
3200
3800
4
8
4
211
214
269
261
2
NN3944MB
NN3944MB
220
300
60
2.1
440
895
279.0
11.5
2500
3100
4
8
4
231
234
289
281
2
NN3948MB
NN3948MB
240
320
60
2.1
460
975
300.0
12.3
2400
2900
4
8
4
251
254
309
302
2
NN3952MB
NN3952MB
260
360
75
2.1
670
1380
335.0
21.4
2100
2600
5
9
4
271
275
349
338
2
NN3956MB
NN3956MB
280
380
75
2.1
695
1460
355.0
22.8
2000
2500
5
9
4
291
295
369
358
2
NN3960
NN3960
300
420
90
3.0
855
1800
388.0
36.2
1800
2300
6
12
4
313
318
407
391
2.5
NN3964
NN3964
320
440
90
3.0
880
1910
408.0
38.2
1800
2100
6
12
4
333
338
427
411
2.5
NN3972
NN3972
360
480
90
3.0
930
2130
448.0
42.1
1600
1900
6
12
4
373
381
467
451
2.5
NN3976
NN3976
380
520
106
4.0
1250
2730
484.0
63.5
1500
1800
6
12
4
396
405
504
487
3
NN3992
NN3992
460
620
118
4.0
1610
3700
578.0
94.5
1100
1300
6
12
4
476
486
604
581
3
NN39/530
NN39/530
530
710
136
5.0
2040
4900
663.0
139
900
1200
8
15
4
550
561
690
668
4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表