您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
日本語
한국어
português
русский
中文
中文
NCM/NCDM - Air Cylinder: Standard, Double Acting, Single Rod
SMC Corporation
执行元件
不锈钢气缸
NCM Stainless Steel Body Cylinders
Powered by
CAD模型選擇
{smc_jp/actuator/stainless_steel_cylinder/ncm/ncm_asmtab.prj},{NB=NCME088-0050(0_0_0)},{BORE=(088) 7/8\"},{BOREX=088},{MOUNT=(E) Double end mount},{MOUNTX=E},{MAGNET=},{AUTOSW=},{LEAD=},{NUMBER=},{STROKE=0.5},{POS=0},{STOP=0},{BUMPER=},{BOOT=},{OPTION=},{THREAD=0},{JMMODEL=JM-025},{MJMMODEL=JM-08},{PPATH=ncm/assembly/ncm_asmsbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BORE
Bore size
ⁿ/ₐ
MOUNT
Mounting
ⁿ/ₐ
COM
Comment
ⁿ/ₐ
NCMB044-0050
(044) 7/16"
(B) Front nose mount
-
NCMC044-0050
(044) 7/16"
(C) Rear pivot mount
-
NCME044-0050
(044) 7/16"
(E) Double end mount
-
NCMB056-0050
(056) 9/16"
(B) Front nose mount
-
NCMC056-0050
(056) 9/16"
(C) Rear pivot mount
-
NCME056-0050
(056) 9/16"
(E) Double end mount
-
NCMB075-0050
(075) 3/4"
(B) Front nose mount
-
NCMC075-0050
(075) 3/4"
(C) Rear pivot mount
-
NCME075-0050
(075) 3/4"
(E) Double end mount
-
NCMR075-0050
(075) 3/4"
(R) Block mount
-
NCMB088-0050
(088) 7/8"
(B) Front nose mount
-
NCMC088-0050
(088) 7/8"
(C) Rear pivot mount
-
NCME088-0050
(088) 7/8"
(E) Double end mount
-
NCMB106-0050
(106) 1-1/16"
(B) Front nose mount
-
NCMC106-0050
(106) 1-1/16"
(C) Rear pivot mount
-
NCME106-0050
(106) 1-1/16"
(E) Double end mount
-
NCMR106-0050
(106) 1-1/16"
(R) Block mount
-
NCMB125-0050
(125) 1-1/4"
(B) Front nose mount
-
NCMC125-0050
(125) 1-1/4"
(C) Rear pivot mount
-
NCME125-0050
(125) 1-1/4"
(E) Double end mount
-
NCMB150-0050
(150) 1-1/2"
(B) Front nose mount
-
NCMC150-0050
(150) 1-1/2"
(C) Rear pivot mount
-
NCME150-0050
(150) 1-1/2"
(E) Double end mount
-
NCMR150-0050
(150) 1-1/2"
(R) Block mount
-
NCMB200-0050
(200) 2"
(B) Front nose mount
-
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
NCM_S/NCDM_S - Air Cylinder: Standard, Single Acting, Spring Return/Extend
SMC Corporation
02.02.2022
NCM_A/NCDM-A - With Adjustable Air Cushion
SMC Corporation
02.02.2022
NCMK/NCDMK - Air Cylinder: Non-rotating Rod, Double Acting, Single Rod
SMC Corporation
02.02.2022
NCMW/NCDMW - Air Cylinder: Standard, Double Acting, Double Rod
SMC Corporation
02.02.2022
NCG NY - Single Knuckle Joint
SMC Corporation
26.06.2024
NCMK_S/NCDMK_S - Air Cylinder: Non-rotating Rod, Single Acting, Spring Retu...
SMC Corporation
02.02.2022
NCQ2-Z/NCDQ2-Z - Compact Cylinder/Standard: Double Acting Single Rod
SMC Corporation
26.06.2024
NCA1/NDCA1 - Air Cylinder
SMC Corporation
26.06.2024
NCM-L - Foot Bracket
SMC Corporation
02.02.2022
NCQ2K-Z/NCDQ2K-Z - Non-rotating Rod/Double Acting Single Rod
SMC Corporation
26.06.2024
NCG/NCDG - Air Cylinders/Standard Type Double Acting, Single Rod
SMC Corporation
26.06.2024
NCQ8/NCDQ8 - Compact Cylinder/Double Acting Single Rod
SMC Corporation
26.06.2024
C85/CD85 - 符合ISO标准的气缸:基本型 单杆双作用
SMC Corporation
26.06.2024
CQ2-Z/CDQ2-Z - 薄型气缸/标准型:单杆双作用
SMC Corporation
26.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表