您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Brennan Industries
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
N2404 - IN-MNPT Straight
Brennan Industries
Double-Ferrule Tube Brass
Powered by
CAD模型選擇
{brennan/double_ferrule_tube_brass/n2404.prj},{NB=N2404-06-02-SS},{DN=06},{OD=3/8},{P=02},{D=0.6996},{G=0.6875},{MAT=Stainless Steel},{ODD=0.281}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PN
Part Number
ⁿ/ₐ
OD
T Tube O.D.
[Inch]
A
[Inch]
D
[Inch]
B
[Inch]
E
[Inch]
F
F A/F
[Inch]
G
G A/F
[Inch]
H
[Inch]
MAT
Material
ⁿ/ₐ
N2404-01-01-SS
N2404-01-01-SS
1/16
1.0213
0.4228
0.3780
0.0512
0.3150
0.3150
0.7874
Stainless Steel
N2404-02-02-SS
N2404-02-02-SS
1/8
1.2114
0.5205
0.3780
0.0945
0.4331
0.4331
0.9409
Stainless Steel
N2404-03-02-SS
N2404-03-02-SS
3/16
1.2421
0.5886
0.3780
0.1181
0.4331
0.5000
0.9685
Stainless Steel
N2404-04-01-SS
N2404-04-01-SS
1/4
1.2941
0.6051
0.3780
0.1181
0.5000
0.5625
1.0039
Stainless Steel
N2404-05-02-SS
N2404-05-02-SS
5/16
1.3650
0.6602
0.3780
0.1890
0.5625
0.6299
1.0512
Stainless Steel
N2404-06-02-SS
N2404-06-02-SS
3/8
1.4240
0.6996
0.3780
0.1890
0.6299
0.6875
1.0984
Stainless Steel
N2404-08-02-SS
N2404-08-02-SS
1/2
1.5260
0.8961
0.3780
0.1890
0.8125
0.8750
1.1299
Stainless Steel
N2404-10-06-SS
N2404-10-06-SS
5/8
1.7315
0.9559
0.5630
0.3780
0.9449
1.0000
1.3386
Stainless Steel
N2404-12-06-SS
N2404-12-06-SS
3/4
1.8461
1.0075
0.5630
0.3780
1.0630
1.1250
1.4016
Stainless Steel
N2404-14-12-SS
N2404-14-12-SS
7/8
2.1228
1.1543
0.7520
0.6220
1.1811
1.2598
1.5906
Stainless Steel
N2404-16-08-SS
N2404-16-08-SS
1
2.3185
1.2909
0.7520
0.4685
1.4173
1.4961
1.7795
Stainless Steel
N2404-20-16-SS
N2404-20-16-SS
1 1/4
2.9839
1.6295
0.9409
0.8780
1.8110
1.9685
2.1732
Stainless Steel
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
N2404-B - IN-MNPT Straight
Brennan Industries
28.01.2021
N2501-B - IN-MNPT 90 Elbow
Brennan Industries
28.01.2021
DKPT - Copper Pipe Fittings - Straight
Misumi
08.06.2021
N2500-B - IN-IN 90 Elbow
Brennan Industries
26.01.2021
F42EDMLO O-Lok - Male Stud connector
Parker
31.05.2022
Model 5455 - Reducing union - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
N2501-SS - IN-MNPT 90 Elbow
Brennan Industries
28.01.2021
FBDG - Fittings for Copper Pipe/External Thread fittings (G thread specific...
SRD-FA
09.09.2022
J-XYS01 - Precision joint for rubber tube direct head
Yiheda 3D Electronic Gallery
09.05.2024
FBPT - Fittings for copper pipe/external thread fittings
SRD-FA
09.09.2022
CHECK VALVE SWING TYPE-JIS
SEKISUI
24.09.2019
DKNT - Couplings For Annealed Copper Pipes - Copper Pipe Fittings - Straigh...
Misumi
01.06.2021
FBJXSD - Screw in type joint/brass type/reduced inner and outer thread bush...
SRD-FA
09.09.2022
HELUTOP® MS-EP4 - Cable gland
HELUKABEL
13.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表