您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
N0000364 - Iron Flange Nut (without S) (Fine Thread)
SUNCO INDUSTRY CO.,LTD.
Nut
Powered by
CAD模型選擇
{sunco/nut/n0000364.prj},{NB=N0-00-0364-00800000},{CNSORDERNO=N0-00-0364-00800000},{S=M8},{NDM=8.0000},{P=1.00},{SW=12},{TSW=0 -0.2},{E=13.8},{DC=17},{TDC=0 - 0.4},{M=7.5},{TM=±0.15},{M1=5},{C=1.5},{SERRATE=Without}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
S
Size
ⁿ/ₐ
P
Pitch
[mm]
SW
Width across flats
[mm]
TSW
Tolerance Width across flats
[mm]
DC
Collar diameter
[mm]
TDC
Tolerance Collar diameter
[mm]
M
Height
[mm]
TM
Tolerance Height
ⁿ/ₐ
SERRATE
Serrate
ⁿ/ₐ
N0-00-0364-00600000
N0-00-0364-00600000
M6
0.75
10
0 -0.2
13
0 - 0.4
6.0
±0.15
Without
N0-00-0364-00800000
N0-00-0364-00800000
M8
1.00
12
0 -0.2
17
0 - 0.4
7.5
±0.15
Without
N0-00-0364-01000000
N0-00-0364-01000000
M10
1.25
14
0 -0.2
19
0 - 0.4
9.0
±0.15
Without
N0-00-0364-01200000
N0-00-0364-01200000
M12
1.25
17
0 -0.2
24
0 - 0.4
11.0
±0.15
Without
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Square Nut - Nut and Bolts Series
Aluminium Profiles - Langle
13.09.2022
BN 860 - Hex flange nuts (~DIN 6923), cl. 5, zinc plated blue
Bossard Catalog
31.10.2023
N0000358 - Iron Flange Nut (with S) (Left Screw)
SUNCO INDUSTRY CO.,LTD.
11.10.2017
GH 5789-86 A - Hexagon flange bolts-heavy series-Product grade B
Chinese Manufacturers
21.05.2014
GH 5789-86 A - Hexagon flange bolts-heavy series-Product grade B
Chinese Manufacturers
21.05.2014
BN 48727 - Hex flange serrated nuts, Coarse thread, Steel, Case Hardened, P...
Bossard Inch
29.11.2018
N0000360 - Iron Flange Nut (without S)
SUNCO INDUSTRY CO.,LTD.
11.10.2017
3759, 3758 - Flanged Hex Nut - Inch
80/20
09.11.2023
DIN 6923 - Hexagon nuts with flange
Fabory
13.02.2023
Mounting Nut
TPC Global
04.11.2018
SL-HTDN6, SH-HTDN6, SHD-HTDN6 - Precision Cleaning Flanged Nuts for 6 Serie...
Misumi
19.10.2023
SLMNG - Flanged Nuts
SAMLO
24.03.2023
HA31-FS-G306,HA31-FS-G408 - Aluminum Alloy Profile Universal Fasteners - Nu...
SRD-FA
04.04.2023
Modèle 215609 - Hexagon flange nut with serrated flange - Stainless steel A...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表