您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
English
QA認證資訊
目錄: nVent HOFFMAN
Created: 22.06.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
nVent HOFFMAN
MPAL - Mounting plates aluminium
nVent HOFFMAN
Accessories
Floor Standing
Aluminium
Powered by
CAD模型選擇
{eldon/accessories/01_floor_standing/aluminium/mpal.prj},{NB=MPAL1606(0)},{ITEM=MPAL1606},{DETAIL=0},{INFO=Info PDF},{DES=Mounting plate, 1600x600},{MAT=Aluminium Al Mg3},{H=1600},{W=600},{MPH=1494},{MPW=494},{MASS=5.35},{EAN=8713574226173},{TARIFFN=76169990},{MI=URL}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ITEM
Item no.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
H
For enclosure height
[mm]
W
For enclosure width
[mm]
MPH
Mounting Plate Height
[mm]
MPW
Mounting Plate Width
[mm]
MASS
Weight
[kg]
EAN
EAN Code
ⁿ/ₐ
TARIFFN
Tariff numbers
ⁿ/ₐ
MPAL1206
MPAL1206
Mounting plate, 1200x600
Aluminium Al Mg3
1200
600
1094
494
5.35
8713574188235
76169990
MPAL1208
MPAL1208
Mounting plate, 1200x800
Aluminium Al Mg3
1200
800
1094
694
6.85
8713574188242
76169990
MPAL1406
MPAL1406
Mounting plate, 1400x600
Aluminium Al Mg3
1400
600
1294
494
8.00
8713574188259
76169990
MPAL1408
MPAL1408
Mounting plate, 1400x800
Aluminium Al Mg3
1400
800
1294
694
9.50
8713574188266
76169990
MPAL1606
MPAL1606
Mounting plate, 1600x600
Aluminium Al Mg3
1600
600
1494
494
5.35
8713574226173
76169990
MPAL1608
MPAL1608
Mounting plate, 1600x800
Aluminium Al Mg3
1600
800
1494
694
5.35
8713574226180
76169990
MPAL1806
MPAL1806
Mounting plate, 1800x600
Aluminium Al Mg3
1800
600
1694
494
5.35
8713574226197
76169990
MPAL1808
MPAL1808
Mounting plate, 1800x800
Aluminium Al Mg3
1800
800
1694
694
5.35
8713574226203
76169990
MPAL2006
MPAL2006
Mounting plate, 2000x600
Aluminium Al Mg3
2000
600
1894
494
5.35
8713574226210
76169990
MPAL2008
MPAL2008
Mounting plate, 2000x800
Aluminium Al Mg3
2000
800
1894
694
5.35
8713574226227
76169990
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
PFAL - Aluminium plinth
nVent HOFFMAN
20.11.2023
Baying enclosure system VX25, sheet steel
Rittal
29.05.2024
EKOM - Compact, aluminium, floor standing outdoor enclosure
nVent HOFFMAN
25.03.2024
VX Mounting plate - Free-standing enclosures
Rittal
20.07.2021
EBB - Earthing baying bracket
nVent HOFFMAN
24.05.2024
EKOM-SW - Compact single wall version, aluminum single and multiple doors
nVent HOFFMAN
25.03.2024
MP - Mounting plates
nVent HOFFMAN
20.06.2024
CBPA - Aluminium bottom plates
nVent HOFFMAN
20.11.2023
2910. - Aluminium plate ~ISO 6753-1
FIBRO
22.11.2023
Mounting plate VX SE IP 66/NEMA 4 Stainless steel - Free-standing enclosure...
Rittal
30.09.2021
Mounting plate VX SE Stainless steel - Free-standing enclosures
Rittal
30.09.2021
UDH-C - Handles
nVent HOFFMAN
20.11.2023
CPG - Plastic cable glands
nVent HOFFMAN
20.11.2023
MCM - Mild steel industrial computer enclosure
nVent HOFFMAN
17.11.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表