Model 79920 - Locking disc spring vs type - Brown spring steel
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Washers
Spring washer
Powered by
CAD모델 선택
{emile_maurin_fix_infra/rondelle/ressort/79920.prj},{NB=emile_maurin_fix_infra_7992014_400},{DES=Rondelle ressort de sécurité type VS épaisse},{NORME1=-},{NORME2=-},{MATIERE=Acier ressort},{REVETEMENT=Bruni},{CERTIFICATION=-},{MARQUE=MUBEA},{REF=7992014},{LODLEVEL=400},{IDNR=},{D=14},{D1=15.0},{D2=22},{S=1.5},{H=2.00},{B=0.42},{NOM=40},{DA=22.000},{DI=15.000},{D4=5.200},{WEB=https://fixation.emile-maurin.fr}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
DES
Long description
ⁿ/ₐ
NORME1
Standard 1
ⁿ/ₐ
NORME2
Standard 2
ⁿ/ₐ
MATIERE
Material
ⁿ/ₐ
REVETEMENT
Coating
ⁿ/ₐ
CERTIFICATION
Certification / Accreditation
ⁿ/ₐ
MARQUE
Marque
ⁿ/ₐ
REF
Reference
ⁿ/ₐ
D
Nominal diameter
[mm]
D1
Inside diameter
[mm]
D2
Outside diameter
[mm]
S
Thickness
[mm]
emile_maurin_799205
Rondelle ressort de sécur...
-
-
Acier ressort
Bruni
-
MUBEA
799205
5
5.3
9
1.0
emile_maurin_799206
Rondelle ressort de sécur...
-
-
Acier ressort
Bruni
-
MUBEA
799206
6
6.4
10
1.0
emile_maurin_799208
Rondelle ressort de sécur...
-
-
Acier ressort
Bruni
-
MUBEA
799208
8
8.4
13
1.2
emile_maurin_7992010
Rondelle ressort de sécur...
-
-
Acier ressort
Bruni
-
MUBEA
7992010
10
10.5
16
1.5
emile_maurin_7992012
Rondelle ressort de sécur...
-
-
Acier ressort
Bruni
-
MUBEA
7992012
12
13.0
18
1.5
emile_maurin_7992014
Rondelle ressort de sécur...
-
-
Acier ressort
Bruni
-
MUBEA
7992014
14
15.0
22
1.5
emile_maurin_7992016
Rondelle ressort de sécur...
-
-
Acier ressort
Bruni
-
MUBEA
7992016
16
17.0
24
2.0
emile_maurin_7992018
Rondelle ressort de sécur...
-
-
Acier ressort
Bruni
-
MUBEA
7992018
18
19.0
27
2.0
emile_maurin_7992020
Rondelle ressort de sécur...
-
-
Acier ressort
Bruni
-
MUBEA
7992020
20
21.0
30
2.0
emile_maurin_7992024
Rondelle ressort de sécur...
-
-
Acier ressort
Bruni
-
MUBEA
7992024
24
25.6
36
2.5
emile_maurin_7992027
Rondelle ressort de sécur...
-
-
Acier ressort
Bruni
-
MUBEA
7992027
27
28.6
39
2.5
emile_maurin_7992030
Rondelle ressort de sécur...
-
-
Acier ressort
Bruni
-
MUBEA
7992030
30
31.6
45
2.5
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성